"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"13045","DEV-13045","SparkFun Block for Intel® Edison - Base","
The Intel® Edison is an ultra small computing platform that will change the way you look at embedded electronics. Each Edison is packed with a huge amount of tech goodies into a tiny package while still providing the same robust strength of your go-to single board computer. Powered by the Intel® Atom™ SoC dual-core CPU and including an integrated WiFi, Bluetooth LE, and a 70-pin connector to attach a veritable slew of shield-like \""Blocks\"" which can be stacked on top of each other. It\'s no wonder how this little guy is lowering the barrier of entry on the world of electronics!
The Base Block serves as add-on for the Intel® Edison by allowing you to attach different peripherals like a key board, mouse, or thumb drive. Basically anything that can plug into a USB can now connect to your Edison! Equipped with a micro AB USB backed by USB OTG and FT231X respectively, you should have no issues attaching external hardware to your Edison.
If you are looking to add a little more stability to your Intel® Edison stack, check out this Hardware Pack. It will provide you with increased mechanical strength for stacking Blocks on your Edison!
Documents:
Videos
","The Intel® Edison is an ultra small computing platform that will change the way you look at embedded electronics. Each Edison is packed with a huge amount of tech goodies into a tiny package while still providing the same robust strength of your go-to single board computer. Powered by the Intel® Atom™ SoC dual-core CPU and including an integrated WiFi, Bluetooth LE, and a 70-pin connector to attach a veritable slew of shield-like \""Blocks\"" which can be stacked on top of each other. It\'s no wonder how this little guy is lowering the barrier of entry on the world of electronics!
The Base Block serves as add-on for the Intel® Edison by allowing you to attach different peripherals like a key board, mouse, or thumb drive. Basically anything that can plug into a USB can now connect to your Edison! Equipped with a micro AB USB backed by USB OTG and FT231X respectively, you should have no issues attaching external hardware to your Edison.
If you are looking to add a little more stability to your Intel® Edison stack, check out this [Hardware Pack](https://www.sparkfun.com/products/13187). It will provide you with increased mechanical strength for stacking Blocks on your Edison!
**Documents:**
* [Schematic](https://cdn.sparkfun.com/datasheets/Dev/Edison/Base_Block.pdf)
* [Eagle Files](https://cdn.sparkfun.com/datasheets/Dev/Edison/Base_Block.zip)
* [Hookup Guide](https://learn.sparkfun.com/tutorials/sparkfun-blocks-for-intel-edison---base-block-)
* [Intel® Edison Tutorials](https://learn.sparkfun.com/tutorials/tags/edison)
* [Intel® Edison Product Brief](https://communities.intel.com/docs/DOC-23139)
* [Getting Started](https://communities.intel.com/docs/DOC-23147)
* [Software Downloads](https://communities.intel.com/docs/DOC-23242)
* [Board Support Package](https://communities.intel.com/docs/DOC-23159)
* [Intel® Edison Product Page](http://www.intel.com/content/www/us/en/do-it-yourself/edison.html)
* [GitHub](https://github.com/sparkfun/Edison_Base_Block) (Design Files)
**Videos**
","2014-09-09 11:43:01.487863-06","19.95","19.9518.9517.96","","","1","","1","","","","8542.39.0000","45mm","31mm","4mm","0.0125lbs","
.. .
.,c...;:\';,.:o;.
..;cdd:,\'lxOOok0000kc\'.
.,..,olokdlldldO00000kc.:.
.\';:loo\':llcocdOKocldkkOkc...
\'ldclxxxdxol:;;cxxxxdddkdl..;lc,,. .,..
...\'cdoxx: ckx,\';xxodddxkxoodd;;oxxdx:;lOko;.
\';,\':.,;;;colldxOkol,:lod;codoc::odxooxkOOOO0000kc,\'
. .\'clcoddlc;:lxxk0KKKK0xccc,,ldddodkkxlxOxolx0000kl;,.
.,;\'\';\'::::odxkxxkkOkOO00xolxkxox00xkddkkkOO0K0OdoxxOd\'.\',.
,:,loldxxoxxooo:;:oxxk000OkOkdolc:lkk:ocoO00kO0O000XKOOO0kl\'.;,\';oc\'.
.xko.c:,,kOOOOkOkkkdxO0KKK0xolcccllddcxol;ocoxxO0OO0l;oOOOxdccd:cdxxxo:,.
..,c;.\';lxxxkOOOOOOdlkOOOoolccccox:,oxkkx;;okkdccddx:.okkxdl;:odo,lxc ,l
.,:,. .ccc:oloxdxkkOOkclc,xxdkxlod:cllkkkkkkxkkdc:;;,:ldxkkkkxddxkkkkkkxocc:.
.\';;cdxxollo:co:,:cdkkOOOxkdldkkxxkxkkxc;dxkkkkkkk\'.,;ccxkkkkkkkkkkkkkkkkkxd;.
.;l;cokkkkkkkkkxkkddkOOdkOkk:okkxxxkkkxkxkkkkkkkkkkkd,,;lxkkkkkkkkkkkkkkoccdl,
.,oxkkkkkkkkkkkkkkkkkkkkOOxxl;xkkxxkkxxxodolkkkkxkkkxxkkxkxkkkkkkkkkkkkkdo;,c;.
.cxkkkkkkkkkkkkkkkkkkkkkkdxkxcxOkxxkkkkkxxdkc.xOkkkkkkkdkkkkkkkkkkkkkkkkd;\'::,
.;oxkkkkkkkkkkkkkkkkkkkkkkkkx;:dO0OkOOkxxxxxcoddokOkkkkkkkkkkkkkkkkkkkkkkdcdd:.
\'ld;;xkkkkkkkkkkkkkkkkkkkkkkkxxkxOOO00ddddxxokc;xkkkkkkkkdod0kxdkkkkkkkkxl;,:;.
,::coxkkkkkkkkkkkkkkkkkkkkkkkko:lccdxOkc\',locodddxkkkkkkxocldxxdooddlxxxd;,:;\'
;c. ;xxxxkkkkkkkkkkkkkkkkkkkkkdlc;.dkkl:c;:c:dxxkkkkkxdclodddooloxkxoo;\'oo;.
\':oddc..\'.ckkkkkkkkkkkkkkkkkkkkkdoddxxxo:ooxkkkkkkkxocldodoolldxkkxkxxxl,
.;;:,.\'ckkkkkkkkkkkkkkkkkkkkkkkkkd.;cdkkkkkkkkdlcodddoolodkkkxxxxdc.
.,cdxxxo;cdkkkkkkkkkkkkkkkkkkkxdxkkkkkkkxlcloodddlodxkkxxxxxo,.
.\'cdl\'\'\'\'clxkkkkkkxxkkxxkkkxkkkkkkxoclodddoolodkkxxxxxdc.
\';oo:,.,ccoo;...xxxkocdoxkkkxlllddddolldxxkkxxxxo;.
.:odd:.:,;cdkkxo;ooc:\'dkxcxkkkoolodkkkxxxxxo\'
.;ldlc\';;cdkkxl;\'dkkdolllllloxkkxxxxxdc.
.,colc:ckkkkkkkkx. ;;dkkkkxkkkkxo,.
.\'cdxxkkkkkkkkxodkkkkkkkkxxc.
\'cdxxkkkkkkkkkkkkxxxo;.
.:oxxxxl;;:dxxdc\'
.;ld, .cl;.
.\';:,.
","https://www.sparkfun.com/products/13045/images.txt","Intel,
SparkFun","0","","https://www.youtube.com/watch?time_continue=1&v=GY8kaaFzbTE",""