{"id":13096,"sku":"DEV-13096","name":"Intel\u00ae Galileo Gen 2","description":"
The Intel\u00ae Galileo Gen 2 board is based on the Intel\u00ae Quark SoC X1000, a 32-bit Intel Pentium\u00ae-class system on a chip (SoC). It is the first board based on Intel\u00ae architecture designed to be hardware and software pin-compatible with shields designed for the Arduino Uno R3.<\/p>\n\n
The Galileo board is also software-compatible with the Arduino Software Development Environment, which makes getting started a snap.<\/p>\n\n
In addition to Arduino hardware and software compatibility, the Galileo board has several PC industry standard I\/O ports and features to expand native usage and capabilities beyond the Arduino shield ecosystem. A full sized mini-PCI Express slot, 100Mb Ethernet port, Micro-SD slot, USB TTL UART header, USB Host port, USB Client Port, and 8 MByte NOR flash come standard on the board.<\/p>\n\n
The genuine Intel processor and surrounding native I\/O capabilities of the SoC provides for a fully featured offering for both the maker community and students alike. It will also be useful to professional developers who are looking for a simple and cost effective development environment to the more complex Intel\u00ae Atom\u2122 processor and Intel\u00ae Core\u2122 processor-based designs.<\/p>\n\n
Note:<\/strong> The Galileo does NOT come with a USB microB cable, this will need to be purchased separately. We are currently updating our photos to reflect this change by Intel\u00ae.<\/p>\n\n Includes:<\/strong><\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n
\n