Creative Commons images are CC BY-NC-SA 3.0

7.95

added to your
shopping cart

quantity
In stock 161 in stock
7.95 1+ units
7.16 10+ units
6.36 100+ units

Description: So much power and light from such a small package. This 5 pack of red 3 Watt aluminum backed PCBs is sure to shed a lot of light on any project you add it to. These LEDs act as any other LED except these little guys require much more power while delivering a light as intense of a thousand suns going super nova (this is an exaggeration but you know what we mean)!

Each LED in the pack sits upon an aluminum backed PCB to help with heat dissipation and emits a vibrant red light. Additionally, each LED requires a forward voltage of 2.2-2.4V at 700mA.

Note: We like to joke around about super novas and all, but seriously, don’t look directly into the LED.

Features:

  • Forward Voltage: 2.2-2.4V
  • Forward Current: 700mA
  • Viewing angle: 140-150 Degrees
  • Luminous Intensity: 50-60LM (620-623nm)

Documents:

Also Purchased

LED - 3W Aluminum PCB (5 Pack, Blue)

LED - 3W Aluminum PCB (5 Pack, Blue)

In stock COM-13107

So much power and light from such a small package. This 5 pack of blue 3 Watt aluminum backed PCBs is sure to shed a lot of l…

7.95
LED - 3W Aluminum PCB (5 Pack, Cool White)

LED - 3W Aluminum PCB (5 Pack, Cool White)

In stock COM-13105

So much power and light from such a small package. This 5 pack of "Cool" white 3 Watt aluminum backed PCBs is sure to shed a …

7.95
LED - 3W Aluminum PCB (5 Pack, Warm White)

LED - 3W Aluminum PCB (5 Pack, Warm White)

In stock COM-13104

So much power and light from such a small package. This 5 pack of "Warm" white 3 Watt aluminum backed PCBs is sure to shed a …

7.95
PicoBuck LED Driver

PicoBuck LED Driver

Only 1 left! COM-11850

The PicoBuck LED Driver is an economical and easy to use driver that will allow you to control and blend three different LEDs…

14.95
FemtoBuck LED Driver

FemtoBuck LED Driver

In stock COM-12937

This is the FemtoBuck, a small-size single-output constant current LED driver. Each FemtoBuck has the capability to dim a sin…

7.95