"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"13160","DEV-13160","SparkFun Mini Inventor\'s Kit for Redboard","
The SparkFun Mini Inventor\'s Kit (SMIK) is a great way to get started with programming and hardware interaction with the Arduino programming language. This mini SIK includes everything you need to complete 8 circuits that will teach you how to blink an LED, read sensors, drive servos, and more. You don\'t need any previous programming or electronics experience to use this kit.
The on-line SIK Digital Guide (in the Documents section below) contains step by step instructions of how to connect each circuit with the included parts. Full example code is provided and explained and even includes troubleshooting tips if something goes wrong.
The kit does not require any soldering and is recommended for beginners ages 10 and up. This miniature version of the SIK includes the first 8 experiments of our full sized SIK to make it cheaper and more practical for beginning and interested users.
Includes:
Documents:
Examples:
- Circuit 1: Blinking an LED
- Circuit 2: Reading a Potentiometer
- Circuit 3: Driving and RGB LED
- Circuit 4: Driving Multiple LEDs
- Circuit 5: Push Buttons
- Circuit 6: Reading a Photo Resistor
- Circuit 7: Reading a Temperature Sensor
- Circuit 8: Driving a Servo Motor
","The SparkFun Mini Inventor\'s Kit (SMIK) is a great way to get started with programming and hardware interaction with the Arduino programming language. This mini SIK includes everything you need to complete 8 circuits that will teach you how to blink an LED, read sensors, drive servos, and more. You don\'t need any previous programming or electronics experience to use this kit.
The on-line SIK Digital Guide (in the _Documents_ section below) contains step by step instructions of how to connect each circuit with the included parts. Full example code is provided and explained and even includes troubleshooting tips if something goes wrong.
The kit does not require any soldering and is recommended for beginners ages 10 and up. This miniature version of the SIK includes the first 8 experiments of our full sized SIK to make it cheaper and more practical for beginning and interested users.
**Includes:**
* [SparkFun RedBoard](https://www.sparkfun.com/products/12757)
* [Breadboard - Self-Adhesive (White)](https://www.sparkfun.com/products/12002)
* [Servo - Sub-Micro Size](https://www.sparkfun.com/products/9065)
* [Temperature Sensor - TMP36](https://www.sparkfun.com/products/10988)
* [6\' SparkFun USB Cable](https://www.sparkfun.com/products/11301)
* [Jumper Wires](https://www.sparkfun.com/products/11026)
* [Photocell](https://www.sparkfun.com/products/9088)
* [Tri-color LED](https://www.sparkfun.com/products/105)
* [Red, Blue, Yellow, and Green LEDs](https://www.sparkfun.com/products/12062)
* [10K Trimpot](https://www.sparkfun.com/products/9806)
* [Momentary Pushbutton Switch - 12mm](https://www.sparkfun.com/products/9190)
* [330](https://www.sparkfun.com/products/11507) and [10K](https://www.sparkfun.com/products/11508) Resistors
**Documents:**
* [SIK Digital Guide](https://learn.sparkfun.com/tutorials/sik-experiment-guide-for-arduino---v32) (Only First 8 Experiments Used)
* [SIK Code Library](https://www.sparkfun.com/sikcode) (Only First 8 Experiments Used)
* [Mini SIK V3.2 Wish List]()
**Examples:**
* Circuit 1: Blinking an LED
* Circuit 2: Reading a Potentiometer
* Circuit 3: Driving and RGB LED
* Circuit 4: Driving Multiple LEDs
* Circuit 5: Push Buttons
* Circuit 6: Reading a Photo Resistor
* Circuit 7: Reading a Temperature Sensor
* Circuit 8: Driving a Servo Motor
","2014-11-18 09:17:19.238159-07","49.95","49.9547.4544.9642.46","","","1","","1","","","","8542.39.0000","135mm","190mm","48mm","0.7692lbs","
.....
..,:cllc::ccclloddl;
,ocoloollclllcccclolclc.
.o;:,. . .. .,lolc,. .lkdo.
;O0kK0kc\' ,oc:\' ;kd:l
;dl:c:,\'. ;dlc. dodooo
,lo;;c. ddo, ;l:ocko\'
.co:\'. cooo,. .\':llc:. oo;
.:l:. .... .:clolc:clooolll;\' ,
..... ......... .:looddoolc:,.
...:l:. ................ ...... .
..,;cl;. ................... .cdl,..\'.
.\'\';;,. .................. . \':oXXKOxolx\' \'.
..\';,,,. ................ \'ol. \'ko,.dk:;:cc. ,\' .
.\'..,c:;,;.. ......... .;dolcodc;:. \'\'.. .,. .
.\' .,cddol:,.\'. .... .cdloccdl,cdlldl,. .\'
..\':dxkxkd,. .loc::l:;\',cdlxkkoc:: .,.
.,::dO0O; . .;cl:loc;:lodloldoxol,. .
.,\'\'dl. .,\',\';lcxxddkOOOdoc;\'.
. .;:odxoolxc:dc. .
.. .... .;;dxd:l::\' .
..\', ,,;:;. ..
. ..
,\' .
.okOd. .
,\' .;. .\'\'.
cd0x: ...
.;. .
.
.,;
. .::
.oOo . ;c.
;cl\' .:;
,. ;:. .
,.
","https://www.sparkfun.com/products/13160/images.txt","Kits,
Arduino Boards,
SparkFun","0","","21301,
15631,
21302,
13975,
21272,
11508,
19031",""