"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"13177","ROB-13177","Micro Gripper Kit B - Hub Mount","
This is the Micro Gripper Kit B, a simple robotics kit that is great for \""getting a grip\"" on smaller robotics projects! Designed for use with any sub-micro size Hitec servo, the gripper kit is easy to assemble and requires only a Phillips Head Screwdriver. This Micro Gripper is capable of opening 2.75\"" wide max, has an overall body dimension of 2.6\"" long by 1.3\"" wide, and offers the 0.77\"" hub pattern for easy mounting on Actobotics components.
Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
Note: This kit does NOT include a servo. Check the Recommended Products section below for great sub-micro size servo options.
Features:
- Opening Width - 2.75\"" (69.85mm)
- Hub Pattern - 0.77\""
Documents:
Videos
","This is the Micro Gripper Kit B, a simple robotics kit that is great for \""getting a grip\"" on smaller robotics projects! Designed for use with any sub-micro size Hitec servo, the gripper kit is easy to assemble and requires only a Phillips Head Screwdriver. This Micro Gripper is capable of opening 2.75\"" wide max, has an overall body dimension of 2.6\"" long by 1.3\"" wide, and offers the 0.77\"" hub pattern for easy mounting on Actobotics components.
[Actobotics](https://www.sparkfun.com/pages/Actobotics) is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
**Note:** This kit does NOT include a servo. Check the _Recommended Products_ section below for great sub-micro size servo options.
**Features:**
* Opening Width - 2.75\"" (69.85mm)
* Hub Pattern - 0.77\""
**Documents:**
* [Product Video](https://www.sparkfun.com/videos#all/bjrb_VfUkKk/168)
**Videos**
","2014-10-23 16:35:53.210908-06","5.95","5.955.655.36","1","","1","","","","","","9503.00.0090","70mm","65mm","8mm","0.0230lbs","
.\';:cccc:;\'.
\'oOXWWNWWNWWWWWNN0d:.
lKWWWWWWWWWNWWWWWWWWNWW0:
.oXWWWWWWNNXNNNNNNXXXNWWWWWWK,
.dNWWWWWWWN0o;.. ..,cxKXWWWWWWN,
\'OWWWWWWWWWWK. .oNWWWWWWd
,OWWWWWWWWWWWWWk\' oWWWWWWWl
.xKXKk0WWWWWWWWWWWWWWWWWXkoc:;:coONWWWWWNNO.
\'XNWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWKk\'
.kKNWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWXOl.
.kWWWWWWWWWNNNNWNNNNNNNXXNWWWWWWWWXOo.
cKXNWWWWWWN0\' .;oc:;:cdOKKNWWWWN0d\'
od :OKXXNNNNNWN\' .:ONWN0x,
.:oNNx .;ldkkOKKXK; xNNXk .
cKNWWN, .,x0XKdc,\'\'\',cdXNWWNN. .\'..
:XWWWo ;x0KKXXXXXXXKKXXKk ....\'..
OWWWd .,:ccc;\'..,cc:. ...\'.....
dWWWWc .. ...
.lXWWWWX\' \'.. .
\'kXWWWWWWNx .. .....
.KWWWWWWWNO. .,:ldkOKXNNNNXX, ...
.:kNWWWWWWWKk, ,cx0NWWWWNNNNNNNNKOx.
..,:lx0NWWWWWWWWWX0x. .lONWWWWWNXXXXXK000KXc
,Oxd0NWWWWWWWWWWWWWWWNXKO: .cKWWWWWWWNK0xl,.
x0NWWWWWWWWWWWWWWWWWNXKO: .dNWWWWWWWWNOc.
.KNWWWWWWWWWWWWWWNNXK0o\' .oNWWWWWWWNNX0.
.KXNNNWWWWWNNNNXXXOl\' ;XWWWWWWWNKK0d,
.kXXKKXXXXXX0xl,. oWWWWWWWWW0l.
.. \';::;\'. lWWWWWWWWWN,
\'NWWWWWWWWW0
xWWWWWWWWWWX
0WWN0ddxKNWW, \';;,.
oNWNxlcoKWWK. .xc..;x\'
\'0NNWWWWWNNX. ..:l::lc.
dXKKXNNXkO0. .oc,;oc.
.. ,o..l. \'d:.\'lo
.\'\'.
","https://www.sparkfun.com/products/13177/images.txt","Robotics Kits,
Motor Accessories","399","","https://www.youtube.com/watch?time_continue=1&v=Xyi35rL77Mk","9065,
14391,
13176,
18648"