"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"13184","COM-13184","Circuit Scribe Lite Kit","
This is the Circuit Scribe Lite Kit, a all-in-one starter pack to create simple circuits with conductive ink. Once you unpack this kit set-up is simple, by drawing two lines that connect the LED module to a battery with the Conductive Ink Pen you will have your first basic circuit. Of course you don\'t need to just stop at lighting up an LED Module, the Conductive Ink Pen included in this kit can be used for any type of circuit you wish to create!
With Circuit Scribe you can draw exactly what you want, no wires or breadboard required. You can build a circuit with nothing but a coin battery, paper clip, and LED, or build out complex circuits with multiple components. The Conductive Ink Pen included in this kit uses a non toxic, silver conductive ink that writes on any surface a regular roller ball pen would with a resistance of 2-10 Ohms/cm. Meanwhile, the LED Module will glow either red or blue depending on which direction the current from the coin cell battery is flowing.
Note: Due to the requirements of shipping the batteries in this kit, orders may take longer to process and therefore do not qualify for same-day shipping. Additionally, these batteries can not be shipped via Ground or Economy methods to Alaska or Hawaii. Sorry for any inconvenience this may cause.
Includes:
- 1x Conductive Ink Pen
- 1x Bi-LED Module
- 2x 3V Coin Cell Battery (CR2032)
Features:
- Ink Resistance: 2-10 Ohms/cm
- Red Light: 2.2V
- Blue Light: 3.5V
- Line Width: 0.4mm
- Squeeze-Free Pen
Documents:
Videos
","This is the Circuit Scribe Lite Kit, a all-in-one starter pack to create simple circuits with conductive ink. Once you unpack this kit set-up is simple, by drawing two lines that connect the LED module to a battery with the Conductive Ink Pen you will have your first basic circuit. Of course you don\'t need to just stop at lighting up an LED Module, the Conductive Ink Pen included in this kit can be used for any type of circuit you wish to create!
With Circuit Scribe you can draw exactly what you want, no wires or breadboard required. You can build a circuit with nothing but a coin battery, paper clip, and LED, or build out complex circuits with multiple components. The Conductive Ink Pen included in this kit uses a non toxic, silver conductive ink that writes on any surface a regular roller ball pen would with a resistance of 2-10 Ohms/cm. Meanwhile, the LED Module will glow either red or blue depending on which direction the current from the coin cell battery is flowing.
**Note:** Due to the requirements of shipping the batteries in this kit, orders may take longer to process and therefore do not qualify for same-day shipping. Additionally, these batteries can not be shipped via Ground or Economy methods to Alaska or Hawaii. Sorry for any inconvenience this may cause.
**Includes:**
* 1x Conductive Ink Pen
* 1x Bi-LED Module
* 2x 3V Coin Cell Battery (CR2032)
**Features:**
* Ink Resistance: 2-10 Ohms/cm
* Red Light: 2.2V
* Blue Light: 3.5V
* Line Width: 0.4mm
* Squeeze-Free Pen
**Documents:**
* [Troubleshooting](https://circuitscribe.com/pages/pen-debugging)
* [MSDS](https://cdn.sparkfun.com/datasheets/Components/General/Circuit%20Scribe%20MSDS.pdf)
* [Product Video](https://www.sparkfun.com/videos#all/wtS-TQUoZgY/216)
**Videos**
","2014-11-06 13:36:10.97428-07","24.95","24.95","","","1","","1","","","","3209.10.0000","225mm","100mm","25mm","0.0981lbs","
....
.......
.........
.......
... .
....
......
.......
........ ...
....... .cx0XXXXXKOo;
....\'... .KXXNNNNXXXXKKK:
........ \'KXXXXXXXXXXNNX0
..\'.... .lkKXXNXXXNXOo.
...,\'... .\';ccc:,.
...\'.....
.... ......... ,lk0KKKKOdc\'
...... ....\'..... ;0XXXXXXXXXXXKO;
...... . ........ OKXKXXXXXXKKXXXK.
..... ... ..... .. ,kXXXXXXKKXXXXKo
...... ... .... .\'cxOKXXXK0xc.
.\'.... ... ..... .. .....
..... ... ..... .. .;cool.
. ....... ........ .:o;..;\'..
...... ......... .;;,oo:\'.:cc
......... \'ccl;,cllc.;o,
......... .,::dd:,:lodo,\'.
........ .,lcclo:. co:cc.
.. .. .;lc;doloc\';c,..
.:d..;docldoc;\'.
.:dd,.:lodo:,,.
. .cl,.\',\';d:.
.,. .:..\'lc.\',
\';ool\'
","https://www.sparkfun.com/products/13184/images.txt","General,
Kits","0","","https://www.youtube.com/watch?time_continue=1&v=B-WX7fdSD_s,
https://www.youtube.com/watch?time_continue=1&v=","10994,
22958,
13254,
11521"