This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: This is the SparkFun LED Starter Kit, an ultimate assortment of LEDs packed into a single red box! Now, this isn’t a box filled with only one type of LED, oh no. Inside each kit you will find over 70 multi-colored and multi-functional LEDs and even more resistors to help hook everything up. All colors of the spectrum, super-bright and diffused, 3mm to 10mm, you will find plenty of options suited for almost any situation in the SparkFun LED Starter Kit.
Includes:
Documents:
CR2032 Lithium metal 3V 250mAh button cell battery. Great for powering low power processors or blink an LED for weeks at a ti…
CR1225 lithium metal 3V 12mm 47mAh coin cell batteries. Perfect small battery for miniature sensor node applications. Thes…
Ever hear of a thing called RGB? Red, Green, Blue? How about an RGB LED? These 5mm units have four pins - Cathode is the long…
Side-looking Infrared Emitters and IR Detectors. These simple devices operate at 940nm and work well for generic IR systems i…
1/6 Watt, +/- 5% tolerance PTH resistors. Commonly used in breadboards and perf boards, these 330Ohm resistors make excellent…
Sometimes when you have too many choices, it's hard to make a good decision. In fact, there are times when you just want a ba…
This is the CR2025 20mm coin cell battery. You may be wondering what sets this guy apart from the more common CR2032 coin cel…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of 25 LEDs all convenien…
These color-changing LEDs take the work out of creating crazy, flashy, blinky... ness. Simply apply power and the LED will cy…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a mixed pack of 26 LEDs all con…
Sometimes when you have too many choices, it's hard to make a good decision. In fact, there are times when you just want a ba…
This is a simple 5mm LED with an interesting array of applications. This [UV](http://en.wikipedia.org/wiki/Ultraviolet) LED c…
These color-changing LEDs take the work out of creating crazy, flashy, blinky... ness. Simply apply power and the LED will cy…
1/6th Watt, +/- 5% tolerance PTH resistors. Commonly used in breadboards and perf boards, these 330Ohm resistors make excelle…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
This is a kit that provides you with a basic assortment of capacitors to start or continue your electronics tinkering. No mo…
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
This is your tried and true white solderless breadboard. It has 2 power buses, 10 columns, and 30 rows - a total of 400 tie i…
Arduino is an open-source physical computing platform based on a simple i/o board and a development environment that implemen…
The LilyPad Sewable Electronics Kit lets you explore the wonderful world of electronic sewing (e-sewing) and e-textiles throu…
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of basic red, yellow, bl…
**Description**: This is your tried and true full size solderless breadboard! It has 2 split power buses, 10 columns, and 63 …
If you do anything with electronics, you’re probably already using transistors, but you’re probably using them in large, …
Based on 2 ratings:
by Member #778962 verified purchaser
I really like this useful variety of items. I’m keeping the set in my component inventory for projects and prototyping.
by Member #413779 verified purchaser
Convient to order and perfect for the class project I used them for.
Forgot your password?
No account? Register one!