PIC 44 Pin - PIC16F877A (SMD)

This is the PIC16F877A SMD IC Flash Microcontroller. This little chip was once used in our old Wall Clock Controller and while we were moving we discovered a few of these leftover ICs.

The PIC16F877A features 256 bytes of EEPROM data memory, self programming, an ICD, 2 Comparators, 8 channels of 10-bit Analog-to-Digital (A/D) converter, 2 capture/compare/PWM functions, the synchronous serial port can be configured as either 3-wire Serial Peripheral Interface (SPI) or the 2-wire Inter-Integrated Circuit (I2C) bus and a Universal Asynchronous Receiver Transmitter (UART). All of these features make it ideal for more advanced level A/D applications in automotive, industrial, and appliances.

Note: Since this is found stock and we no longer make the board this IC was used for, this will be the only time to get the PIC16F877A. Once this IC is sold out we will not be ordering it again, get it while you can!

  • Program Memory: 14KB
  • CPU Speed (MIPS): 5
  • RAM Bytes: 368
  • Data EEPROM: 256 bytes
  • Digital Communication Peripherals: 1-UART, 1-A/E/USART, 1-SPI, 1-I2C1-MSSP(SPI/I2C)
  • Capture/Compare/PWM Peripherals: 2 CCP
  • Timers: 2 x 8-bit, 1 x 16-bit
  • ADC: 8 ch, 10-bit
  • Comparators: 2
  • Operating Voltage Range: 2V to 5.5V
  • [Datasheet](https://cdn.sparkfun.com/datasheets/Components/General IC/PIC16F877A.pdf)

PIC 44 Pin - PIC16F877A (SMD) Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Zerodamage / about 9 years ago / 1

    These are free if you have any internet skill, just go to microchips website and get them shipped directly to you...

Customer Reviews

No reviews yet.