If your amplifier and supporting electronics are more than a few inches away from the scale an RJ45 footprint is provided. The four wheatstone pins (E+\/E-\/S+\/S-) as well as the shield pin are connected to twisted pairs within a standard cheap Ethernet cable. This allows the amplifier board to be placed many feet away from the scale itself.<\/p>\n\n
The combinator board also includes a footprint for the DS18B20<\/a> one wire temperature sensor. This allows the user to gather the temperature of the scale in case there is a large variance between the scale and the amplifier. These three pins are accessed through the RJ45 connection as well allowing remote temperature readings to be gathered over one twisted pair Ethernet cable.<\/p>\n\nDocuments:<\/strong><\/p>\n\n\n- [Schematic](https:\/\/cdn.sparkfun.com\/datasheets\/Sensors\/ForceFlex\/SparkFun Load Sensor Combinator v10.pdf)<\/li>\n
- [Eagle Files](https:\/\/cdn.sparkfun.com\/datasheets\/Sensors\/ForceFlex\/SparkFun Load Sensor Combinator v10.zip)<\/li>\n
- Hookup Guide<\/a><\/li>\n
- Getting Started with Load Cells<\/a><\/li>\n
- GitHub<\/a><\/li>\n<\/ul>","description_markdown":"The SparkFun Load Sensor Combinator is a bare PCB that combines four load sensors into a standard 4-wire [wheatstone configuration](http:\/\/en.wikipedia.org\/wiki\/Wheatstone_bridge). If you open up an electronic bathroom scale you\u2019ll find a large rats nest of wires. The Load Sensor Combinator was created to combine the 12 wires found in a bathroom scale into the standard 4-wire wheatstone bridge configuration.\r\n\r\nYou can either use four individual [load sensors](https:\/\/www.sparkfun.com\/products\/10245) or simply purchase an off-the-shelf bathroom scale and hacking the combinator into it rather than trying to design a base to properly mount four load sensors.\r\n\r\nThis board works great with our [Load Cell Amplifier](https:\/\/www.sparkfun.com\/products\/13230) breakout board; the five pins on the edge of the combinator line up directly to the five pins on the amplifier.\r\n\r\nIf your amplifier and supporting electronics are more than a few inches away from the scale an RJ45 footprint is provided. The four wheatstone pins (E+\/E-\/S+\/S-) as well as the shield pin are connected to twisted pairs within a standard cheap Ethernet cable. This allows the amplifier board to be placed many feet away from the scale itself.\r\n\r\nThe combinator board also includes a footprint for the [DS18B20](https:\/\/www.sparkfun.com\/products\/245) one wire temperature sensor. This allows the user to gather the temperature of the scale in case there is a large variance between the scale and the amplifier. These three pins are accessed through the RJ45 connection as well allowing remote temperature readings to be gathered over one twisted pair Ethernet cable.\n\n**Documents:**\n\n* [Schematic](https:\/\/cdn.sparkfun.com\/datasheets\/Sensors\/ForceFlex\/SparkFun Load Sensor Combinator v10.pdf)\r\n* [Eagle Files](https:\/\/cdn.sparkfun.com\/datasheets\/Sensors\/ForceFlex\/SparkFun Load Sensor Combinator v10.zip)\r\n* [Hookup Guide](https:\/\/learn.sparkfun.com\/tutorials\/load-cell-amplifier-hx711-breakout-hookup-guide)\r\n* [Getting Started with Load Cells](https:\/\/learn.sparkfun.com\/tutorials\/getting-started-with-load-cells)\r\n* [GitHub](https:\/\/github.com\/sparkfun\/Load_Sensor_Combinator\/tree\/V_1.0)\n\n","date_published":"2015-06-11 16:39:53.673469-06","price":1.95,"qty_price":{"1":1.95,"10":1.85,"25":1.76,"100":1.66},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":true,"in_eagle_library":false,"in_fritzing_library":true,"sparkfun_original":false,"hstariff":"8534.00.0040","pack_length":"26mm","pack_width":"26mm","pack_height":"2mm","packed_weight":"0.0043lbs","ascii_art":"\n\n\n\n\n\n\n ..\n .,;::;.\n .'cc. .;;.\n .;oxxxl ;xxl,\n .:dkkdl'oxdc;,,:oxxdc::;.\n 'cxkkdcc,'cdkkkkkkkdc,. ..;'\n .,lxkxod,'loxkkkkkkkdlcco. .ddc.\n .:dkkxcl;cldxkkkkkkkdlcoxkkkd,....,okkkkd;.\n .cdxkxc;;;ookkkkkkkkolldkkkkkkkkkkxxdkkkkkkkkxl.\n 'cxkkdl:,,ldkkkkkkkxollxkkkkkkkkkkkko;.',kkkkkkkkkkd;\n .,lxkkc:d:lcxkkkkxlxkkc:xkkkkkkkko::lkkkkd;,ol,okkkkkkkkkxc.\n .;oxkdcxkkoodkkxolcl;ll;:kollo'..,xx. .lxkkkkoldo''ldxkkkkkxdol,.\n 'cdxkxlc,::kkkkxoo;' ,:xdkOOkxc..';lccooo....dkkkkdl,;.'okkl. .,c.\n .'cxkkkclcc:okkkkd:...,c..'::clkkOkdoxlc, .xd;'';lcldkkkoccxkkx' c:;,.\n .,ldxxdcoocldkkkdl;;,c....;ldx;,,:cooc;oldkd;'cc'.'lx: .xxkkkkkkkkx;.... ,cdxxdc.\n .;;'....,oxodkkkkkk;, ,;ooc;;clddc,....:cokkkkxl,...:olcc:;'..:dkkkkkkkdccldkkxc;,,,;,.\n .ld: .xkkkkkkkkxl:;;:;c:dd::;..'l'..':clxkkkkxdocc' :d:. .;okkkkd:'.lkkkkx. cl'\n .;c' .ldxddkkkkkkkkkko,c;:ccc, ,;ddl,';:dool;:;cdc.':dkkkdkkkkxlcll;'.;lxkx, lo:.\n .,lolodl,...;kkkkkoc:xkkkc,. .c;:c;;coodl:,...,cl:lxkxlcokkkkkdllc:;lxkx:.'.:cc:;,,,;:'.\n .,lkkkkdodkkxlloc:okkxkxc...'::coo,:;:;;:;. ..;dxkkkkkkocldllokkkoc:,:lxd;,....':c,.\n 'cxoc,',;;cddxxlc:'ckkkkxo;'c:oo:;. .c;ll::',ckkkl:cldokko:'ldkdc,;'''c'.....\n .'. ';lod;:;:lxkxcxkkkxd:'...:;',;::cxdcc::,',;:,lkkkkkdl,::ll:, ',..\n ..',;...,;ldkxoc;clxkkkkc'...':odd:.:::ll:. ,;xkkkkkkkko,. .c,'...\n ... .c;ccc:,:dxkko;oxkxoolc,;,cxdc,...'l';;cdkkkkkkkkkx:....'..\n .';. .,:dxolcll:oxkxkkkklc:;'''l'...:okkx;cdkkxldkkkxl'..\n ....;:',,,,;oxkol:;,dkkkd;. ,,ooxkdo,'codo;occxo;..\n ..' .;:od:c,;coxkkkkkdc;,;lxxlko;:xxcc,;oxo;..\n ...':,..,,;oxkkkkkkkkkkkkkkkkdclxoc:::xd:..\n ... .,dkkkkkkkkkkkkkkkkkxllc.;lxd:'.\n ..;lxkkkkkkkkkkkkkkkkkkko:cxo:'.\n .:xkkkkxc'....;dkkkkkkkd:..\n .:dxx, .dxkkd:'.\n .;o; .do:'.\n .':;''';:;..\n .:l;..\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/13281\/images.txt","categories":[{"143":"Flex \/ Force"},{"20":"Breakout Boards"},{"282":"SparkFun"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/1\/1\/13281-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/1\/1\/13281-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/1\/1\/13281-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/1\/1\/13281-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/1\/1\/13281-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/1\/1\/13281-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/1\/1\/13281-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/1\/1\/13281-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/1\/1\/13281-04.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/1\/1\/13281-04.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/1\/1\/13281-04.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/1\/1\/13281-04.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/1\/1\/13281-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/1\/1\/13281-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/1\/1\/13281-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/1\/1\/13281-03.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/1\/1\/HX711_and_Combinator_board_hook_up_guide-09.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/1\/1\/HX711_and_Combinator_board_hook_up_guide-09.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/1\/1\/HX711_and_Combinator_board_hook_up_guide-09.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/1\/1\/HX711_and_Combinator_board_hook_up_guide-09.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/0\/5\/1\/1\/HX711_and_Combinator_board_hook_up_guide-11.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/0\/5\/1\/1\/HX711_and_Combinator_board_hook_up_guide-11.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/0\/5\/1\/1\/HX711_and_Combinator_board_hook_up_guide-11.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/0\/5\/1\/1\/HX711_and_Combinator_board_hook_up_guide-11.jpg"}],"related_products":[13879,13261,13332,13329,13331,10245,643]}