"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"13302","ROB-13302","Hobby Gearmotor - 140 RPM (Pair)","
These are a pair of hobby gearmotors from DAGU. These gearmotors are the same ones recommended for use in the Shadow Chassis and offer a cheap and easy-to-use setup to get your wheels turning. Each Hobby Gearmotor also possess a 9mm long output on a straight axis.
These gearmotors require a voltage of 4.5V with a no load current of 190mA while possessing a gearbox ratio of 48:1 and a wheel speed of 140 RPM unloaded.
Every motor order is sold in packs of two.
Note: The RPM listed in the datasheet below is listed as 90RPM. Based on our own testing we found the gearmotors can actually achieve a No Load Speed of about 140 RPM.
Features:
- Suggested Voltage: 4.5VDC
- No Load Speed: 140RPM
- No Load Current: 190mA
- Max. Load Current: 250mA
- Torque: 800 gf-cm
Documents:
","These are a pair of hobby gearmotors from DAGU. These gearmotors are the same ones recommended for use in the Shadow Chassis and offer a cheap and easy-to-use setup to get your wheels turning. Each Hobby Gearmotor also possess a 9mm long output on a straight axis.
These gearmotors require a voltage of 4.5V with a no load current of 190mA while possessing a gearbox ratio of 48:1 and a wheel speed of 140 RPM unloaded.
Every motor order is sold in packs of two.
**Note:** The RPM listed in the datasheet below is listed as 90RPM. Based on our own testing we found the gearmotors can actually achieve a No Load Speed of about 140 RPM.
**Features:**
* Suggested Voltage: 4.5VDC
* No Load Speed: 140RPM
* No Load Current: 190mA
* Max. Load Current: 250mA
* Torque: 800 gf-cm
**Documents:**
* [Datasheet](https://cdn.sparkfun.com/datasheets/Robotics/DG01D.jpg) (DG01D)
","2015-05-28 16:25:00.852723-06","5.5","5.55.234.95","1","1","1","","","","","","8501.10.6060","40mm","30mm","15mm","0.1400lbs","
.;;,.
..\',:c;,..
.,:c;;;;\'
.,,..,:.
. .:xl,: ........
.;dOx;. c. ... ...
.:dO00kdoo:,. o; ..
.:d0K0kddxxxkOOc. .,o ..
.;dOK0OxdxxoxOOd;. \' x \'
,oO00OkddddxkOd:. ., .o .
.:xdddddkOOd:. .., l. \'
..;dk0x:. ... ., .c. \'.
.;. ...... .;\' ..
. ..........\';;\' ...
.... ........\';oko. ...
.\';;;,\'.. .....\',:;,\'\'xOo. ..
.collc,,,\'.... ......;::;. dOo ..
.ldxKKXkc;.... .. .......;c:\'. lOo. ..
.;ldkK00KOc.. ........\'cc,. . .. ... .,;;;;;,.
.,cx0xkKOo;..,. ...\'cl:. ..... \'. .... .\';;\'
.lllddd0Kk:.;;;.. ..co,. .......................... ;...co;. ... .;:.
.:dkOc\',xk;\',\'\'\'\'........ ;,lkO0Ol,.. \'. ,c.
.\'.\'lxxc,:d;\'\'..\'lo. ..,;oO0kocloclc\' ., :c
\'\' .\'..\'l:\'...,. .:k0cdxllddodkOd, ; \'o
.. .ckKK0c:ollodOOl\' .; ,c
\'lkKKOxx::ldxOOc. ,. d
.lO00kdoxkc:kOx:. .\' d
.,llcoddko:d;. ... .\' \'c
..;dk0o,. .... \'. .o
.;\'.. .. ; .o.
.\'. ,. \'l.
. .. ,. ::
.\'\'... . .\' \'. \'l.
..,,,,,,\'\'.. . .\'. .\'. \'c\'
.:lc;:;,\'\'...... ...\'. . .,\'. ,c.
.;xx0K0Xd;:.... .. ..\',....\' .\'\'. ;c.
,ooldKKKXO;.. .\'....;. ...o. ..\'. ;c.
.cdO000Okoko. .\'....;,..,,;; .... ,l;,
.,:oOK0O0KOl:,;c;. ;c:,. .;\'\'. .o:,.
\'lloddxO0K0\'.,:c:,... .:kOk; .ll,.
.;cdd:\'.:lx;...\';l. \'d0Od, :o;\'
.\'. .\':c,..\'c\'...;:..cO0k:. lc,.
\'. ...\'.. dOl\' .
","https://www.sparkfun.com/products/13302/images.txt","DC/Gearmotor","3","","20441,
12649,
13259,
15451,
12629,
16413,
24053,
14180,
16328,
13258,
13301,
15277,
18625,
13260,
21245,
17754,
25002",""