"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"13343","DEV-13343","LilyPad Reed Switch","
The LilyPad Reed Switch is a simple breakout for a reed switch that will make it easy to use in e-textiles circuits in exactly the same manner that you can currently use the LilyPad Button and Switch. In order to make it more durable for wearable use, we’ve used a different style of reed switch, which is insulated. This means that the same glass switch is encased in black plastic, making it much more difficult to break, but it works in exactly the same manner.
A reed switch is a simple mechanical switch that is activated via a magnet. When the device is exposed to a magnetic field, the two ferrous materials (reeds) inside the switch pull together, and the switch closes. When the magnetic field is removed, the reeds separate and the switch opens. This makes for a great non-contact switch that can carry up to 1A and 0.25A while switched.
Note: A portion of this sale is given back to Dr. Leah Buechley for continued development and education of e-textiles.
Need a custom board? This component can be found in SparkFun\'s
À La Carte board builder. You can have a custom design fabricated with this component - and your choice of hundreds of other sensors, actuators and wireless devices - delivered to you in just a few weeks.
Documents:
","The LilyPad Reed Switch is a simple breakout for a reed switch that will make it easy to use in e-textiles circuits in exactly the same manner that you can currently use the LilyPad Button and Switch. In order to make it more durable for wearable use, we’ve used a different style of reed switch, which is insulated. This means that the same glass switch is encased in black plastic, making it much more difficult to break, but it works in exactly the same manner.
A reed switch is a simple mechanical switch that is activated via a magnet. When the device is exposed to a magnetic field, the two ferrous materials (reeds) inside the switch pull together, and the switch closes. When the magnetic field is removed, the reeds separate and the switch opens. This makes for a great non-contact switch that can carry up to 1A and 0.25A while switched.
**Note:** A portion of this sale is given back to Dr. Leah Buechley for continued development and education of e-textiles.
***
Need a custom board? This component can be found in SparkFun\'s
À La Carte board builder. You can have a custom design fabricated with this component - and your choice of hundreds of other sensors, actuators and wireless devices - delivered to you in just a few weeks.
**Documents:**
* [Schematic](https://cdn.sparkfun.com/datasheets/Dev/LilyPad/LilyPad-reed-v10.pdf)
* [Eagle Files](https://cdn.sparkfun.com/datasheets/Dev/LilyPad/LilyPad-reed-v10.zip)
* [Hookup Guide](https://learn.sparkfun.com/tutorials/lilypad-reed-switch-hookup-guide)
* [Datasheet](https://cdn.sparkfun.com/datasheets/Dev/LilyPad/RS-01C.jpg) (RS-01C)
* [GitHub](https://github.com/sparkfun/LilyPad_Reed_Switch) (Design Files)
","2015-11-05 15:27:30.418486-07","4.5","4.54.284.053.83","","1","1","","1","","1","1","8536.90.8085","85mm","50mm","5mm","0.0024lbs","
....\'\'\'\'\'\'...
\'colllcc:;;;;;,,,,\'..
.,lxkOOOOOkl;......\',;;;,\'.
.,okOOOOOO0Ox;. \';:;;,.
.ck000OkOO00000o;. .;::::,.
\'lk0KKKKKKK0OO0000Oo:. .,c:c::\'.
\'lO0K000KKKKKK0kdcxkO000xolccccldOOd:;\'.
,lO0KK00KKK0KK0kxdxd. ,lO00000000OOOOOk:..
.,oO0KK0000OKKK0kddxxkkkc..l000000000OOOkd:.
.;dO0KKK0K00KKOkxddxxxkkOOO00000000000OOkd:.
.:dO0K00K0KK0O0kxdddxxkkkOOOOdlk000000OOko:.
\'ck0KKK00000000OxdoddxxkkOOOOdddk00000OOko;.
\'lk0KKK00KO0KK0OxdodddxxkOOkkdddk00000OOko;.
.,oO0OKKKXK0KKK0OxooooddxkkOkkdddO00OOOOOko;.
.;dkOKK0KKKK0KKKOxooooodxkkOkxoddOOOOOOOkxl,.
.cx00KKK000K00K0kdllooodxxkkkxoodOOOOOOkkxc,.
.coxO0KKKKKKKKK0kdloooddxkkkkxoddOOOOOOkkxc,.
\'cxOOOOxxk0KKKK0kdoooddxxkkkkxodxOOOOOOkkxc,.
\'cxkOO00OOOdxxxOkdodddxxkkkkkdodxOOOOOOkkxc\'.
.,lxkOOO000OkxooxkkxddxxxkkkkxoodkOOOOOkkkdc\'.
.;okkOOOO00000x\'.cOkOOkkkkkkkxoodkOOOOOkkkd:\'.
.;okkkOOOOOO000Ok;.oook0OOkkkxoodkOOOOkkkxo:..
\'dkkkOOOOOOOOOOOxl...;dxkddkxoodkOOOkkkkxl;.
...,kOOOOOkkkOOOOOOo. .. \'xOOkookkkkkkkxdl,.
..\',;lkdc;\'...\';loxOOOkxxkOOOkkkkkkkxxdc,.
..,,,;;,. \':kOOOOOOOOOOkkkkxdc\'.
.\',;;,,\' .,lOO00OOOOOOkxdc,.
..,,;,,\'. .,xOOOOOOOkkxc\'.
..,,,,,,\'......\';lkOOOOkkkdc\'.
....\',\',,,,,;;;;:looddxo:.
......\'\',,,,,,,\'\'....
..............
","https://www.sparkfun.com/products/13343/images.txt","LilyPad,
Magneto,
Switch,
LilyPad,
SparkFun","0","","13883,
8776,
10867,
12049,
14546,
14528,
14012,
9350,
14629,
13247,
10405,
14709,
9312,
10601,
8642",""