Replacement:<\/strong>PRT-11362<\/a>. This connector is End-of-Life and is being replaced with a new connector with a different pin configuration. This page is for reference only.<\/p>\n\nDo you need *a lot *of space? EEPROMs not quite enough? How's 1GB sound? This is a socket used to interface to SD (Secure Data Disk) and MMC (Multi Media Card). We used it to test out our 'PIC to FAT16 on SD' routines. The SD\/MMC cards use a very simple SPI serial bus as well as a 4-bit proprietary bus.<\/p>\n\n
A breakout board is available below.<\/p>\n\n
Resources:<\/strong><\/p>\n\n\n- Adding SD to a Router<\/a> - Thanks Jake!<\/li>\n
- MMC to Serial Adapter<\/a><\/li>\n
- PIC MMC Interface Project<\/a><\/li>\n
- Example MMC Interface Code<\/a><\/li>\n
- SD\/MMC Socket Datasheet<\/a><\/li>\n<\/ul>","description_markdown":"**Replacement:**[PRT-11362](http:\/\/www.sparkfun.com\/products\/11362). This connector is End-of-Life and is being replaced with a new connector with a different pin configuration. This page is for reference only.\n\nDo you need *a lot *of space? EEPROMs not quite enough? How's 1GB sound? This is a socket used to interface to SD (Secure Data Disk) and MMC (Multi Media Card). We used it to test out our 'PIC to FAT16 on SD' routines. The SD\/MMC cards use a very simple SPI serial bus as well as a 4-bit proprietary bus.\n\n A breakout board is available below.\n\n**Resources:**\n\n* [Adding SD to a Router](http:\/\/www.allaboutjake.com\/network\/linksys\/wrt54g\/hack\/) - Thanks Jake!\n* [MMC to Serial Adapter](http:\/\/homepage.ntlworld.com\/seanellis\/mmcserial.htm)\n* [PIC MMC Interface Project](http:\/\/www.captain.at\/electronics\/pic-mmc\/)\n* [Example MMC Interface Code](http:\/\/www.microchipc.com\/sourcecode\/#mmc)\n* [SD\/MMC Socket Datasheet](http:\/\/www.sparkfun.com\/datasheets\/Prototyping\/SD-Socket-PP-19607.pdf)\n\n","date_published":"2007-11-01 18:25:51-06","price":3.95,"qty_price":{"1":3.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":true,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8536.90.8085","pack_length":"30mm","pack_width":"3mm","pack_height":"30mm","packed_weight":"0.0064lbs","ascii_art":"\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n .:l,\n .,lxkkkkd. ......\n .'lxxxkkkkOko' ............\n .;lxxOOkxkxxkxc'. .'co; ...................\n .'cdkOkd:'..':xOko,.;okkkkkx; ........................\n .;okO0Oxd' .':dkOOkxkxxxkkkkkkOd. ..............................\n ;lxkOxoc;;oxxoxOkd:',cok0KOxxOko:. ...................................\n .dxkl. .;okO0Oxd,;lxkOkolcxkkx:. '..........................................\n .cxxccxkOxoc;;lxxxkd:'':okOKKOx; ;l.. .,:lollcc:;'..............................\n .lxkkc. .lxxccdkOOdc;:kx' .oK00K0xoccccccllol;.............................\n 'oOx; .;dkOxko,. .;okl. .;,.............';c;......................,c,.\n 'lxd,.'cdkOOxdxxxc:xOkd:. ...'..................',;;.\n 'oxxxko:...':dxxo:,. ..........'......';,'.\n ,oxd;..:oxkxl' .......lkoc:..;;'.\n ,dxxkkdc,. .....oO;c:c;;,.\n ';,. .......;c:...\n :,.'l.;c,'..\n :kOO0;'.\n .,,.\n\n\n\n\n\n\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/136\/images.txt","categories":[{"53":"Prototyping"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/2\/0\/00136-1.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/2\/0\/00136-1.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/2\/0\/00136-1.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/0\/00136-1.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/2\/0\/00136-2.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/2\/0\/00136-2.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/2\/0\/00136-2.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/0\/00136-2.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/2\/0\/00136-3.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/2\/0\/00136-3.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/2\/0\/00136-3.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/0\/00136-3.jpg"}],"related_products":[12941]}