SparkFun PoEthernet Shield<\/a>. We found out we still had some left over stock and wanted to give you the opportunity to capitalize on the low price.<\/p>\n\nInside each RJ45 are a number of transformers and magnetics required for isolating Ethernet signals. There are even some LEDs poking out the end.<\/p>\n\n
Note:<\/strong> We are currently waiting on our supplier to get a Datasheet for the RJ45 PoEthernet MagJack. Check back soon for more information.<\/p>","description_markdown":"This is a very simple RJ45 PoEthernet MagJack connector that can help connect you to the Internet with the ability to provide power. Power over Ethernet, or PoE for short, is a system that\u2019s designed to pass data and power, safely, over the same CAT5 cable. This specific connector was once used for our (now retired) [SparkFun PoEthernet Shield](https:\/\/www.sparkfun.com\/products\/retired\/10864). We found out we still had some left over stock and wanted to give you the opportunity to capitalize on the low price.\r\n\r\nInside each RJ45 are a number of transformers and magnetics required for isolating Ethernet signals. There are even some LEDs poking out the end.\r\n\r\n**Note:** We are currently waiting on our supplier to get a Datasheet for the RJ45 PoEthernet MagJack. Check back soon for more information.\n\n","date_published":"2015-04-30 16:21:37.294999-06","price":1.5,"qty_price":{"1":1.5},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8536.69.5050","pack_length":"22mm","pack_width":"16mm","pack_height":"17mm","packed_weight":"0.0128lbs","ascii_art":"\n\n\n ....\n ............\n ......................\n .............................\n .....................................\n .............................................\n .....................................................\n ..............................................................\n .......................................................................\n ............................................................................ .\n ............................................................................ .,\n ............................................................................. ,;\n ............................................................................. ;,\n ........................................................................... .c'\n ..................................................................... .l.\n ............................................................. .'.,.\n ..................................................... ..';. ..\n .............................................. .''.. ..\n l:'. ........................................;:'. .','. ..\n oxk0kl,. ................................';,'. .... ..,,'. ..\n lxkKKKK0kl,. .........................,;,. .',. ..\n :OOKKKk'.,k0xc'. .................';,'. ..\n .'o00Kx. .kKKKK0xc' ..........,,'. ..\n cOKKO...xKXXXXXKK0d:. .''''. ..\n .:0KKKOkOKXXXXXXXXXXXK0d:' .. ..\n .lOKXXXXXXXXXXXXXXXXXXXXXXK0d:. ... ,.\n .xx0XXXXXXXXXXXXXXXXXXXXXXXXXKKOl' .'...'.\n .dx0XXXXXXXXXXXXXXXXXXXXXXXXXXXXKx .'. .\n oocokKXXXXXXXXXXXXXXXXXXXXXXXXXKk .....\n .;oc;;;;cokKXXXXXXXXXXXXXXXXXXXXXKO ....\n .xc,;:ccclokXXXXXXXXXXXXXXXXXXXXXK0. ...\n .xdccc;,;lxkXXXXXXXXXXXXXXXXXXXXXXK; .\n okddddl;:xxKXXXXXXXXXXXXXXXXXXXXK0:\n .'':ooooodold0XXXXXXXXXXXXXXXKKKK0;\n ..':oxxoodOXXXXXXXXXXXXOdOKKKK0'\n ..,coxOXXXXXXXXXXXX0l:clx00' .\n .lkkOKKKKKKKKOk0ddllc:c.\n .;lxkOKKKKdllxk:cccc. .,:;\n 'coxk0dlldOc:;;,. .'cdxxd;\n .;,,cox0lcc:;,' .lodxxxxd;\n .'ldolcc::. ;:;,,,;:.\n .,:lol.\n .;.\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/13606\/images.txt","categories":[{"385":"Registered Jacks"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/5\/8\/9\/6\/13606-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/5\/8\/9\/6\/13606-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/5\/8\/9\/6\/13606-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/5\/8\/9\/6\/13606-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/5\/8\/9\/6\/13606-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/5\/8\/9\/6\/13606-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/5\/8\/9\/6\/13606-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/5\/8\/9\/6\/13606-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/5\/8\/9\/6\/13606-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/5\/8\/9\/6\/13606-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/5\/8\/9\/6\/13606-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/5\/8\/9\/6\/13606-03.jpg"}],"related_products":[13021,643,8534,132]}