{"id":13678,"sku":"WRL-13678","name":"WiFi Module - ESP8266","description":"
The ESP8266 WiFi Module is a self contained SOC with integrated TCP\/IP protocol stack that can give any microcontroller access to your WiFi network. The ESP8266 is capable of either hosting an application or offloading all Wi-Fi networking functions from another application processor. Each ESP8266 module comes pre-programmed with an AT command set firmware, meaning, you can simply hook this up to your Arduino device and get about as much WiFi-ability as a WiFi Shield offers (and that's just out of the box)! The ESP8266 module is an extremely cost effective board with a huge, and ever growing, community.<\/p>\n\n
This module has a powerful enough on-board processing and storage capability that allows it to be integrated with the sensors and other application specific devices through its GPIOs with minimal development up-front and minimal loading during runtime. Its high degree of on-chip integration allows for minimal external circuitry, including the front-end module, is designed to occupy minimal PCB area. The ESP8266 supports APSD for VoIP applications and Bluetooth co-existance interfaces, it contains a self-calibrated RF allowing it to work under all operating conditions, and requires no external RF parts.<\/p>\n\n
There is an almost limitless fountain of information available for the ESP8266, all of which has been provided by amazing community support. In the Documents<\/em> section below you will find many resources to aid you in using the ESP8266, even instructions on how to transforming this module into an IoT (Internet of Things) solution!<\/p>\n\n Note:<\/strong> The ESP8266 Module is not capable of 5-3V logic shifting and will require an external Logic Level Converter<\/a>. Please do not power it directly from your 5V dev board.<\/p>\n\n Note:<\/strong> This new version of the ESP8266 WiFi Module has increased the flash disk size from 512k to 1MB.<\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n