"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "13685","CAB-13685","JST to Breadboard Jumper (3-pin)","
This is a simple jumper adapter cable that comes pre-terminated with a female JST connector on one end and a breadboard hookup pigtail on the other. This cable makes it easy to connect components with a JST connector to a breadboard or an Arduino-based device\'s pins.
Wire length is 140mm (about 5.5 inches) long. The adapter\'s wires have been color coded to Red, Black, and Yellow. Additionally, the female JST connector featuring a basic 2mm pitch while the male hookup pins can easily insert into a standard 0.1\"" connector.
Documents
","This is a simple jumper adapter cable that comes pre-terminated with a female JST connector on one end and a breadboard hookup pigtail on the other. This cable makes it easy to connect components with a JST connector to a breadboard or an Arduino-based device\'s pins. Wire length is 140mm (about 5.5 inches) long. The adapter\'s wires have been color coded to Red, Black, and Yellow. Additionally, the female JST connector featuring a basic 2mm pitch while the male hookup pins can easily insert into a standard 0.1\"" connector. **Documents** * [Datasheet](https://cdn.sparkfun.com/datasheets/Cables/HookUp/CAB-13685.pdf) ","2015-08-27 11:11:25.23153-06","1.6","1.61.521.44","1","1","1","","","","","","8544.42.9000","154mm","10mm","10mm","0.0040lbs"," . \'.. .;,o,. ,,:l. .;,l,. \';cc. .;;l\'. .;;l;. .,;c:. .,,::.. ,,:c. \'\',c. . \',\'c, .,.:: . .,.;c. . \'\'.,:. .\'. \'c. .,. .c\' .,. .c\' ..\'. .:, .\'. .:\' .\'. .:\' .\'. .:, .\'. .:\' ... ,:. .\'. ,;. .\'. .;, .\'. .:, .\'. .;\' .\'. \':. .\'. \';. .\'. \':. \'\' .;. .\'. \';. \'lo:. ,;. ,oOkxl. .;;. ,dOOkl,. .lkl; lOkkc. .:xOkd; .;\' \'d0Okc. .cd; :kOOd, .okxl\' \'ol\' \'dOkl, \'dOxl. \'ddc\' . ","https://www.sparkfun.com/products/13685/images.txt","Hook Up","1250","","14303, 15108, 15186, 13191, 9741, 18079, 9915, 8733, 9750, 18640, 17240, 17239, 18080, 18638, 18081, 18078, 18616",""