"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"13699","COM-13699","Shift Register 8-Bit - SN74HC595","
The SN74HC595N is a simple 8-bit shift register IC. Simply put, this shift register is a device that allows additional inputs or outputs to be added to a microcontroller by converting data between parallel and serial formats. Your chosen microprocessor is able to communicate with the The SN74HC595N using serial information then gathers or outputs information in a parallel (multi-pin) format. Essentially it takes 8 bits from the serial input and then outputs them to 8 pins.
This small DIP packaged IC contains an 8-bit, serial-in parallel-out shift register that feeds an 8-bit D-type storage register with parallel 3-state outputs.
Note: This is a drop-in replacement for the 74HC595 shift register IC and should function just fine in any application the previous version could.
Features:
- 8-Bit Serial-In, Parallel-Out Shift
- Wide Operating Voltage Range of 2 V to 6 V
- High-Current 3-State Outputs Can Drive Up to 15 LSTTL Loads
- Low Power Consumption: 80-μA
- ±6-mA Output Drive at 5 V
Documents:
Videos
","The SN74HC595N is a simple 8-bit shift register IC. Simply put, this shift register is a device that allows additional inputs or outputs to be added to a microcontroller by converting data between parallel and serial formats. Your chosen microprocessor is able to communicate with the The SN74HC595N using serial information then gathers or outputs information in a parallel (multi-pin) format. Essentially it takes 8 bits from the serial input and then outputs them to 8 pins.
This small DIP packaged IC contains an 8-bit, serial-in parallel-out shift register that feeds an 8-bit D-type storage register with parallel 3-state outputs.
**Note:** This is a drop-in replacement for the 74HC595 shift register IC and should function just fine in any application the previous version could.
-> <-
**Features:**
* 8-Bit Serial-In, Parallel-Out Shift
* Wide Operating Voltage Range of 2 V to 6 V
* High-Current 3-State Outputs Can Drive Up to 15 LSTTL Loads
* Low Power Consumption: 80-μA
* ±6-mA Output Drive at 5 V
**Documents:**
* [Datasheet](http://www.ti.com/lit/ds/symlink/sn74hc595.pdf)
* [Shift Register Tutorial](https://learn.sparkfun.com/tutorials/shift-registers)
* [7-Segment Library](https://github.com/Qtechknow/Arduino-Libraries/tree/master/Pineapple) (Thanks Quin!)
**Videos**
","2015-10-20 12:12:39.468082-06","1.05","1.0510.95","1","1","1","","","","1","","8542.39.0000","19mm","10mm","7mm","0.0021lbs","
.:l:.
.cxOOO0Oxc\'
.ckOO00000000Okl\'
\'ckO00000000O0KKKOOOOo;.
.,lkO000000000000KKKKKK0000Ox:.
.;dOO00000KKKKK0K0000000000000000Oxc.
.;dO000O0kxkO0KKKKKKK000000000000Okxdooo.
.cxO000OOxkO0k0OOOKKKKKKKKK0000000Oxdodddddc
\'ckO000O0OxxOOOOOOO0KKKKKKKK0K000OOxddddddddddo.
,oO000OO0kkkxkkO0O00OkxkkO0000000OOxddddddddddlc,.
.,oO000000kOOOO00kOO0OkkOOkOO00K00OOxdddddddddxxdo;.
.;dO000000OO0KKK0OO0K0kkxkO0OO0KK0OOxddddddddddoc::c;..
.;dO000O00OxkkOkOOOOOOkOOOOKOO00K00Oxddddddddddxl,.
.:xOOO0O00kOOOOOO000OOkO00O0OO0K000Oxxdddddddddxddol\'
\'lk000000OkkOOO0OO0O0OOkkOOOOOKK00OOxdddxddddddoc,.,;. .
\'lkO00Okkkddk0K0OkOOO0kxxk0OO00000Okxdddxxxxddxxdc.
,oOO0000KOolxxox00K0OO0OkO00000000Okxdddxxdddddddooo;. . .
.;oOO00000KKKKK0K0K0O0Okxxxk0O00K00Okxxddxxdddddo:,..\'. . . .
.:xO000000000KKKKKKK0KOOOOOkO000000Okxdddxxxxxdxxxl\' . .
.:xO00000000000000000000000K0OO0000Okxxddddxdxddodooo:.. .
;dOO00000O0000OO000000000000000000Okxxddxxxxxxdo:,.... . . .
;lloxkOOOO0KXKKOkkO0000000000000Okxxdxxxxxxxxxdd; . .
\'clllloO0000KKKKKK000000000000Okxxxdxxxxxxdolooo:.. .
,:clllloxO000KKKKK000000000Okxxdxxxxxxxxo:\'. . .
.;:ccllllodkO00O00000000Okxxdxxxxxxxxddo: . .
..,cccc;:cloodoodkO00Okxddxxxxxxxdolloo:.. .
. .,cccccllooooooxOxdxxxxxxxxl:\'. . .
. .;ccc;lclooookxdxxxxxxdd:.
. .;cccccllokxdddl;;:l;...
\':cccccdkx:..
.\':ccool:.
.\':,.
","https://www.sparkfun.com/products/13699/images.txt","PTH ICs,
Shift Registers","1124","","https://www.youtube.com/watch?time_continue=1&v=6BLj9Ak2Djs","11723,
8546,
11405,
9483,
13952,
11409,
15099,
9482,
11408,
9481,
10931"