This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Description: This is the MyoWare Proto Shield, a simple proto-board for your MyoWare Muscle Sensor. With this shield you will be able to use the area provided to solder on whatever custom circuitry you can come up with. This shield provides 8 x 15 solderable through-holes on a standard 0.1" grid.
The MyoWare Proto Shield is equipped with two rows of 3-pin plated through-holes on each end of the board. This allows for standard 0.1" headers to be used to stack the shield with other MyoWare boards.
The MyoWare Muscle Sensor, that this shield attaches to, is an Arduino-powered, all-in-one electromyography (EMG) sensor from Advancer Technologies. The MyoWare board acts by measuring the filtered and rectified electrical activity of a muscle; outputting 0-Vs Volts depending the amount of activity in the selected muscle, where Vs signifies the voltage of the power source.
Get Started with the MyoWare Proto Shield
Documents:
Using our muscles to control things is the way that most of us are accustomed to doing it. We push buttons, pull levers, move…
Using our muscles to control things is the way that most of us are accustomed to doing it. We push buttons, pull levers, move…
This is a 10 pack of Biomedical Sensor Pads, disposable electrodes that can be used to measure EEG, ECG and EMG levels. these…
This is your simple three conductor sensor cable with electrode pad leads. These cables are 24" long and feature a 3.5mm audi…
The MyoWare Muscle Sensor is now designed to be wearable allowing you to attach [biomedical sensor pads](https://www.sparkfun…
The MyoWare LED Shield is designed to pair with the [MyoWare Muscle Sensor](https://www.sparkfun.com/products/13723). The blu…
This is a simple 3 pin female PTH header. This header is in a configuration that makes it ideal to be used with the [MyoWare …
The MyoWare Power Shield is designed to take two standard CR2032 coin cell batteries to power the MyoWare Muscle Sensor. We h…
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
This is the Mini SparkFun Solder-able Breadboard. A bare PCB that is the exact size as our mini modular breadboards with the …
Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them exte…
CR2032 Lithium metal 3V 250mAh button cell battery. Great for powering low power processors or blink an LED for weeks at a ti…
This is a very simple but extremely handy, 1" square, single sided perf board. Standard 0.1" spacing with a 4-40 (3mm) hole f…
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
The SparkFun ESP32 Thing is a comprehensive development platform for Espressif’s ESP32, their super-charged version of the …
This is the newest revision of our [FTDI Basic](http://www.sparkfun.com/commerce/product_info.php?products_id=8772). We now u…
This is a very simple but handy, 2" square, double sided perf board. Standard 0.1" spacing with a 4-40 (3mm) holes for mounti…
Sometimes it's nice to have a protoboard that's super long and skinny, super small, or just a bunch of holes. The SparkFun Sn…
The ESP8266 WiFi Module is a self contained SOC with integrated TCP/IP protocol stack that can give any microcontroller acces…
A vibration motor! This itty-bitty, shaftless vibratory motor is perfect for non-audible indicators. Use in any number of app…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 3.3V Arduino runnin…
The SparkFun BME280 Atmospheric Sensor Breakout is the easy way to measure barometric pressure, humidity, and temperature rea…
The SparkFun Load Cell Amplifier is a small breakout board for the HX711 IC that allows you to easily read load cells to meas…
This is a very small, extremely lightweight battery based on Lithium Ion chemistry, with the highest energy density currently…
No reviews yet.
Forgot your password?
No account? Register one!
Very handy board, too good to be limited to MyoWare. Can be used for any kind of electronic DIY project.