"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"13738","KIT-13738","SparkFun Interface Pack for Intel® Edison","
The Intel® Edison is an ultra small computing platform that will change the way you look at embedded electronics. Each Edison is packed with a huge amount of tech goodies into a tiny package while still providing the same robust strength of your go-to single board computer. Powered by the Intel® Atom™ SoC dual-core CPU and including an integrated WiFi, Bluetooth LE, and a 70-pin connector to attach a veritable slew of shield-like \""Blocks\"" which can be stacked on top of each other. It\'s no wonder how this little guy is lowering the barrier of entry on the world of electronics!
This Interface Starter Pack includes everything you need to get your Edison connected, essentially, any way you need. With this pack you will be able to snap four connector-type \""Blocks\"" to your Edison to provide linking with I2C, PWM, ADC, or to motors via Dual H-Bridge. All you need to bring to this party is your own Intel® Edison.
If you are looking to add a little more stability to your Intel® Edison stack, check out this Hardware Pack. It will provide you with increased mechanical strength for stacking Blocks on your Edison!
Note: We are currently working on a Hookup Guide for this kit. Check back later for more updates.
Includes:
Documents:
Videos
","The Intel® Edison is an ultra small computing platform that will change the way you look at embedded electronics. Each Edison is packed with a huge amount of tech goodies into a tiny package while still providing the same robust strength of your go-to single board computer. Powered by the Intel® Atom™ SoC dual-core CPU and including an integrated WiFi, Bluetooth LE, and a 70-pin connector to attach a veritable slew of shield-like \""Blocks\"" which can be stacked on top of each other. It\'s no wonder how this little guy is lowering the barrier of entry on the world of electronics!
This Interface Starter Pack includes everything you need to get your Edison connected, essentially, any way you need. With this pack you will be able to snap four connector-type \""Blocks\"" to your Edison to provide linking with I2C, PWM, ADC, or to motors via Dual H-Bridge. All you need to bring to this party is your own Intel® Edison.
If you are looking to add a little more stability to your Intel® Edison stack, check out this [Hardware Pack](https://www.sparkfun.com/products/13187). It will provide you with increased mechanical strength for stacking Blocks on your Edison!
**Note:** We are currently working on a Hookup Guide for this kit. Check back later for more updates.
**Includes:**
* 1x [I2C Block](https://www.sparkfun.com/products/13034)
* 1x [PWM Block](https://www.sparkfun.com/products/13042)
* 1x [ADC Block](https://www.sparkfun.com/products/13327)
* 1x [Dual H-Bridge Block](https://www.sparkfun.com/products/13043)
**Documents:**
* Schematics:
* [I2C Block](https://cdn.sparkfun.com/datasheets/Dev/Edison/SFE_I2C_Breakout_Block.pdf)
* [PWM Block](https://cdn.sparkfun.com/datasheets/Dev/Edison/PWM_Block.pdf)
* [ADC Block](https://cdn.sparkfun.com/datasheets/Dev/Edison/ADC_Block_v20.pdf)
* [Dual H-Bridge Block](https://cdn.sparkfun.com/datasheets/Dev/Edison/Dual_H-Bridge_Block.pdf)
* [Eagle Files](https://cdn.sparkfun.com/datasheets/Dev/Edison/Interface_Pack.zip)
* [Intel® Edison Tutorials](https://learn.sparkfun.com/tutorials/tags/edison)
* [Intel® Edison Product Brief](https://communities.intel.com/docs/DOC-23139)
* [Getting Started](https://communities.intel.com/docs/DOC-23147)
* [Software Downloads](https://communities.intel.com/docs/DOC-23242)
* [Board Support Package](https://communities.intel.com/docs/DOC-23159)
* [Intel® Edison Product Page](http://www.intel.com/content/www/us/en/do-it-yourself/edison.html)
**Videos**
","2015-11-05 15:10:55.076083-07","69.95","69.9566.4562.96","","","1","","1","","","","8542.31.0000","105mm","138mm","35mm","0.1800lbs","
.,,..
.okl,,\'\'\'..
\',,kOx:,\'\',\'\',\'..
.;xkkkkdldlc;,,,\',\'\',...
.ckkldkocldoxodooc;;\'\',\'\'\'\',..
.lkOOkcokOxxloloodooool:;,\',looo;
.:dkOOO0K0kkxkOOkdlccokxdocodxoxo.
\':;;codklodk000OxkOOOkxkOOOkkk,;o.
\':;:cclxOkOxdoldkxlkOlcdddOkkkkko. .....
.,:;;lodxkkOdoxOOOxOxO0kxdxOOkkxlc. .lkxoxl\'.
.oxlcccoxOxdxodkkxlxkOlcxkOOOOkdo;. .oOOOOOdoo::;..
\'cxOOOOOkdlxxodOkOOOOOOOxodkdkOko;. .oOOO:,kOOOxkldlc:,..
;.lxxOOOOOOdooddkkkOOOOkooxddkOkl. .oOOOOOOOOOOOOOOkxdodc:;..
\':;,xkkOOOkxkkOOOOOOkodxddxkkl. .llcokOOOOOkkkxOOxkOOOkkold:;l,.
.;\'\'c,. .;c:llxxooOOOOOkddxdxkkxc. .oxl:lxc:odxkkOkdokdkOOOOOOkxkOOo,;
.ckOkOOOOdco:. ,clc:okOOOdcoddkkkc. .lxkOdoxoxoolclodkOOxkkookOOOOOkkkd\'
.lkkxOOOOOOOOOOOkc\' .:lxOOOookOOkc. .okoodxdkldOoclxlokkOxoxdxOOOOOOklc,
\'okOO:,kO0OOOOOOO0000k\' .;okx;ckc. .okkc:cdxxxookkdxllkOOOOxxkOOOOOxdl,
,dOOOOOOOOOkckxO0O0000kxkd;. .... .ldkl;:cclxdldddxxxkkOOkkkdoxddOOkc,.
;xOOOOOOOOOOOdoccooOk0kkkOOOOdd,. .;.odoxdldOOkc;col:lkOOkkdlddldkOkc.
.:kOOOOOOOOOldkdodkxco,dOkOOOOOOOl.: \';;;xOkOOOOOkc,\'cxkkkxlddloxkxl.
.ckOOOOOOxodoc:lcxkoolkxkOOOOOOOOkoc\' .c,.l;. .:o;:lxOxoxxxOkkxoddloxkko\'
.lkOOOOOOk,dxkxcllccldkOOOOOOOOOOkdl\' .lkOkkOOd\'.. .;cl:;:xOOOOkdxdlxkkd,
\'okOOOOOOOOOdxodoooxkdlokkOOOOOOOxd:. .lkOOOOOkdclc,;.. .\':clkOOOc;dkkkd;
\'cOOOOOOOOOOOOOOOkcdOOOkkkddxdkOOxol. .lOOO:.dko:;;cooc::\'\'. .:dkOOxxkx:
.,ckOOOOOOOOOOOOOOOOOOOkkkdoxxddkOOl. .lOOOOOkkOOOxlldc,llol;,;.. .;l.\'c.
\';lc;lOOOOOOOOOOOOOOOkkkdoxxodxkko. .ckOOOOOOxddkOOOOkl::oocdlcoxx:\'.
.,:dkldkOOOOOOOOOkkkddxdddxkxl. .ckOOOOk0OOOOOxddOOOOOO00kxxOOOkxd,\'.
.;cl:clo:oOOOOkxdxdoxkkxl. .ckOOOOOxloxOOO00kkkkOOkckxxOOOOOOkdc:.
.;ll;:okOOOo:oddkkkl. :kOOOOOOOkkxoooxOxdOxdlkOxxkOOOOOOxl;.
.;lokkkkl:xkkkl. :kOOOOOOOOOkkkxkxkOxlcodllkOOOOOOkkoc,
.;oxkocdxl. ;xOOOOOOOOOOOkkxolkOOOkxOOOkkOOOOOkdl;
.,\'.,. ;lkOOOOOOOOOOkxk0kxkkOOkkkkxodxdkkkoc,.
.,\'dkkOOOOOOOOOxocxkOkkkkkkxooxdodkkkc.
.,cd;,oOOOOOOOOOOOOkOkkkkkolxxodxxxd\'
.:cxkoxOOOOOOOOOOkkkkoldxodxxxd,
\'ccc:ldxlckOOOkkdodxddxxxd;
\'coc::oOOOOOxodddxxxxc.
\'clcoOOOx..xkkkkl.
,lxkkkkkkkko\'
.,ox:.cd,
....
","https://www.sparkfun.com/products/13738/images.txt","Intel,
SparkFun","0","","https://www.youtube.com/watch?time_continue=1&v=GY8kaaFzbTE",""