{"id":13740,"sku":"GPS-13740","name":"GPS Receiver - GP-20U7 (56 Channel)","description":"
The GP-20U7 is a compact GPS receiver with a built-in high performances all-in-one GPS chipset. The GP-20U7 accurately provides position, velocity, and time readings as well possessing high sensitivity and tracking capabilities. Thanks to the low power consumption this receiver requires, the GP-20U7 is ideal for portable applications such as tablet PCs, smart phones, and other devices requiring positioning capability.<\/p>\n\n
This 56-channel GPS module, that supports a standard NMEA-0183 and uBlox 7 protocol, has low power consumption of 40mA@3.3V (max), an antenna on board, and -162dBm tracking sensitivity. With 56 channels in search mode and 22 channels \"all-in-view\" tracking, the GP-20U7 is quite the work horse for its size.<\/p>\n\n
Features:<\/strong><\/p>\n\n