"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"13782","PRT-13782","Solar Panel - 3.5W","
Have a project that needs some good power? Do you like free power provided by our friend, Mr. Sun? Check out this high quality, high output, fully enclosed solar panel with a nice solid aluminum/plastic frame. The panel is capable of 3.5 watts in the open sun with a peak power output around 6V at 615mA.
The termination is equipped with a 3.5mm x 1.1mm barrel plug and 5.5mm x 2.1mm adapter on a 22cm (8in) cable making the panel able to mate directly with many of our development boards. Each panel also features monocrystalline high efficiency cells at 19% with a waterproof urethane coating with hard-board backing. With robust sealing for out door applications this solar panel is incredibly durable and reliable!
Includes:
- 1x Solar Panel - 3.5W
- 1x Barrel Plug Adapter - 3.5mm to 5.5mm
Features:
- Monocrystalline cells - 19% efficient
- Open Circuit Voltage: 7.0V
- Peak Voltage: 6.0V
- Peak Current: 615mA
- Peak Power: 3.69 Watts
- Four screws on back corners of panel allow multiple mounting options
- Waterproof Urethane Coating
- UV Resistant
- 210mm x 113mm x 5mm (8.3in x 4.4in x 0.2in)
Videos
","Have a project that needs some good power? Do you like free power provided by our friend, Mr. Sun? Check out this high quality, high output, fully enclosed solar panel with a nice solid aluminum/plastic frame. The panel is capable of 3.5 watts in the open sun with a peak power output around 6V at 615mA.
The termination is equipped with a 3.5mm x 1.1mm barrel plug and 5.5mm x 2.1mm adapter on a 22cm (8in) cable making the panel able to mate directly with many of our development boards. Each panel also features monocrystalline high efficiency cells at 19% with a waterproof urethane coating with hard-board backing. With robust sealing for out door applications this solar panel is incredibly durable and reliable!
**Includes:**
* 1x Solar Panel - 3.5W
* 1x Barrel Plug Adapter - 3.5mm to 5.5mm
**Features:**
* Monocrystalline cells - 19% efficient
* Open Circuit Voltage: 7.0V
* Peak Voltage: 6.0V
* Peak Current: 615mA
* Peak Power: 3.69 Watts
* Four screws on back corners of panel allow multiple mounting options
* Waterproof Urethane Coating
* UV Resistant
* 210mm x 113mm x 5mm (8.3in x 4.4in x 0.2in)
**Videos**
","2016-01-07 16:06:02.222167-07","41.95","41.9539.8537.76","","","","","","","","","8541.40.6020","215mm","115mm","19mm","0.3048lbs","
...
.;ok00kOOd;
,lxO0KKXXXXXXXK0l.
.;oOKXXXXXXXXXXXXXXXXXKx;
\'cx0KXXXXXXXXXXNXXXXXXXXXXXXK0o\'
.,lkKKKKXXXXXXXXXXXXXNNNXXXXXXXXXXXXKk:.
.;oOKKKXXXXXXXXXXXXXXXXXXXXXNNXXXXXXXXXXXXK0o.
.\':dOKXXXXXXXXXXXXXXXXXXXXXXXXXXXXXNNNXXXXXXXXXXXXKk;.
\'lkO0KKXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXNNNXXXXXXXXXXXK0o.
ckxOKXXXXXXXXXXNXXXXXXXXXXXXXXXXXXXXXXXXXXXXNNNXXXXXXXXXXXXKk;
.lk0KXXXXXXXXXXXXNNXXXXXXXXXXXXXXXXXXXXXXXXXXXXNNNXXXXXXXXXXXK0l.
.cOKKXXXXXXXXXXXXNNXXXXXXXXXXXXXXXXXXXXXXXXXXXXNNNXXXXXXXXXXXK0x,
.:x0KXXXXXXXXXXXXXNNXXXXXXXXXXXXKXXXXXXXXXXXXXXXNNXXXXXXXXKXXXKOl.
,d0KKXXXXXXXXXXXXNXXXXXXXXXXXXXXXXXXXXXXXXXXXXXNNXXXXXXXXXXXXK0x;
\'d0KXXXXXXXXXXXXXNNXXXXXXXXXXXXXXXXXXXXXXXXXXXXXNXXXXXXXXXXXXKKOc.
\'o0KKXXXXXXXXXXXXNNXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXKK0d,
.lOKKKKKXXXXXXXXXXNXXXXXXXXXXXXXXKXXXXXXXXXXXXXXXXXXXXXXXKKXXXKKOc.
.:k0KXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXKK0x,
.:x0KXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXKKKOc.
;x0KKXXXXXXXXKXXXXXXXXXXXXXXXXXXXXXXXXXKXXXXXXXXXXXXXXXXXXXXXXKK0d,
,d0KKKKKKKXXXXXXXXXXXXXXXXXXXXXXKKKXXXXXXXXXXXXXXXXXXXXXXXXKXXXKKOc.
\'oO0KKXXXXXXXXXXXXXXXXXXXXKKXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXKK0d,
.cO0KKKXXXXXXXXXXXXXXKKXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXKK0kc.
.ck0KKKXXXXXXXKKKXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXKKkdx:
.:x0KKKKKKKKXXXXXXXXXXXXXXXXXXXXXXKKKXXXXXXXXXXXXXXXXXXXXXXKK0kdd:
.;dOKKKKXXXXXXXXXXXXXXXXXXXXXXXXXXXKXXXXXXXXXXXXXXXXXXK00Okdc,\'.
\'oOKKKXXKXXXXXXXXXXXXXXXXXXXXXXXXXKXXXXXXXXXXXXKKKXKkl;..
.lO0KKXKXXXXXXXKXXXXXXXXXXXXXXXXXXKKXXXXXXKKKK0kl,.
.lk0KKKXXKKKXXXXXXXXXXXXXXXXXXXXXXKKKKKKKOd:.
.ck0KKKKXXXXXXXXXXXXXXXXXXXXXXKKKKKKkl,.
.:x0KKKXXXXXXXXXXXXXXXXXXKKKKKOo:.
,d0KKKXXXXXXXXXXXXXXKKK0xc\'.
\'oOKKKKXKXXKKK00OOkd;.
.lkO00OO00OOkdc\'.
.cxkodkxl;.
.cll;.
...
","https://www.sparkfun.com/products/13782/images.txt","Solar Panels","0","","https://www.youtube.com/watch?time_continue=1&v=xpUkHZlg948","12885,
18726,
16835,
18724,
18725,
18723,
9541,
14803"