{"id":13783,"sku":"PRT-13783","name":"Solar Panel - 6W","description":"
Have a project that needs some good power? Do you like free power provided by our friend, Mr. Sun? Check out this high quality, high output, fully enclosed solar panel with a nice solid aluminum\/plastic frame. The panel is capable of 6 watts in the open sun with a peak power output around 6V at 1025mA.<\/p>\n\n
The termination is equipped with a 3.5mm x 1.1mm barrel plug and 5.5mm x 2.1mm adapter on a 22cm (8in) cable making the panel able to mate directly with many of our development boards. Each panel also features monocrystalline high efficiency cells at 19% with a waterproof urethane coating with hard-board backing. With robust sealing for out door applications this solar panel is incredibly durable and reliable!<\/p>\n\n
Includes:<\/strong><\/p>\n\n Features:<\/strong><\/p>\n\n Videos<\/strong><\/p>\n\n\n
\n