"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "13818","DEV-13818","Kinoma Create V2","
The Kinoma Create V2 is the JavaScript-powered construction kit perfect for prototyping smart consumer electronics and Internet of Things devices. Kinoma Create removes the need to buy a bare single-board computer with loads of different add-ons by creating a plug-and-play environment with all the tools needed on board, all ready to go right out of the box! With Kinoma Create V2 you’ll be at “hello world\"" in just a few minutes.
Inside each Kinoma Create V2 is a power-efficient 800 MHz ARM CPU, Wi‑Fi and Bluetooth 4.0 connectivity, a color capacitive touchscreen, and tons of I/O for sensors. Also on-board each Kinoma Create are 66 hardware pins (50 in the back, 16 in the front) that implement Digital Input, Digital Output, Analog-to-Digital Input (A2D), Pulse Width Modulation (PWM), I2C, and Serial Input/Output.
Kinoma Create V2 has its own integrated development environment (IDE), Kinoma Studio, that includes lots of sample projects to adapt and learn from. Wireless debugging helps make that process a pleasure. And a built-in simulator lets you code and test even when your Kinoma Create isn’t nearby. The same IDE lets you easily build Android and iOS “companion” apps for your creations, using the same exact platform and code that you’ll use to develop with Kinoma Create.
Note: This item may take longer to process due to battery installed in the equipment and therefore does not qualify for same-day shipping policy. Additionally, these batteries can not be shipped via Ground or Economy methods to Alaska or Hawaii. Sorry for any inconvenience this may cause.
Features:
Documents:
","The Kinoma Create V2 is the JavaScript-powered construction kit perfect for prototyping smart consumer electronics and Internet of Things devices. Kinoma Create removes the need to buy a bare single-board computer with loads of different add-ons by creating a plug-and-play environment with all the tools needed on board, all ready to go right out of the box! With Kinoma Create V2 you’ll be at “hello world\"" in just a few minutes. Inside each Kinoma Create V2 is a power-efficient 800 MHz ARM CPU, Wi‑Fi and Bluetooth 4.0 connectivity, a color capacitive touchscreen, and tons of I/O for sensors. Also on-board each Kinoma Create are 66 hardware pins (50 in the back, 16 in the front) that implement Digital Input, Digital Output, Analog-to-Digital Input (A2D), Pulse Width Modulation (PWM), I2C, and Serial Input/Output. Kinoma Create V2 has its own integrated development environment (IDE), Kinoma Studio, that includes lots of sample projects to adapt and learn from. Wireless debugging helps make that process a pleasure. And a built-in simulator lets you code and test even when your Kinoma Create isn’t nearby. The same IDE lets you easily build Android and iOS “companion” apps for your creations, using the same exact platform and code that you’ll use to develop with Kinoma Create. **Note:** This item may take longer to process due to battery installed in the equipment and therefore does not qualify for [same-day shipping policy](https://www.sparkfun.com/support#Same-DayShipping). Additionally, these batteries can not be shipped via Ground or Economy methods to Alaska or Hawaii. Sorry for any inconvenience this may cause. **Features:** * Color QVGA capacitive touchscreen * 800 MHz Marvell ARM SoC * Wi-Fi (802.11b/g/n/ac) and Bluetooth 4.0 (BLE) * 128 MB RAM, 32 MB SPI Flash * microSD card slot * Speaker and microphone * Wired (USB) and portable power options — includes 2600mAh 3.7V Lithium Ion (Li-ion) 18650 rechargeable battery * No breadboard required for many breakout-board-based sensors * Custom, lightweight Linux distribution to support the Kinoma platform * Digital input/output (20-36 GPIO, configurable), analog input (0-16, configurable), I2C (1 physical bus and two soft buses), UART, PWM (3) * Front pins voltage level: 3.3V or 5V **Documents:** * [Kinoma Studio IDE](http://kinoma.com/studio/) * [Quick Start Guide](http://kinoma.com/create/start/) * [Example Code](http://kinoma.com/create/examples/) * [Programming with Hardware Pins](http://kinoma.com/develop/create/pins/) * [Product Page](http://kinoma.com/create/about/) ","2016-02-25 15:40:28.036052-07","149.95","149.95","","","1","1","1","","","","8471.41.0150","265mm","175mm","60mm","1.4300lbs"," ......\'\'\',\'\'.. ......\'\',,,,,\'\'\'.................. .......\'\',,,,,,\'\'\'\'................\'\',,,;;;;:::;;;;;,.. ......\'\',,;;,,,\'\'\'................\'\'\',,;;;:::::::::::::::::::cccccccccc;. ..,,;;;,,,\'\'\'................\'\'\',,;;::::::::::::::::cccccccccccccccccccccccccccccc: .\',;\'...........\'\'\',,;;::::::::::::ccccccccccccccccccccccccccccccccccccccccccccccccc: .,,\'. .\';ccc:::ccccccccccccccccccccccccccccccccccccccccccccccccccccccccccccccccccccc: .\'. .;;:ccllllllllllllllllllllccccccccccccccccccccccccccccccccccccccccccccccccccccc; .\'. .\',,:lllllllllllllllllllcccccccccccccccccccccccccccccccccccccccccccccccccccccccc, .\'. .,,,;lllllllllllllllllccccccccccccccccccccccccccccccccccccccccccccccccccccccccccc\' ... ,,,clllllllllllllcccccccccccccccccccccccccccccccccccccccccccccccccccccccccccccc:. ... \'\',cllllllllllcccccccccccccccccccccccccccccccccccccccccccccccccccc:ccc::ccccccc:. ... \'\',cllllllllccccccccccccccccccccccccccccccccccccccccccc:::::::::::::::::::::::::. ... \'\',:llllcccccccccccccccccccccccccccc::::::::::c::::::::::::::::::::::;;,\'\'...... ... \'\'\':clccccccccccccccccccccccccccc::::::::::::::::::::::::;;,\'\'...... ... \'\'\':ccccccccccccccccccccccccc::::::::::::::::;;,,\'...... .. .\'\':cccccccccccccccccccc::::::::;;,,\'\'...... .. .\'\':cccccccccccc::::;;,,\'\'..... .. .\':cc:::;;,\'\'...... .. ..... .,. .. .....:. .. . ........c. .. . ..... ............c .. ....... ......................: .. . ..... .. .........................: .. ....... ......................................: .. . ... . .......................................: .. .......................................\'; .. .......................................\', .. .......................................,\' .. ... .......................................:\' .. ........................................c. .. ........................................c. .. .....................................,,;c. .. ...........................\',,,\'\'\'\'\'... .. ..................\',,,\'\'\'\'... .. .........\',,,,,\'\'... .. \';;,,,,\'... .. .. .. .. . ","https://www.sparkfun.com/products/13818/images.txt","Development Tools, Kits","0","","21301, 19031",""