"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"13820","DEV-13820","SparkFun ProtoShield Kit","
The SparkFun ProtoShield Kit lets you customize your own Arduino shield using whatever circuit you can come up with and then test it to make sure everything is working the way it should! The SparkFun ProtoShield Kit is based off the Arduino R3’s footprint that allows you to easily incorporate it with favorite Arduino-based device.
One of our favorite features with this version of the ProtoShield Kit is the solderable-like breadboard prototyping area! Half of this area was designed with a breadboard in mind. On the underside of the shield you will be able to see open jumper pads between each through hole to make a connection like a breadboard. Once you add a component, simply add a solder jumper between holes to make a connection. For those that prefer the standard prototyping pads, we left the other side (near the BlueSMiRF and Serial UART ports) as is.
We have also moved the prototype testing components (those used to make sure your circuit works effectively) off of the \""mainland\"" of the shield and onto a ProtoSnap styled, removable PCB. On this test area you will find soldering areas for the two yellow 3mm LEDs (as well as pins to control and power them), two 330 Ohm resistors, a 10K Ohm resistor, and a pushbutton.
Note: Since this product is a kit, assembly and a basic knowledge of soldering will be required. The SparkFun ProtoShield Kit does not come pre-assembled.
Includes:
Features:
- Arduino R3 Footprint
- Soldering Kit
- Solderable-Like Breadboard
- BlueSMiRF or Comparable 6-pin
- Detachable Test Area
Documents:
Videos
","The SparkFun ProtoShield Kit lets you customize your own Arduino shield using whatever circuit you can come up with and then test it to make sure everything is working the way it should! The SparkFun ProtoShield Kit is based off the Arduino R3’s footprint that allows you to easily incorporate it with favorite Arduino-based device.
One of our favorite features with this version of the ProtoShield Kit is the solderable-like breadboard prototyping area! Half of this area was designed with a breadboard in mind. On the underside of the shield you will be able to see open jumper pads between each through hole to make a connection like a breadboard. Once you add a component, simply add a solder jumper between holes to make a connection. For those that prefer the standard prototyping pads, we left the other side (near the BlueSMiRF and Serial UART ports) as is.
We have also moved the prototype testing components (those used to make sure your circuit works effectively) off of the \""mainland\"" of the shield and onto a ProtoSnap styled, removable PCB. On this test area you will find soldering areas for the two yellow 3mm LEDs (as well as pins to control and power them), two 330 Ohm resistors, a 10K Ohm resistor, and a pushbutton.
**Note:** Since this product is a kit, assembly and a basic knowledge of soldering will be required. The SparkFun ProtoShield Kit does not come pre-assembled.
-> <-
**Includes:**
* 1x [SparkFun Arduino ProtoShield - Bare PCB](https://www.sparkfun.com/products/13819)
* 1x [Arduino Stackable Header Kit - R3](https://www.sparkfun.com/products/11417)
* 2x [LED - Basic Yellow 3mm](https://www.sparkfun.com/products/532)
* 2x [Mini Pushbutton Switch](https://www.sparkfun.com/products/97)
* 2x [Resistor 330 Ohm 1/6th Watt PTH](https://www.sparkfun.com/products/8377)
* 1x [Resistor 10k Ohm 1/6th Watt PTH](https://www.sparkfun.com/products/8374)
**Features:**
* Arduino R3 Footprint
* Soldering Kit
* Solderable-Like Breadboard
* BlueSMiRF or Comparable 6-pin
* Detachable Test Area
**Documents:**
* [Schematic](https://cdn.sparkfun.com/assets/9/5/a/f/6/SparkFun_ProtoShield_Kit_rev40.pdf)
* [Eagle Files](https://cdn.sparkfun.com/assets/0/8/d/5/b/SparkFun_ProtoShield_Kit_rev40.zip)
* [Hookup and Assembly Guide](https://learn.sparkfun.com/tutorials/sparkfun-arduino-protoshield-hookup-guide)
* [GitHub](https://github.com/sparkfun/Arduino_ProtoShield_Bare_PCB)
**Videos**
","2018-05-17 15:07:07.807071-06","12.5","12.511.8811.2510.63","1","1","1","","1","","","1","8534.00.0095","125mm","78mm","8mm","0.0368lbs","
.
.\';l,. ..
.. .. .xOOOOOo.. ..
....;lo:.., .dOOOOOk,... ..
...\',,,;..\';:;::c;::cc\',;. cOOO000l.... .
.\',\',\'\'\'\'\',:loodllll:c;,;;:,,;. ,kOOOO0x,. ..
;;,\'\',;:ccoloclclcc:lcc:;,;c,\',, .dOO000O;...
..\'coloclcl:lco:lcoclcocc:lc;,,::,,; .cO00OOx\'
.\' \';::c:;occ:lcc:lcl:ccl:cllc:cll:c:;\';:,,;. ,c,..
ldKxc \'cccdllc:c:occ:lcc:clc::lcc:lcl:lcl;,,::,\',, .,cokk:.. ..
.okxo. ,l:cc:dl:occ:lc::clcc:l:c:l:c:c;::lc;;lol;,;. :xkkxkko. .. ..
.. \'dl\';o:;;:cll:ccl:c::;;;:,;;c;:;;clc;;;;:,,;. ,xkkkkkx;.. ...
.,:, .:,\'cc;\';cl:c:l;c;c,,;:;,\';:;;::;:co:,,;c,,,, .okkkkkkc.... .
.xOOOOOc .:,\';c;,;;l::,c,:,:;;;,;:,,:;c;c;ccc:;;,:;,,;. ckkkkkOx\'.
.\'lOOOOOOc .:,\':o;,;:l;:,:;:;:;\';;:;,,:;c:c;;:ll;,,cc,,;. ,kOkkxo\'
.. ....lOOOOOkl .:,\';:;,;;lcc,:::;;;,::;;:,::c:c;;::;,;,,:,\':. .;\'..,lxc
.. ..\'lOOOkOOl ;,\';l::c:o::,::;:;:,;;:;;,:;::::cc;l;;:clll:\' ,ddkoo
.. ....cOkkkOOo ;llloc;;;ccc;;:;:;:;;;.\',;;,c:\'.:d::lo:lldoc,. \'c:,\'
......\'cOOko:, ;,,,cc;,:ll:;,:,:;:;,\'\';;;,cd,.::.:lcll:l:c,.
.. ...,:okx. ,;,,::;;,;:,;,:;:,ccl:;;;cooc::cooddl;..
.,OOkkkkd. \':,\':c;,;::\';,cloxxolcccc:;,\'\':;\'.
....:kkkkkkd. .:,\':c,,:;;;:ccc:l:l;,\'\'\'...
......\':kkkkkkx\' .::cl:clc:,,:,c:::,\'.
........;kOOOkko .\':oc\':\',,\'\'.
........,oc,. ,;::;...
.. .. ..
","https://www.sparkfun.com/products/13820/images.txt","Arduino Shields,
Kits,
Arduino,
SparkFun","4","","https://www.youtube.com/watch?time_continue=1&v=3VJPLWdjUGM","14997,
11021,
15123,
15087,
13975,
12847,
12795,
19177,
11367,
18158,
116,
14352,
14129,
9325,
12761,
13116,
11224,
12043,
13819,
10587,
9280,
20672,
12807,
12046"