"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "13854","PRT-13854","Lithium Ion Battery - 850mAh","
These are very slim, extremely light weight batteries based on Lithium Ion chemistry. Each cell outputs a nominal 3.7V at 850mAh! Comes terminated with a standard 2-pin JST-PH connector - 2mm spacing between pins. These batteries require special charging. Do not attempt to charge these with anything but a specialized LiPo charger.
Battery includes built-in protection against over voltage, over current, and minimum voltage. Please use caution when using this battery in wearable projects. When using conductive thread, a short in the thread can create sparks and heat. We recommend using coin cell batteries for beginners.
Note: This battery is not available to ship to Alaska or Hawaii, or through any express services (2-day, overnight), or internationally. This is temporary! Check out our blog post for more information. Additionally orders may take longer to process and therefore do not qualify for same-day shipping. Sorry for any inconvenience this may cause!
Note: This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken.
Features:
Documents:
","These are very slim, extremely light weight batteries based on Lithium Ion chemistry. Each cell outputs a nominal 3.7V at 850mAh! Comes terminated with a standard 2-pin JST-PH connector - 2mm spacing between pins. These batteries require special charging. Do not attempt to charge these with anything but a specialized LiPo charger. Battery includes built-in protection against over voltage, over current, and minimum voltage. Please use caution when using this battery in wearable projects. When using conductive thread, a short in the thread can create sparks and heat. We recommend using [coin cell batteries](https://www.sparkfun.com/search/results?term=coin+cell+battery) for beginners. **Note:** This battery is not available to ship to Alaska or Hawaii, or through any express services (2-day, overnight), or internationally. This is temporary! Check out our [blog post](https://www.sparkfun.com/news/2248) for more information. Additionally orders may take longer to process and therefore do not qualify for [same-day shipping](https://www.sparkfun.com/support#Same-DayShipping). Sorry for any inconvenience this may cause! **Note:** This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken. **Features:** * Excellent long-term self-discharge rates (<8% per month) * Robust power source under extreme conditions (-25 to 60C) * 1.75\"" x 1.37\"" (44.45 mm x 34.79 mm) **Documents:** * [Datasheet](http://cdn.sparkfun.com/datasheets/Prototyping/850mah-en-1.0ver.pdf) * [JST Connector](http://www.sparkfun.com/datasheets/Prototyping/Connectors/ePH.pdf) * [MSDS](https://cdn.sparkfun.com/datasheets/Prototyping/MSDS%20603443.pdf) ","2017-01-11 12:04:56.686116-07","10.95","10.95","1","1","1","","","","","","8507.60.0000","83mm","17mm","54mm","0.0416lbs"," .\'\'. .\';:;;;\'. ..,;;,,,,,,,,. .\',;,,\'\'\'\'\'\',\',\',;\' .\',;,\'\'\'\'\'\'\'\'\'\'\',\'\'\',,;\' ..\',;,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',;,. ..\',;,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',;,\'\'\'\'\'\'\',,,. ..,;;,\'\'\'.\'\'\'\'\'\'\'\'\'\'\'\'\'\';c;:;;:;,\'\'\'\'\',,. ..,;,\'\'..\'.......\'\'\'\'\'\';;:::,,;lcc,\'\'\'\'\'\'\'\',,. ....,;,\'..............\'\'\',;;;,:,::::::cc,\'\'\'\'\'\'\'\'\',,\'. .\';ccc;\'...................,::,::c::;\'\'\',,\'\'\'\'\'\'\'\'\'\'\'\'\'\',. ..,;clc:::;\'............\';,c,.\'\',\'\',,;;;:\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'.. . ..,,:...\';::;;;;\'.........;,;,\',;:,;,\'\'\'.,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'.. . .. .\'\';;.\'...\'\',;;;;;;\'.....\'.\',;;\'.;,,;::,..\'\'\'\'\'\'\'\'\'\'\'\'\'.. . .c.o, ..\'.,.\':ooo:\';::::;;\'..,.....,;,::;\',....\'\'\'..\'.\'\'.... . ::o .\',\'coodxdd:,,;;;;;;\'.......\',,\'................. . \'o\' .\':lxOOOkxxc,,;;;;;;\'..;;................... . c. .\';cllllc;. .,;oxkocodo:,,;;;;;;\'.................. lc,ddc,......,:oo, .\';cc;:lodoc,,;:;;:;\'............. .. ;kx:. \'l, \'od:loldoolc;,;::::;\'........ .. cxcc. co. .;lccc;:dxOkxodl,,;;;::;\'.... .. dldc;\' cx\' .;c;..\',;llcokkxddddl,,;;;;,.. ... ,xodl\';. .kd. \'c:\'\',\'. ..,;,;ooolod:\'\'\'....... \'dddd\',, kcl,:c:,,. .\'..\'lodd:o\'....... \'lkk:.;\' ..\'ckdd:,,. .\'\'\'xxoc:. .... .\'okkoclooolcldc:\'. .,;;;;.... .,coodol:::,. ..\'.. ","https://www.sparkfun.com/products/13854/images.txt","Battery","428","","15663, 18286, 13851, 14411, 15217, 17381, 10217, 13777, 15574, 10255, 12711, 9749, 17273, 12052, 20595, 20748, 17715, 15593, 11641, 8613, 25270",""