"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "13855","PRT-13855","Lithium Ion Battery - 2Ah","
These are very slim, extremely light weight batteries based on Lithium Ion chemistry. Each cell outputs a nominal 3.7V at 2000mAh! Comes terminated with a standard 2-pin JST-PH connector - 2mm spacing between pins. These batteries require special charging. Do not attempt to charge these with anything but a specialized Lithium Polymer charger.
Battery includes built-in protection against over voltage, over current, and minimum voltage. Please use caution when using this battery in wearable projects. When using conductive thread, a short in the thread can create sparks and heat. We recommend using coin cell batteries for beginners.
Note: This battery is not available to ship to Alaska or Hawaii, or through any express services (2-day, overnight), or internationally. This is temporary! Check out our blog post for more information. Additionally orders may take longer to process and therefore do not qualify for same-day shipping. Sorry for any inconvenience this may cause!
Note: This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken.
Features:
Documents:
","These are very slim, extremely light weight batteries based on Lithium Ion chemistry. Each cell outputs a nominal 3.7V at 2000mAh! Comes terminated with a standard 2-pin JST-PH connector - 2mm spacing between pins. These batteries require special charging. Do not attempt to charge these with anything but a specialized Lithium Polymer charger. Battery includes built-in protection against over voltage, over current, and minimum voltage. Please use caution when using this battery in wearable projects. When using conductive thread, a short in the thread can create sparks and heat. We recommend using coin cell batteries for beginners. **Note:** This battery is not available to ship to Alaska or Hawaii, or through any express services (2-day, overnight), or internationally. This is temporary! Check out our blog post for more information. Additionally orders may take longer to process and therefore do not qualify for same-day shipping. Sorry for any inconvenience this may cause! **Note:** This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken. **Features:** * Excellent long-term self-discharge rates (<8% per month) * Robust power source under extreme conditions (-25 to 60C) * Dimensions: 5.6mm x 49.2mm x 68.8mm * Weight: 36g (1.27oz) **Documents:** * [JST connector](http://www.sparkfun.com/datasheets/Prototyping/Connectors/ePH.pdf) * [MSDS](https://cdn.sparkfun.com/assets/parts/1/1/4/6/2/MSDS_605068a.pdf) ","2017-07-27 15:04:45.457501-06","13.95","13.95","1","1","1","","","","","","8507.60.0000","83mm","53mm","18mm","0.0875lbs"," ..;cl:;\'. .lkkkkddoooo:\'. .cOOkkdl:;;:ccllol;. .:oO0kdc:;,,,,;;;::clllc,. .\';;:cdoc;,,,,,,,,,,,,,;;:clll:,. .,cc:cloll:,,,,,,,,,,,,,,,,,,,,,;::cllc,. ..,;;;;;;;;;;llcoccocloc;,,,,,,,,,,,,,,,,,,,,,,,,,,,;:ccll:\'. ,lo;\'.....,,,\'\'.;coololl:,,\',,,,,,,,,,,,,,,,,,,,,\',,\',,,,,,;:cclc;. ,;d\' \'ckOOkdc,\'\'\'\',,,,,,,,,,,,,,,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',;::cl:,. ;.l. .;oxOOxo:,\'\'\',,,,,,,,,,,,,,,,;,,,,,,,,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',;:ccl:\'. .,.l ,:cdkkkdc;,\'\'\',,,,,,,,,,;,,,,,;:;;;;;,,,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',;::cc;\' .,.c ,xOOxkdl:,,,,,,,,,,,,,,,,,,,,,;;;,\',;;,,\',,,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',;:ccc,. :\'o .:dkkddl;,,,,,,,,,,,,,,,,,,,\'\',;;:;,;,,:;,,;;;;,,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',,;:cc:\'. :x. .\';:;,;::::;,\'\',,,,,,,,,,\',\'\'\'\'\'\'\'\'\',;,,;;,\',,;;;;;;;,,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',;;::;\'. c: .\'::::. ..,;:;,,\'\',,,,,,,\'\'\'\'\'\'\'\'\'\'\'\'\'\',,;;;;;,;;;,;;;;,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'..\'. :. ..\',,\'. .\';::;,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',,;,;;,,;;,,,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'.. ... :\' ..\'.. ..,::;,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',\'\'\'\',,,;;,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'.. .. ,; ..... .\';:;,,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'. .;\' .... ..,;;;,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'. .;. .... .\';;;,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'..\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'...\'\'\'\'. .;,. ..... .\',;;;,\'\'\'\'\'\'\'\'\'\'..\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'...\'\'\'\'. \':,. .... ..,;;;,\'\'\'\'..\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'..\'\'\'\'. .\';,. ..... ..\',;;,,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'. .,,. ..... ..,;;;,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'.. .\',. ..... .\',;;;;,\'\'\'\'\'\'\'\'\'\'\'.. .;:. ..\'... ..,;;;;,,\'\'\'\'\'.. .,l:. .........\',;;;;,\'. .:oc\'. .........\',.. ,ll:,. .......... .,:cc:,\'. ...... .,;cll;..... . ....... . ","https://www.sparkfun.com/products/13855/images.txt","Battery","318","","18712, 15663, 18286, 22560, 13851, 14411, 15217, 17381, 10217, 15574, 18011, 10255, 17272, 14812, 12711, 20595, 17273, 20748, 8822, 15423, 9749, 17715, 15593, 11641",""