"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "13898","COM-13898","White Tri-Color LED Strip - Addressable, Sealed (1m)","
These are sealed, addressable 1-meter-long 5V white tri-color LED strips that come packed with 60 SK6812 5050 LEDs. Each of these strips is enclosed by a flexible silicon jacket with an IP65 waterproof rating to protect your precious LEDs. Unlike our other addressable LED strips, this version does not feature RGB LEDs. Instead, you will be able to change each LED to provide a unique warm white, cool white, or amber combination. You will be able to control each LED individually, which gives you the ability to create cool lighting effects for your car, fish tank, or perhaps under-cabinet lighting in your kitchen!
These LED strips use a data transmission frequency of 800Kbps with their refresh rate set at 30 frames per second.
Features:
Documents:
","These are sealed, addressable 1-meter-long 5V white tri-color LED strips that come packed with 60 SK6812 5050 LEDs. Each of these strips is enclosed by a flexible silicon jacket with an [IP65](http://en.wikipedia.org/wiki/IP_Code) waterproof rating to protect your precious LEDs. Unlike our other addressable LED strips, this version does not feature RGB LEDs. Instead, you will be able to change each LED to provide a unique warm white, cool white, or amber combination. You will be able to control each LED individually, which gives you the ability to create cool lighting effects for your car, fish tank, or perhaps under-cabinet lighting in your kitchen! These LED strips use a data transmission frequency of 800Kbps with their refresh rate set at 30 frames per second. **Features:** * Operating Voltage: 5VDC * Watts per 60 LEDs/M: 14.4(max)W * Entire Piece LED Quantity: 60 pcs * 256 Level Gray Scale -- Adjustable * Adhesive Backing **Documents:** * [Datasheet](https://cdn.sparkfun.com/datasheets/Components/LED/S606812WWY.pdf) ","2016-06-09 15:43:37.396609-06","19.95","19.9518.9517.96","","","","","","","","","8541.40.6020","186mm","158mm","18mm","0.1896lbs"," ................ . .................................. ........... . ........... ........ .. ......... ....... .............................. ...... ...... ............ . .. ............ ..... ...... .... .. ..... .... ..... ..... ..... .... ... ... .. .... .... ... . ... . ... .. ... .. .. . .xKKx .. . .. . .kK0kd\' ... .. .\' . \'x\'. . . ... . ;: . . ..... . ;. . .\';. .. ,, . . .....\'; . .l. . ......... .,. . .;\' . . .. \'.. .. ....\',.. ;. .. . .l00d::,\'. ;. . \'cl:,.. : .. .. . . ...... ... . .. .. . ... .. .... ... . ...... .... .... .. ... . . . ","https://www.sparkfun.com/products/13898/images.txt","Addressable, Other LEDs","0","","16347, 16346, 14016, 13282, 15205, 16792, 14575, 14015",""