SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-19T00:23:54-06:00SparkFun ElectronicsLotharyx on PRT-00139 - USB Female Type B ConnectorLotharyxurn:uuid:bf30cdcd-3a71-de83-094b-5d5737fa5bdc2013-10-18T10:45:11-06:00<p>Any plans for a breakout board for this? Just eyeballing it, it seems like the pins might not be quite long enough to make solid connection into a breadboard.<p>(See related comment on the vertical Type-B breakout board)</p></p>
MichaelK on PRT-00139 - USB Female Type B ConnectorMichaelKurn:uuid:0a12c9f8-a234-08de-f1bf-3668de44082f2012-07-15T07:07:31-06:00<p>It looks like the scales on the pictures are wrong. This thing is 16mm long, not 32. The width and height isn't 3cm either.</p>
baum on PRT-00139 - USB Female Type B Connectorbaumurn:uuid:4519c844-2f2e-26f5-8272-9fed101084d52011-12-12T17:23:43-07:00<p>Love how they tell you the pinout in the datasheet.</p>
RobertC. on PRT-00139 - USB Female Type B ConnectorRobertC.urn:uuid:4785608b-b457-ee4b-91ca-e361f003a62d2011-08-02T16:42:49-06:00<p>Yes! I transferred some stock over from our production stock. Have at 'em!</p>
Customer #147118 on PRT-00139 - USB Female Type B ConnectorCustomer #147118urn:uuid:cb90b97a-7839-61bb-7bcf-714ba30d89f72011-08-02T16:03:51-06:00<p>second this! Really need some</p>
vgrassia on PRT-00139 - USB Female Type B Connectorvgrassiaurn:uuid:dd6cd1ca-1fbe-6b0c-61d9-6c360741dd092011-07-22T16:53:32-06:00<p>I understand that the datasheet says not more than 1A per contact, but would this part not function properly (or melt) at 1.2 amps on one of the contacts? The rest of the contacts would be under 500mA.</p>
2knives on PRT-00139 - USB Female Type B Connector2knivesurn:uuid:d166413f-0a3d-efe4-6ad9-f83ff722dc172010-04-19T03:25:56-06:00<p>Are these gonna be back in stock anytime soon?<br>
Thanks,</p>