This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: This is an class 10 16GB micro SDHC card that is pre-installed with the NOOBS operating system for the Raspberry Pi. This SD card and adapter is perfect for a Raspberry Pi first timer or beginner while still providing convenience for anyone with more experience with the platform. This little card allows you to start using your Raspberry Pi straight out of the box without worrying about imaging it on your own.
NOOBS is an easy operating system installer which contains Raspbian. It also provides a selection of alternative operating systems which are then downloaded from the internet and installed.
Includes:
Documents:
There’s a lot of Raspberry Pi information going around lately. Whether it’s Pi A, A+, B, B+, or Pi 2 B, any forum will ha…
Have some fun coding your very own AI robot with TJBot, a do-it-yourself template to learn, experiment, and explore AI with I…
Everyone knows and loves Raspberry Pi, but what if you didn't need additional peripherals to make it wireless. The Raspberry …
Do you own a Raspberry Pi2 or Pi3? Have you always wanted to use it to set up your very own gaming station? The SparkFun PiRe…
This 8mp camera module is capable of 1080p video and still images that connect directly to your Raspberry Pi. This is the plu…
The DAQCplate (Data Acquisition and Controller) from Pi-Plates adds a rich set of input/output options to your Raspberry Pi. …
The RELAYplate from Pi-Plates is the first dedicated relay board for the Raspberry Pi designed to meet the safety requirement…
The JustBoom Amp HAT is a high-quality audio amplifier designed specifically for the Raspberry Pi. Digital-to-analog conversi…
The MOTORplate from Pi-Plates brings a suite of professional motion control features to your Raspberry Pi. These plates can e…
What can you do with the Raspberry Pi, the affordable computer the size of a credit card? All sorts of things! If you're lear…
This is an awesome little microSD USB reader. Just slide your microSD card into the inside of the USB connector, then stick t…
This is the Web of Things (WoT) Kit, a comprehensive and hands-on kit that teaches about the intersection of the Internet of …
The JustBoom DAC HAT is a plug-and-play, high-resolution, digital-to-analog converter for the Raspberry Pi. Simply stack the …
The JustBoom Digi HAT is a high-resolution digital audio output add-on board for the Raspberry Pi. Simply stack the plug-and-…
This is a high-quality switching 'wall wart' AC to DC 5.1V 2,500mA USB Micro-B wall power supply manufactured specifically fo…
This 7" Raspberry Pi Touchscreen LCD provides you with the ability to create a standalone device that can be utilized as a cu…
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
The SmartiPi Touch is a case and stand for the official [Raspberry Pi 7" Touchscreen LCD](https://www.sparkfun.com/products/1…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
The Raspberry Pi is everybody's favorite little computer, the last thing that you'd want is for something bad to happen to it…
The Edimax WiFi Adapter is a nano-sized USB wireless adapter that supports maximum range and speed when connected to your loc…
The Raspberry Pi is THE new favorite of development platforms, so the last thing that you’d want is for something bad to ha…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 3.3V Arduino runnin…
This is the SparkFun Pi Wedge, a small board that connects to the 40-pin GPIO connector on the Raspberry Pi and breaks the pi…
Based on 1 ratings:
Forgot your password?
No account? Register one!