This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: Are you a Java developer looking to add advanced hardware I/O capabilities to your Android or PC application? Well, then the IOIO-OTG is for you! The IOIO-OTG (pronounced “yo-yo-O-T-G”) is a development board specially designed to do just that. It features a PIC microcontroller, which acts as a bridge connecting an app on your PC or Android device to low-level peripherals like GPIO, PWM, ADC, I2C, SPI and UART. An app-level library helps you write control code for these low-level peripherals in the same way you’d write any other Java app! This special version of our older Version 2 of the IOIO-OTG comes with female headers already soldered onto the board!
What separates the IOIO-OTG from previous IOIO boards is the ability to leverage the USB On-The-Go specification to connect as a host or an accessory. There are several ways to connect the IOIO to your Java app. If the app is running on your Android device, the IOIO-OTG will act as a USB host and supply charging current to your device (meaning the IOIO-OTG will need its own power source). If your app is running on a Windows, Linux or OSX machine, the IOIO-OTG will assume device mode and present itself as a virtual serial port. When in device mode, the IOIO-OTG can be powered by the host! Connecting a USB Bluetooth dongle will cause the IOIO-OTG to show up as a Bluetooth serial connection so you can go wireless!
A switch on the board can be used to force the IOIO-OTG into host mode, but most of the time the board can be left in “auto” mode, and it will detect its role in the connection. We’re now shipping the IOIO-OTG board loaded with the V4.00 bootloader and the V3.30 application firmware. New application firmware is frequently released, and can be upgraded without needing a programmer using the IOIODude application.
The board includes a JST connector for attaching a barrel jack and there are several pin headers broken out for voltage and ground access. A trimpot on the board allows you to adjust the charge current used when the IOIO-OTG is acting as a host. Unlike in the newer version of the IOIO-OTG, a USB-A to micro-A OTG cable is NOT included. The V2 IOIO-OTG was found in our old IOIO SIK, and once we are out of stock of this product we will not be restocking it.
Note: Please do not power your IOIO-OTG with 10V over longer wires. This may cause your board to fail.
Note: This product is a collaboration with Ytai Ben-Tsvi. A portion of each sale goes back to him for product support and continued development.
Documents:
Everyone knows and loves Raspberry Pi, but what if you didn't need additional peripherals to make it wireless. The Raspberry …
Are you a Java developer looking to add advanced hardware I/O capabilities to your Android or PC application? Well then the I…
This is a high quality switching 'wall wart' AC to DC 5V 2000mA Barrel Jack wall power supply manufactured specifically for S…
High quality switching 'wall wart' AC to DC 9V 650mA wall power supply manufactured specifically for Spark Fun Electronics. T…
USB 2.0 type A to micro USB 5-pin. This is a new, smaller connector for USB devices. Micro USB connectors are about half the …
This is a high-quality switching 'wall wart' AC to DC 5.1V 2,500mA USB Micro-B wall power supply manufactured specifically fo…
This is a high quality switching 'wall wart' AC to DC 5V 2000mA USB Micro-B wall power supply manufactured specifically for S…
USB On-The-Go is a really useful USB specification! It allows some small devices that would usually be unable to act as a hos…
Sure, your flashing, chip-tune playing T-shirt is really cool at the party... but at some point you need to turn it off. And …
The Big Easy Driver, designed by [Brian Schmalz](http://www.schmalzhaus.com/), is a stepper motor driver board for bi-polar s…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
The Teensy is a breadboard-friendly development board with loads of features in a, well, teensy package. Each Teensy 3.6 come…
This board allows you to interface with your car's OBD-II bus. It provides you a serial interface using the ELM327 command se…
The Android operating system is becoming more and more popular among embedded device manufacturers making it evermore practic…
The SparkFun Tinker Kit (STK) is a great way to get started with programming and hardware interaction with the Arduino progra…
There’s a lot of Raspberry Pi information going around lately. Whether it’s Pi A, A+, B, B+, or Pi 2 B, any forum will ha…
If you need to knock up a quick prototype there's nothing like having a pile of jumper wires to speed things up, and let's fa…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
This is a simple two wire cable. Great for jumping from board to board or just about anything else. There is a 2-pin JST conn…
This is an 8 gig microSD memory card. It's perfect for massive datalogging without taking up a lot of space. These microSD ca…
Yes you read that correctly - 10Farad capacitor. This small cap can be charged up and then slowly dissipated running an entir…
The SparkFun OpenLog is an open source data logger that works over a simple serial connection and supports microSD cards up t…
This is a handy little Bluetooth USB mini-adapter. This adapter supports Bluetooth v2.0 class 1 and has a maximum distance of…
Two pin JST connector to a 2.1x 5.5mm barrel jack, 6.25 inch long jumper cable. We use this cable to adapt from a wall power …
No reviews yet.
Forgot your password?
No account? Register one!