"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"13968","SEN-13968","SparkFun OpenPIR","
The SparkFun OpenPIR is a highly customizable Passive Infrared (PIR) sensor based around the NCS36000 PIR controller. Passive infrared (PIR) sensors are able to detect motion in a small/local area –-- they’re the sensor of choice in security systems, home automation and proximity-sensing applications. The OpenPIR allows you to set the sensitivity, trigger time and pulse mode of the motion sensor so you can tailor-fit it to your application!
The OpenPIR has a multitude of characteristics unique to itself, including two trimpots to adjust sensitivity (view distance) and the oscillator to control the length of time the output remains HIGH, as well as a trigger that supports two motion-detection modes: single-pulse and dual-pulse. Additionally, each OpenPIR is equipped with a reverse-entry green LED, which duplicates the status of the OUT pin. When motion is detected, the LED will illuminate; otherwise it will remain off.
The SparkFun OpenPIR supports a power supply range of 3VDC to 5.75VDC at 80µA standby (3mA when detecting motion) and is able to be connected via a standard 0.1\"" header or a 4-pin JST PH connector.
Need a custom board? This component can be found in SparkFun\'s
À La Carte board builder. You can have a custom design fabricated with this component - and your choice of hundreds of other sensors, actuators and wireless devices - delivered to you in just a few weeks.
Features:
- Voltage Supply Range: 3VDC to 5.75VDC
- Standby Average Current: 80µA
- Motion-Detected Average Current: 3mA (LED enabled)
- Integrated 2−Stage Amplifier
- Internal LDO to Drive Sensor
- Internal Oscillator with External RC
- Single or Dual Pulse Detection
Documents:
","The SparkFun OpenPIR is a highly customizable Passive Infrared (PIR) sensor based around the NCS36000 PIR controller. Passive infrared (PIR) sensors are able to detect motion in a small/local area –-- they’re the sensor of choice in security systems, home automation and proximity-sensing applications. The OpenPIR allows you to set the sensitivity, trigger time and pulse mode of the motion sensor so you can tailor-fit it to your application!
The OpenPIR has a multitude of characteristics unique to itself, including two trimpots to adjust sensitivity (view distance) and the oscillator to control the length of time the output remains HIGH, as well as a trigger that supports two motion-detection modes: single-pulse and dual-pulse. Additionally, each OpenPIR is equipped with a reverse-entry green LED, which duplicates the status of the OUT pin. When motion is detected, the LED will illuminate; otherwise it will remain off.
The SparkFun OpenPIR supports a power supply range of 3VDC to 5.75VDC at 80µA standby (3mA when detecting motion) and is able to be connected via a standard 0.1\"" header or a 4-pin JST PH connector.
***
Need a custom board? This component can be found in SparkFun\'s
À La Carte board builder. You can have a custom design fabricated with this component - and your choice of hundreds of other sensors, actuators and wireless devices - delivered to you in just a few weeks.
***
-> <-
**Features:**
* Voltage Supply Range: 3VDC to 5.75VDC
* Standby Average Current: 80µA
* Motion-Detected Average Current: 3mA (LED enabled)
* Integrated 2−Stage Amplifier
* Internal LDO to Drive Sensor
* Internal Oscillator with External RC
* Single or Dual Pulse Detection
**Documents:**
* [Schematic](https://cdn.sparkfun.com/datasheets/Sensors/Proximity/SparkFun-OpenPIR.pdf)
* [Eagle Files](https://cdn.sparkfun.com/datasheets/Sensors/Proximity/SparkFun-OpenPIR.zip)
* [Hookup Guide](https://learn.sparkfun.com/tutorials/openpir-hookup-guide)
* [Datasheet](https://cdn.sparkfun.com/datasheets/Sensors/Proximity/NCS36000-D.PDF) (NCS36000)
* [GitHub](https://github.com/sparkfun/OpenPIR)
","2017-04-27 14:48:46.312093-06","17.5","17.516.6315.7514.88","1","1","","","1","","","1","9031.49.9000","105mm","49mm","19mm","0.0144lbs","
....
.,c;....,:.
.,cdxd; .oc.
.:dkkd::,: .:lo\'
.;okkOOko. ;. :,. .,;
.,cokkOOOOdol,..\'. .;.
..:dc,.\',ddooc;... \',
.\'lc...,.,lo:\'. .;.
.,co;\'..;\'ccdl\'. ..
.,ccc;...cllddxc.
\'co:;\'.,.:cddlo:,.
.,cldxx;.\':\'dkxl....
c;. .;dkkxl;\'....
,c ld;. ....
.c, .;d. .. .,
.:doodxxo. ... .;.
,dxkkd,. ... \',
\'okkl;.. .. .;.
.cxxc,... . .,\'
.;dxc,\'.. ... .;
\'odl,,.. ... .l.
.cxo;,\'.. .... :d;
.;dd:,,.. ..... .dkxl.
\'odl,;... ..... ....dkkkd\'
.cxo;:\'.. .........\';xkOkkxc
.;ddl:... ......\'\':lxxdc::coo.
\'odlc\'... .......\'\';ccodxxl .;o
.cdoc;\'.. .....\'\',:codkxxxkxc .d.
.;do:,;.. ........,,;:;,:dkkkkkkOOkl\'...,l,
\'odl,;.. ......................,;cl,\',;:dxcokkkOOOOOOkxo:\'.
.lxo;;\'. ..... .....,:c::,,;:;.\'.lxlckOOOOkxo;.
.:xd:;,.. ....\',;;c;;;,;;..\';\':c\',.;xkdl;.
,ddl;,.. ....\'\';:,ll,;c.\'.,;;,;,\';...;\'..
.lxo;,... .....\',:cl;ood;..\':;\';\'c....;;,.
.:xo:,,......\'llcollllodxo:,;c;...\'::\'.
,ddl;:;;;;:ll:oc:\',;cc:d....;;\'.\'.
.lxxdoddoooxo;,;ooxxxl,,...,..
.:xkxc. .,oloxodllll,,.
.,oo ,xkkkxl;\'.
.l\' cddl;.
.;c;,,;c;\'.
.....
","https://www.sparkfun.com/products/13968/images.txt","Distance,
Infrared,
SparkFun","1030","","17544,
15569,
20812,
21286,
14351,
18993,
14607,
22494,
116,
23253,
20813,
16826,
24049,
12772,
14844,
14843,
19518,
17777,
13285,
15177,
15948,
19519,
19218,
18448",""