{"id":14001,"sku":"SEN-14001","name":"SparkFun 9DoF Razor IMU M0","description":"
The SparkFun 9DoF Razor IMU M0 combines a SAMD21 microprocessor with an MPU-9250 9DoF (9 Degrees of Freedom) sensor to create a tiny, reprogrammable, multipurpose IMU (Inertial Measurement Unit). It can be programmed to monitor and log motion, transmit Euler angles over a serial port or even act as a step-counting pedometer.<\/p>\n\n
The 9DoF Razor\u2019s MPU-9250 features three 3-axis sensors---an accelerometer, gyroscope and magnetometer---that give it the ability to sense linear acceleration, angular rotation velocity and magnetic field vectors. The onboard microprocessor, Atmel\u2019s SAMD21, is an Arduino-compatible, 32-bit ARM Cortex-M0+ microcontroller also featured on the Arduino Zero<\/a> and SAMD21 Mini Breakout<\/a> boards.<\/p>\n\n In addition to a pair of ICs, the 9DoF Razor IMU includes a \u00b5SD card socket, LiPo battery charger, power-control switch, and a host of I\/O breakouts for project expansion. It comes preprogrammed with example firmware and an Arduino-compatible bootloader, so you can customize the firmware and flash new code over a USB connection.<\/p>\n\n If you need even better performance then the OpenLog Artemis<\/a> is the tool for you, featuring the updated ICM-20948 capable of nearly 250Hz logging of all nine axis.<\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n Videos<\/strong><\/p>\n\n\n
\n
\n