SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-28T04:59:01-06:00SparkFun ElectronicsCustomer #1039039 on COM-14016 - LED RGB Strip - Addressable, 5m (APA102)Customer #1039039urn:uuid:e6568a12-e793-d33f-6618-fae3dabfb85c2018-12-06T13:54:34-07:00<p>Hello! What is the current consumption of the strip or each led when brightness is set to 0?</p>
Customer #347862 on COM-14016 - LED RGB Strip - Addressable, 5m (APA102)Customer #347862urn:uuid:ed16be98-bb35-1608-ba56-c9410b1b26882017-06-21T16:05:48-06:00<p>Sell the LEDs separately, without soldering?</p>
Crizo on COM-14016 - LED RGB Strip - Addressable, 5m (APA102)Crizourn:uuid:079b3260-f3ea-5b30-95e4-ead7037980dd2016-10-23T09:20:50-06:00<p>Can anyone tell me what the pad spacing is on the strip itself?</p>