This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: Flip-Pins are a fantastic new way to add headers to your breakout board. Designed by Fliptronics, Flip-Pins are the third generation of the Integrated Circuit (IC) pins that can be soldered into a PCB and that look and act as much like an IC pin as possible. With the unique plastic aligner, the pins are held 0.100" apart, with a 0.062" solder tail exposed.
Each of the 14 pins comes in a black plastic sleeve, to keep them aligned while soldering. Once soldered, the sleeve gets removed, and you are left with headers that can easily fit into a breadboard or IC socket with the greatest of ease. If you don’t need all 14 pins, that’s fine! Simply cut the plastic sleeve down to the number of pins needed. If you need more, we also offer 8-pin and 20-pin lengths, and these can easily be doubled up for even longer lengths.
A significant feature of Flip-Pins is that their width (0.020") is the same as traditional Dual-Inline-Package (DIP) IC pins, and so Flip-Pins are directly compatible with standard breadboards. Many people use header pins, which are square, to connect their PCBs to breadboards and are unaware that header pins damage the breadboard because they are wider than standard DIP pins.
Note: After soldering, the Flip-Pin will be near flush with the upper side of the PCB. Don’t worry; this is normal and is the desired effect.
Documents:
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
**Description**: This is your tried and true full size solderless breadboard! It has 2 split power buses, 10 columns, and 63 …
Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them exte…
This white Mini Breadboard is a great way to prototype your small projects! With 170 tie points there's just enough room to b…
Dip sockets for all your prototyping needs. If you've ever had to de-solder a dip part from a circuit board, you know how val…
Flip-Pins are a fantastic new way to add headers to your breakout board. Designed by Fliptronics, Flip-Pins are the third gen…
Dip sockets for all your prototyping needs. If you've ever had to de-solder a dip part from a circuit board, you know how val…
Flip-Pins are a fantastic new way to add headers to your breakout board. Designed by Fliptronics, Flip-Pins are the third gen…
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
The Teensy is a breadboard-friendly development board with loads of features in a, well, teensy package. Each Teensy 3.2 come…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 3.3V Arduino runnin…
These headers are made to work with the Arduino Uno R3, Leonardo and new Arduino boards going forward. They are the perfect h…
If you need to knock up a quick prototype there's nothing like having a pile of jumper wires to speed things up, and let's fa…
The SparkFun ESP32 Thing is a comprehensive development platform for Espressif’s ESP32, their super-charged version of the …
This is a small 12mm round speaker that operates around the audible 2kHz range. You can use these speakers to create simple m…
The SparkFun Sound Detector is a small and very easy to use audio sensing board with three different outputs. The Sound Detec…
What? You haven't heard of microUSB? It's coming! Also known as micro-B, the [USB consortium](http://en.wikipedia.org/wiki/US…
The MAX31820 ambient temperature sensor provides 9-bit to 12-bit Celsius temperature measurements with ±0.5°C accuracy over…
These are standard 0.1" spaced header pins that can be through-hole mounted. This header connects perfectly with most 10-pin …
There are lots of trimpots out there. Some are very large, some so small they require a screwdriver. Here at SparkFun, we jus…
The SparkFun 9DoF Razor IMU M0 combines a SAMD21 microprocessor with an MPU-9250 9DoF (9 Degrees of Freedom) sensor to create…
This is a joystick very similar to the 'analog' joysticks on PS2 (PlayStation 2) controllers. Directional movements are simpl…
Alligator clips (or Crocodile clips, if you prefer) are likely to be the most useful thing on your workbench besides the work…
Arduino is an open-source physical computing platform based on a simple i/o board and a development environment that implemen…
No reviews yet.
Forgot your password?
No account? Register one!