×

We are still shipping! When you place an order, we will ship as quickly as possible. We are actively monitoring the COVID-19 situation; please see all updates here. Thank you for your continued support.

EZO Carrier Board

Added to your shopping cart

The Electrically Isolated USB EZO™ Carrier Board allows you to connect your Atlas Scientific circuit directly to your computer or Raspberry Pi. Built-in isolation ensures that your circuit will be protected from interference, ground loops and harmful voltages. Simply attach an Atlas Scientific EZO-type module to the top of the carrier board, plug in your USB and BNC cables, and you're all set!

Each board comes equipped with two 1x3 headers to plug in your EZO circuit, a BNC adapter to attach your desired sensor probe, a USB mini B connector to hook a cable to your computer, and three pins to connect a Flow Connector Board (R, W, B). The EZO Carrier Board requires 5V at 31mA to operate.

Note: This Carrier Board does NOT come with any EZO class devices. They can, however, be found in one of our many Atlas Scientific kits!

  • 1x Electrically Isolated USB EZO™ Carrier Board
  • 4x Aluminum Standoff (4-40)
  • 8x Phillips Head Screw (4-40)
  • Works with all EZO circuits
  • Fully isolated voltage and data
  • Connects to a Raspberry Pi
  • Rapid Calibration and Development
  • USB mini B connector
  • Serial to USB converter
  • LEDs indicate power, RX and TX communication
  • 31mA current draw

EZO Carrier Board Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.