"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "14091","SEN-14091","EZO Carrier Board","
The Electrically Isolated USB EZO™ Carrier Board allows you to connect your Atlas Scientific circuit directly to your computer or Raspberry Pi. Built-in isolation ensures that your circuit will be protected from interference, ground loops and harmful voltages. Simply attach an Atlas Scientific EZO-type module to the top of the carrier board, plug in your USB and BNC cables, and you\'re all set!
Each board comes equipped with two 1x3 headers to plug in your EZO circuit, a BNC adapter to attach your desired sensor probe, a USB mini B connector to hook a cable to your computer, and three pins to connect a Flow Connector Board (R, W, B). The EZO Carrier Board requires 5V at 31mA to operate.
Note: This Carrier Board does NOT come with any EZO class devices. They can, however, be found in one of our many Atlas Scientific kits!
Includes:
Features:
Documents:
","The Electrically Isolated USB EZO™ Carrier Board allows you to connect your Atlas Scientific circuit directly to your computer or Raspberry Pi. Built-in isolation ensures that your circuit will be protected from interference, ground loops and harmful voltages. Simply attach an Atlas Scientific EZO-type module to the top of the carrier board, plug in your USB and BNC cables, and you\'re all set! Each board comes equipped with two 1x3 headers to plug in your EZO circuit, a BNC adapter to attach your desired sensor probe, a USB mini B connector to hook a cable to your computer, and three pins to connect a Flow Connector Board (R, W, B). The EZO Carrier Board requires 5V at 31mA to operate. **Note:** This Carrier Board does NOT come with any EZO class devices. They can, however, be found in one of our many [Atlas Scientific](https://www.sparkfun.com/categories/tags/atlas-scientific) kits! **Includes:** * 1x Electrically Isolated USB EZO™ Carrier Board * 4x Aluminum Standoff (4-40) * 8x Phillips Head Screw (4-40) **Features:** * Works with all EZO circuits * Fully isolated voltage and data * Connects to a Raspberry Pi * Rapid Calibration and Development * USB mini B connector * Serial to USB converter * LEDs indicate power, RX and TX communication * 31mA current draw **Documents:** * [Datasheet](https://cdn.sparkfun.com/datasheets/Sensors/Biometric/usb_iso_specs.pdf) * [USB Driver](http://www.ftdichip.com/Drivers/VCP.htm) * [Terminal Emulator](http://www.compuphase.com/software_termite.htm) * [Product Page](https://www.atlas-scientific.com/product_pages/components/usb-iso.html) ","2017-01-19 15:34:09.492637-07","46","46","","","1","","","","","","8538.90.3000","110mm","110mm","20mm","0.0600lbs"," .. .\'::;. .,co;;,.. \'cdOkdoddo:\' .;,,c:.\'looldxkOx:\'\';ldOkl. ..\':odcllccx:ckOOkdOkkOo::d:. ...,;,,l:loxdxxxkkOOOKK0ddoo:cx:.. \'cd:.:lodolxddodxOOOK0K0KK0xodxdoocokd:. .:dOOOOOkkkko;,OdccldkOOXXXKXXKxxkkkkOOOOkOOkl\' .okOkddlldkOOOxc,;xkkkOOO00XXXKXKKkxkxxdkOOxdcxOOOkl\' \'xOOdl,..cdOOOOOOkOOOxolx00KKX0kkxdxOOOkdloxOdxOOxxkkkl\' .,lkkkxxkOOOOOxxxk0kxx0000kxook0O00OxxkxdoddOxkO00Oxd;. .,lkOOOOOOOOkOOO0O00xc:cOkdxoodkkkkkO0kkxkO000x:. .;okOOOOxkkkkkxOOOOOkdooxl:ccdxkkOOkxx0Oo;. .:dOOkOxkkOkOOOOOOOOxddxdl:cdKKKOkOx. .. \'cxOkOOOOOOOOOOOkdldxxolxO0Oxxxk. ..;;,\'\'. .\'lxOOOOOOOOOkOOxoxxOxxxkx0OO0, \'\'..:,... .,lkOOkxkxkxxxkO0000Ok0K00k. .,. ,.. .;oxkxxxkO00000OkkkxxxOl .; . .:okO000Ok000Okddc;xo ;, . ... .\'cxkdxxddkxoddocoo\' \'; ... .lxxo:.. .\'clooooook00Oc.:kd:.. .;c.... ...,okO0koc,. .\'. .,ok00Okxxdl;lodkOxc... .:l:.. \';. \'okOOxlo\'. ...\',. .:dO000k::;,\'\';kOOx:.. .;ld... .;:do:. .,ldldoxd:. ..... .;c;..\'. .cdOOl,. .,:kOOOOOl.. .c.. ,...\'cxx:. ,oO0k::o: ..... ...\'....\' . .cdkkxkOOOOOxl,. .. ....\'cdxc\' .lclk0x ..... ........ .:\'.,,. .\'cdxkxdl,. . ...:dkl..:ccld\' .\';,,. ........ .......,.. ..\'.. .. ..::llcll, ..,..l\'....... ....... ,;..,; .oOkd:. .\'.,ccc:;\'\'.. ....... .....\'.\'.. oo\' ...... \'d,...... ......... .;,. ,\'\'::cc:;,,. ........ ..... ....,. co......... .... .\'.\'::cc:;,.. .... .....\'; .l... ...,.\'. . ","https://www.sparkfun.com/products/14091/images.txt","Biometrics, Connector Boards","0","","11301, 13243, 504",""