Special Edition SIK Explanation Post<\/a><\/li>\n<\/ul>\n\nExamples:<\/strong><\/p>\n\n\n- Circuit 1: Blinking an LED<\/li>\n
- Circuit 2: Reading a Potentiometer<\/li>\n
- Circuit 3: Driving and RGB LED<\/li>\n
- Circuit 4: Driving Multiple LEDs<\/li>\n
- Circuit 5: Push Buttons<\/li>\n
- Circuit 6: Reading a Photo Resistor<\/li>\n
- Circuit 7: Reading a Temperature Sensor<\/li>\n
- Circuit 8: Driving a Servo Motor<\/li>\n
- Circuit 9: Using a Flex Sensor<\/li>\n
- Circuit 10: Reading a Soft Potentiometer<\/li>\n
- Circuit 11: Using a Buzzer<\/li>\n
- Circuit 12: Driving a Motor<\/li>\n
- Circuit 13: Using Relays<\/li>\n
- Circuit 14: Using a Shift Register<\/li>\n
- Circuit 15: Using an LCD<\/li>\n
- Circuit 16: Simon Says<\/li>\n<\/ul>","description_markdown":"The SparkFun Inventor's Kit (SIK) is a great way to get started with programming and hardware interaction with the Arduino programming language. The SIK includes everything you need to complete 16 circuits that will teach you how to read sensors, display information on an LCD, drive motors, and more. You don't need any previous programming or electronics experience to use this kit. The kit does not require any soldering and is recommended for beginners ages 10 and up.\r\n\r\nThe full-color SIK Guidebook (included) contains step by step instructions of how to connect each circuit with the included parts. Full example code is provided and explained and even includes troubleshooting tips if something goes wrong.\r\n\r\nUnfortunately, the mold used to create our SIK carrying cases broke during their last production when it moved from China to the United States. Therefore, all units of the SIK Special Edition will not have a the normal carrying case when you receive them, but instead one of our tried and true red boxes at a reduced price. However, anyone who buys this special edition SIK will receive an carrying case, in a separate shipment at no cost to you, when we have cases again. This creates the perfect opportunity to buy one of our classic SIKs at a reduced price without losing anything!\r\n\r\n**Note:** All orders of this special edition will get a case shipped To *the same address*, at no cost, when the supply situation is resolved. Tentatively, this means cases shipped to you by March.\n\n**Includes:**\n\n* [SparkFun RedBoard](https:\/\/www.sparkfun.com\/products\/12757)\r\n* [Arduino and Breadboard Holder](https:\/\/www.sparkfun.com\/products\/11235)\r\n* SparkFun Inventor's Kit Guidebook\r\n* [White Solderless Breadboard](https:\/\/www.sparkfun.com\/products\/12002)\r\n* [SparkFun Mini Screwdriver](https:\/\/www.sparkfun.com\/products\/9146)\r\n* [16x2 White on Black LCD](https:\/\/www.sparkfun.com\/products\/709) (with headers)\r\n* [74HC595 Shift Register](https:\/\/www.sparkfun.com\/products\/733)\r\n* [2N2222 Transistors](https:\/\/www.sparkfun.com\/products\/12852)\r\n* [1N4148 Diodes](http:\/\/www.sparkfun.com\/products\/8588)\r\n* [DC Motor with Gear](https:\/\/www.sparkfun.com\/products\/11696)\r\n* [Small Servo](https:\/\/www.sparkfun.com\/products\/9065)\r\n* [SPDT 5V Relay](https:\/\/www.sparkfun.com\/products\/100)\r\n* [TMP36 Temp Sensor](https:\/\/www.sparkfun.com\/products\/10988)\r\n* [Flex sensor](http:\/\/www.sparkfun.com\/products\/10264)\r\n* [Softpot](https:\/\/www.sparkfun.com\/products\/8680)\r\n* [6' SparkFun USB Cable](https:\/\/www.sparkfun.com\/products\/11301)\r\n* [Jumper Wires](https:\/\/www.sparkfun.com\/products\/11026)\r\n* [Photocell](https:\/\/www.sparkfun.com\/products\/9088)\r\n* [Tri-color LED](https:\/\/www.sparkfun.com\/products\/105)\r\n* [Red, Blue, Yellow, and Green LEDs](https:\/\/www.sparkfun.com\/products\/12062)\r\n* Red, Blue, Yellow, and Green Tactile Buttons\r\n* [10K Trimpot](https:\/\/www.sparkfun.com\/products\/9806)\r\n* [Piezo Speaker](https:\/\/www.sparkfun.com\/products\/7950)\r\n* [330](https:\/\/www.sparkfun.com\/products\/11507) and [10K](https:\/\/www.sparkfun.com\/products\/11508) Resistors\n\n**Documents:**\n\n* [SIK Guide](https:\/\/cdn.sparkfun.com\/datasheets\/Kits\/RedBoard_SIK_3.2.pdf)\r\n* [Online Experiment Guide](https:\/\/learn.sparkfun.com\/tutorials\/sik-experiment-guide-for-arduino---v32)\r\n* [SIK Teaching Curriculum](https:\/\/learn.sparkfun.com\/resources\/39)\r\n* [SIK Code Library](https:\/\/www.sparkfun.com\/sikcode)\r\n* [Special Edition SIK Explanation Post](https:\/\/www.sparkfun.com\/news\/2241)\n\n**Examples:**\n\n* Circuit 1: Blinking an LED\r\n* Circuit 2: Reading a Potentiometer\r\n* Circuit 3: Driving and RGB LED\r\n* Circuit 4: Driving Multiple LEDs\r\n* Circuit 5: Push Buttons\r\n* Circuit 6: Reading a Photo Resistor\r\n* Circuit 7: Reading a Temperature Sensor\r\n* Circuit 8: Driving a Servo Motor\r\n* Circuit 9: Using a Flex Sensor\r\n* Circuit 10: Reading a Soft Potentiometer\r\n* Circuit 11: Using a Buzzer\r\n* Circuit 12: Driving a Motor\r\n* Circuit 13: Using Relays\r\n* Circuit 14: Using a Shift Register\r\n* Circuit 15: Using an LCD\r\n* Circuit 16: Simon Says\n\n","date_published":"2016-11-22 23:16:04.756986-07","price":89.95,"qty_price":{"1":89.95,"10":85.45,"25":80.96,"100":76.46},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":true,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8542.31.0000","pack_length":"229mm","pack_width":"194mm","pack_height":"67mm","packed_weight":"1.3184lbs","ascii_art":"\n\n\n\n\n ........\n XNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNWWWWWWWWNNX.\n KNN0xxdxxxxkxkxxxxxKWWWNK00KNNNXN0O0XXXWWX\n 0NWd.'..,....''....kWWW0lxkokdxdd,,'c:oWW0\n ONWo',..,....''...'kWKWOlooxxdxkxodokOOWWO\n kNWx''..'....''....OWWW0o,xxxdkkxokookkWWO\n xNWx',..'.....'...'kWWWOxoOOOOkdlclllxkWWx.'.\n dNWx'''.'.....'...'kWWWOkdkOkdxocclxdxkWWo .''.\n ..:,.:. lNNk'''..........''kWWWOkdokoxdl,:lodxOWNc .''.\n okkXO0KO' cNNk.''.''....'...'kWXWOxkkOkdxl'oOodxOWWo. .','\n .odkOKNOl. :NNO'''..'....'...'kNNNOkxoOOkkdolkoox0WW:';;,. .,;.\n lodkxOOl,.. :NNO..'..'....'...'kNNNKOOxkkxxkdlOkO0XNN, .,:;. ,;\n ;:c;'..',,:ckNNk'.''.'....,...'kNNNNNNNNNNNxkNNNNNNXX' .. .';, .c.\n .',colccc:lNNK,',,,;,'',;,,',ONNNNN0kOkkkddOkKNXK00;.....,.. .:. .c.\n .'oxo''...',cc::c;'... .KKKK0KKKKKKKKKKKKKKKKKK0Okkkxxxxdxxxkxdo .''' ' .l ';\n 'dx0K00Ooollc;'.. .',;.. ..,; .,:,. . .c. ,.\n .,okK0ko:,. ..'cdk0KKXXO; :ldkx okxol. ...',,,,. ..... .. .'c .,'\n .lO0o....';coxk0KXNNNNNNNNNXl. .OOOOO, ...'','''.......'. .,,.'.. .,;. .;c:\n ;xKNNNNNNNNNNNNNNNNNNNOl..xdol:. .,'.. ..',,;,,;;;;' ... .;....ll;.\n .xONNNNNNNNNNNNNNXXXKK0d'. .'',,,;;;,,,'... .'. ..;,.\n :ll. ckXNNNNNXXXKKK0Oxoc;'. ..',:::,',,'... .,;:c:,.\n lxd,. .xOK0K0kxoc;'.. .. .;:; .;llllc:'\n ..'.. clc. . .odo. .;;clcc;.\n .oxd. '::. . . .. .c . ....\n .. .cdd' . '; .; .\n c;,,.cdc ' ....\n .' 'xOO; .....'''...\n :. .;' . ...........\n ;. '' .co; ...\n :. ': . 'cc,\n 'c ', .. ... .,.\n ;' .; .. .. ..........\n ', .. ...','....\n .;: ......\n '' . ....\n ... .' ....\n .. .c. .'.\n '. ,l ...\n 'l .'.\n .\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/14094\/images.txt","categories":[{"103":"Arduino"},{"157":"Kits"},{"282":"SparkFun"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/1\/9\/5\/9\/12060-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/1\/9\/5\/9\/12060-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/1\/9\/5\/9\/12060-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/1\/9\/5\/9\/12060-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/1\/9\/5\/9\/12060-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/1\/9\/5\/9\/12060-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/1\/9\/5\/9\/12060-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/1\/9\/5\/9\/12060-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/1\/9\/5\/9\/14094-Box.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/1\/9\/5\/9\/14094-Box.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/1\/9\/5\/9\/14094-Box.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/1\/9\/5\/9\/14094-Box.jpg"}],"related_products":[18577,11021,13975,11224]}