"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"14100","TOL-14100","Mean Well Switching Power Supply - 24VDC, 14.6A","
This is the big kahuna from Mean Well, a 350W single output switching power supply. This power supply is extremely reliable and beefy, able to output 24VDC at 14.6A. If you\'ve been looking for a powerful power supply for your next big project, look no further. We can definitely attest to its durability with its metal casing, built-in constant current-limiting circuit, fixed switching frequency at 90KHz and ability to withstand a 300VAC surge input for up to five seconds.
Inside the metal case that surrounds the power supply you will find a selector switch to change the voltage range between 90VAC to 132VAC and 180VAC to 264VAC, or 254VDC to 370VDC. This specific model is cooled by forced air cooling with a built-in DC fan (with On/Off control) and operates at a temperature of -20°C to +60°C. Mean Well has really outdone themselves with their power supplies, which are high quality and should last for quite some time without any loss in reliability!
Features:
- Output Voltage: 24VDC
- Output Current Range: 0--14.6A
- Output Rated Power: 350W
- Input Voltage Range: 90--132VAC / 180--264VAC by switch, 254--370VDC
- Forced air cooling by built-in DC fan
- Withstand 300VAC surge input for 5 seconds
- Built-in cooling Fan On/Off control
- Built-in constant current-limiting circuit
- LED indicator for power on
- Fixed switching frequency at 90KHz
- 100% full load burn-in test
Documents:
Videos
","This is the big kahuna from Mean Well, a 350W single output switching power supply. This power supply is extremely reliable and beefy, able to output 24VDC at 14.6A. If you\'ve been looking for a powerful power supply for your next big project, look no further. We can definitely attest to its durability with its metal casing, built-in constant current-limiting circuit, fixed switching frequency at 90KHz and ability to withstand a 300VAC surge input for up to five seconds.
Inside the metal case that surrounds the power supply you will find a selector switch to change the voltage range between 90VAC to 132VAC and 180VAC to 264VAC, or 254VDC to 370VDC. This specific model is cooled by forced air cooling with a built-in DC fan (with On/Off control) and operates at a temperature of -20°C to +60°C. Mean Well has really outdone themselves with their power supplies, which are high quality and should last for quite some time without any loss in reliability!
**Features:**
* Output Voltage: 24VDC
* Output Current Range: 0--14.6A
* Output Rated Power: 350W
* Input Voltage Range: 90--132VAC / 180--264VAC by switch, 254--370VDC
* Forced air cooling by built-in DC fan
* Withstand 300VAC surge input for 5 seconds
* Built-in cooling Fan On/Off control
* Built-in constant current-limiting circuit
* LED indicator for power on
* Fixed switching frequency at 90KHz
* 100% full load burn-in test
**Documents:**
* [Datasheet](https://cdn.sparkfun.com/datasheets/Tools/SE-350-SPEC.PDF) (SE-350-24)
**Videos**
","2017-03-23 15:45:56.388536-06","44.95","44.95","","","1","","","","","","8504.40.6007","125mm","235mm","64mm","2.0800lbs","
....
.\':lodxddol:,\'..
.\':oxxxddxxxkxxddddddoc:,\'.
.\':okOkOOOxxxddxxxxOOkkxxxxxxxxxdoc:,..
.\':lddxKNOxkkxdlllcoloxxO0kOKOxxxxxxxxxxxxxxdoc:,..
.\':lddddxddxxOOOOkxxxdoodxk00OxOKkxxxxxxxxxxxxxxxxxxxxoc\'.
.;lodddddddddddddkOOkkOOkkxkkkkOOxxxxxxxxxxxxxxxxxxxxxol;....
.;ldddddddddxxdxxdddddoodddxxxxoldxxxxxxxxxxxxxxxxxxxxxoc;.......
.,loddddddxddddddddddddddddoddddxxxddddddddddddxxxddddddoc;.........
.,codddddxxdddddddddddddolooooddxxxxdddddddddddddddddddddoc,.. .........
.,codddddxdddddxddddddddddl,\'\',,,cldxdddddddddddddddddddddoc,...............
.\':odddddxddddddodddxooddxxxxxxxxolccodddddddddddddddddddddoc,...... ...........
.\';lodddddddddolodooolooodddxxxxxxxxddxdddddddddddddddddddddoc;................\'....
.\';codddddddddooooodlllllooddxxxxxxxdddddooddxxodxxddddddddddl:,.. ......... .\'.....
..;coooddddoododdoooddolodxxxxxxxxxddxddddddddddxxddddddddddl:,.. ......... ....
.. .\';coddooodxdododdddddddddddddxddxddddxdddoxddddddddl:,.. ..,........ .....
.. .... ..,:odxdoodddddddddddxddodddddddodxddddddddol:,.. ;.:....l: .....
.. ......... ..,;loooddddooododdodoodddddddddddool:,.. ;.;..;00;....
.. ............ . ..\';:looddoooloooddddoooooooc:,.. ;.,. \',...
.o,.\' . . .......... ..,:lolloooooooooolc;\'.. .:.....\'
c:.c\':;;;............ ,\' .. ..\';cllllll:;\'.. ....\'.
,,,:ldO0KK0ko:.............. ... ..,;\'.... . ..\'..
\',cO0XdckKOk0XX0xl:\'................ . . . ...\'.
,00kd0Xo:OKloO0O0OOxo:\'.............. ...c ..\'.
.Oocl0kl0KolOKl:kKkxOKXKko:,...\'..... ..\',.c . ..\'
.,\';OOcOKxo00l;xXxokKKXK0xoc\'... \'\'.;.c ., ....
. .xdco0xc0Xd;oKx;o00OOO00dc,. \'\'.:.:,.......
,:;;OOlxKx:d00;:kKkxkk0, \'\'.:.;...\'..
\'..oko:O0ll0Xl,lx0X; .;.. ..
. .xo,lkx;ddx0Xc ..
;:;\'odxxk,
c;. .
","https://www.sparkfun.com/products/14100/images.txt","Power Supply","0","","https://www.youtube.com/watch?time_continue=1&v=WJ7jqbHcNDw","15664,
15352,
14338,
14093"