SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-28T09:32:54-06:00SparkFun Electronicscanonicaltom on TOL-14101 - Mean Well Dual Output Switching Power Supply (15VDC, -15VDC, 0.8A)canonicaltomurn:uuid:640bb0b3-3d4b-687e-b73a-2faa22aa6f4d2017-03-24T21:06:08-06:00<p>The hazard warning is nice, but there doesn't appear to be another power supply that outputs a fixed +/-15v. So there may not be another choice.</p>