×

We’ve made some changes to our site navigation. We are still moving some things around. Thanks for your patience. Details can be found here.

Creative Commons images are CC BY 2.0

Description: This EeonTex fabric is a conductive, nonwoven microfiber with piezo-resistive functionality for use in dynamic sensors to map and measure pressure, bend, angle stretch and torsion. Each sheet of the EeonTex Pressure Sensing Fabric is pre-cut into 12 inch by 13 inch sheets about 0.8mm thick. This fabric is unique and perfect for anyone interested in wearables and e-textiles.

EeonTex Pressure Sensing Fabric is highly conductive with a surface resistivity of 2K Ohm/sq. Additionally, it features a dynamic range of 5g to 100kg, as well as a data acquisition rate of 500 cycles per second.

Features:

  • Dynamic Range: 5g–100kg
  • Data Acquisition Rate: 500 cycles per second
  • Density: 170g/m²
  • Thickness: 0.80mm
  • Sheet Size: 12"x13" (304.8 x 330.2mm)
  • Surface Resistivity: 2K Ohm/sq

Documents:

Recommended Products

Customer Comments

  • This stuff looks very interesting but much more information please, maybe a sample project? Plus the data sheet that you link to says nothing useful at all.

    Can you cut it into small pieces? What interface?

    I am thinking about using it for an array of button sensors for a midi controller.

  • I wrote an instructables using this material. If I get around to it, I’d like to add instructions for a more basic version, but you can get an idea of how to work with this stuff here: http://www.instructables.com/id/ETextile-Electronics-Differential-Pressure-Sensor/

  • Hi all!

    Can I cut this into smaller pieces? If yes - any important instructions?

  • I just got this, and when I connect a strip (about 1cm x 5cm) of this to a multimeter and check the resistance, the values seem to change even when nothing else is touching it. And when I turn the multimeter on and off, the resistance is very different, at least 5K ohms difference. Why is this happening and is there anything I can do to fix it? I plan to use a voltage divider and connect it to an Ardulno. Maybe that will fix the problem? Thanks.

Customer Reviews

4.3 out of 5

Based on 3 ratings:

Currently viewing all customer reviews.

Very very good

Worked as described, just remember the resistant is determined by the length.

Very sensitive...

maybe too short range of responsivity, as for my needs.

I honestly haven’t had a chance to try this fabric out yet, but given how difficult it was to get a hold of (only sold wholesale) up until now, I am ecstatic that it is being sold on sparkfun.com, and thank you thank you thank you for retailing it.