"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"14114","COM-14114","SparkFun MOSFET Power Control Kit (Assembled)","
This is an assembled version of the SparkFun MOSFET Power Control Kit, a breakout PTH soldering kit for for the RFP30N06LE N-Channel MOSFET. This kit comes pre-assembled with everything already soldered onto the PCB. If you are looking for a little more control over projects that require a little more power than normal but need a better way than your breadboard, this kit is perfect for you.
This kit is comprised of a SparkFun MOSFET Power Control PCB, two screw terminals (one 2-pin and one 3-pin), a 10k resistor, and a single RFP30N06LE MOSFET. What we really like about this particular MOSFET is that it\'s very common and offers very low on-resistance with a control (gate) voltage that is compatible with any 3-5V microcontroller or mechanical switch. This allows you to control high-power devices with very low-power control mechanisms.
Note: While the MOSFET is rated to 60V 30A, the circuit board traces are only rated to 3.5A.
Features:
- Pre-soldered and fully assembled!
- Rated: 60V, 30A (PCB only rated for 3.5A)
- 2kV ESD Protected
- Temperature Compensating PSPICE Model
- Peak Current vs Pulse Width Curve
Documents:
","This is an assembled version of the [SparkFun MOSFET Power Control Kit](https://www.sparkfun.com/products/12959), a breakout PTH soldering kit for for the [RFP30N06LE](http://www.sparkfun.com/products/10213) N-Channel MOSFET. This kit comes pre-assembled with everything already soldered onto the PCB. If you are looking for a little more control over projects that require a little more power than normal but need a better way than your breadboard, this kit is perfect for you.
This kit is comprised of a SparkFun MOSFET Power Control PCB, two screw terminals (one 2-pin and one 3-pin), a 10k resistor, and a single RFP30N06LE MOSFET. What we really like about this particular MOSFET is that it\'s very common and offers very low on-resistance with a control (gate) voltage that is compatible with any 3-5V microcontroller or mechanical switch. This allows you to control high-power devices with very low-power control mechanisms.
**Note:** While the MOSFET is rated to 60V 30A, the circuit board traces are only rated to 3.5A.
**Features:**
* Pre-soldered and fully assembled!
* Rated: 60V, 30A (**PCB only rated for 3.5A**)
* 2kV ESD Protected
* Temperature Compensating PSPICE Model
* Peak Current vs Pulse Width Curve
**Documents:**
* [Schematic](https://cdn.sparkfun.com/datasheets/Components/General/MOSFET_PowerControlKit_v11.pdf)
* [Eagle Files](https://cdn.sparkfun.com/datasheets/Components/General/MOSFET_PowerControlKit_v11.zip)
* [Datasheet](https://cdn.sparkfun.com/datasheets/Components/General/RFP30N06LE.pdf) (RFP30N06LE)
* [GitHub](https://github.com/sparkfun/MOSFET_Power_Control_Kit/tree/V_1.1) (Design Files)
","2022-06-09 15:02:16.633172-06","6.95","6.956.66.265.91","","","1","","1","","","","8542.39.0000","80mm","30mm","15mm","0.0230lbs","
.
..
..
..... ...
.... . ....
.. .... ...
.... .......
.\'................ .\'\',;,..
.;dOlc:;,,\'\'............,;coxxdc;;;,..
.oO00Ooccccc:;,,\'\'.....,..llcc:l:::cloc:;,..
.loxkOl;:c::cccc:;,,\'\'.\'. \';cc:ol:clxdol;;c;\'
.looooollcccllllcccc:;,. .;::::clooc;;,,,:x:,.
.loooooooddddooxdlcccclllo::::ccc:;,,,,,,cx;,,
.loooooddddkO0Okkxolloooooc:::cccc;;;,,,,:l;,,
loooodddddk00000Oooooooooc::::ccc;;;,,,;;;,,,
. looooddxddxO0000Ooooooooocc::cccl;d;;,;,,,,,\'
.:d0KOl,. coooddxOxxk00KK00oooooooolcc:ccll:x;;;;;;;,;\'
. .;oOOkOO0KK00xc\' coooodddxxk00KKK0dooooooolc:cclll:x;;;;;;;;;\'
okOOkl::ldd00KKKKXK0d:. :oodddddxxkO0KKK0doodddooc::;clllcx:::ccc:::;.
,xxkkkkk00O0kkOkkO00KK00OxddodddxkkO000KK0ddddddooc,:lcloloxccc;;;:clc:\'
okkkkkxk0000xollloxO00000XKKOxxdkOkox00KK0ddddoodo:::;:ccllc:::ccc::;,,.
.xkkkkkkkkkkkO0XX00OxollokOOkkxd,.cddk00KK0dddooool,,,,;\'.\':cccc:;;;,..
\'xxkkkkkkkkkkkkkOO0kdddxdodddddd\'.cd:\'cd000ddoool:,:clllllcc:;;;;,.
.kkxdxkkkkkkkkkkkkkkOOXkdddddxddc:ld:\',ld:lcc,.\';::;;;lcc:;;:;,..
.0XXKdoxxxkkkkkkkkkkxxXkddddxO0kolloc,cod:\',lll:,,\',;;;:;;,\'..
.OXXXKxOKOxxxkkkkkkkxxXkdxxxxOXkxoc:::oll\'\';colcc:::;;;\'..
.0NNNXk0NXKdldxxxkkkxk0kxxxxx0XOdd;,:looll:;;::;:;;,...
.kKXXXOOXXN0kkXKOxdxxxxxxdxxxOXkc::oooolc::;;;;,\'..
.\':lkkONNNXkkXXX0xddxxxxxxxxOXOl:cllc:;;;;,\'..
\':ldOXXX0kXXNXkdxxxxxxxxxOXOoc:;;;;,\'..
.\':lcdkxXNNNXdxxxxxxxxdool;;;,\'...
.\':cod000Kxxxxxxoc:;;;,,\'..
.\',;::cxxxdl:;;;;,\'..
...,,;;;,,,,\'...
....\'\'..
","https://www.sparkfun.com/products/14114/images.txt","Voltage,
Kits,
SparkFun","0","","11214,
9914,
15353,
9915,
14640,
10349,
9918,
14449",""