This kit is comprised of a SparkFun MOSFET Power Control PCB, two screw terminals (one 2-pin and one 3-pin), a 10k resistor, and a single RFP30N06LE MOSFET. What we really like about this particular MOSFET is that it's very common and offers very low on-resistance with a control (gate) voltage that is compatible with any 3-5V microcontroller or mechanical switch. This allows you to control high-power devices with very low-power control mechanisms.<\/p>\n\n
Note:<\/strong> While the MOSFET is rated to 60V 30A, the circuit board traces are only rated to 3.5A.<\/p>\n\nFeatures:<\/strong><\/p>\n\n\n- Pre-soldered and fully assembled!<\/li>\n
- Rated: 60V, 30A (PCB only rated for 3.5A<\/strong>)<\/li>\n
- 2kV ESD Protected<\/li>\n
- Temperature Compensating PSPICE Model<\/li>\n
- Peak Current vs Pulse Width Curve<\/li>\n<\/ul>\n\n
Documents:<\/strong><\/p>\n\n\n- Schematic<\/a><\/li>\n
- Eagle Files<\/a><\/li>\n
- Datasheet<\/a> (RFP30N06LE)<\/li>\n
- GitHub<\/a> (Design Files)<\/li>\n<\/ul>","description_markdown":"This is an assembled version of the [SparkFun MOSFET Power Control Kit](https:\/\/www.sparkfun.com\/products\/12959), a breakout PTH soldering kit for for the [RFP30N06LE](http:\/\/www.sparkfun.com\/products\/10213) N-Channel MOSFET. This kit comes pre-assembled with everything already soldered onto the PCB. If you are looking for a little more control over projects that require a little more power than normal but need a better way than your breadboard, this kit is perfect for you.\r\n\r\nThis kit is comprised of a SparkFun MOSFET Power Control PCB, two screw terminals (one 2-pin and one 3-pin), a 10k resistor, and a single RFP30N06LE MOSFET. What we really like about this particular MOSFET is that it's very common and offers very low on-resistance with a control (gate) voltage that is compatible with any 3-5V microcontroller or mechanical switch. This allows you to control high-power devices with very low-power control mechanisms.\r\n\r\n**Note:** While the MOSFET is rated to 60V 30A, the circuit board traces are only rated to 3.5A.\n\n**Features:**\n\n* Pre-soldered and fully assembled!\r\n* Rated: 60V, 30A (**PCB only rated for 3.5A**)\r\n* 2kV ESD Protected\r\n* Temperature Compensating PSPICE Model\r\n* Peak Current vs Pulse Width Curve\n\n**Documents:**\n\n* [Schematic](https:\/\/cdn.sparkfun.com\/datasheets\/Components\/General\/MOSFET_PowerControlKit_v11.pdf)\r\n* [Eagle Files](https:\/\/cdn.sparkfun.com\/datasheets\/Components\/General\/MOSFET_PowerControlKit_v11.zip)\r\n* [Datasheet](https:\/\/cdn.sparkfun.com\/datasheets\/Components\/General\/RFP30N06LE.pdf) (RFP30N06LE)\r\n* [GitHub](https:\/\/github.com\/sparkfun\/MOSFET_Power_Control_Kit\/tree\/V_1.1) (Design Files)\n\n","date_published":"2022-06-09 15:02:16.633172-06","price":6.95,"qty_price":{"1":6.95,"10":6.6,"25":6.26,"100":5.91},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":true,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8542.39.0000","pack_length":"80mm","pack_width":"30mm","pack_height":"15mm","packed_weight":"0.0230lbs","ascii_art":"\n\n\n\n\n\n\n .\n ..\n ..\n ..... ...\n .... . ....\n .. .... ...\n .... .......\n .'................ .'',;,..\n .;dOlc:;,,''............,;coxxdc;;;,..\n .oO00Ooccccc:;,,''.....,..llcc:l:::cloc:;,..\n .loxkOl;:c::cccc:;,,''.'. ';cc:ol:clxdol;;c;'\n .looooollcccllllcccc:;,. .;::::clooc;;,,,:x:,.\n .loooooooddddooxdlcccclllo::::ccc:;,,,,,,cx;,,\n .loooooddddkO0Okkxolloooooc:::cccc;;;,,,,:l;,,\n loooodddddk00000Oooooooooc::::ccc;;;,,,;;;,,,\n . looooddxddxO0000Ooooooooocc::cccl;d;;,;,,,,,'\n .:d0KOl,. coooddxOxxk00KK00oooooooolcc:ccll:x;;;;;;;,;'\n . .;oOOkOO0KK00xc' coooodddxxk00KKK0dooooooolc:cclll:x;;;;;;;;;'\n okOOkl::ldd00KKKKXK0d:. :oodddddxxkO0KKK0doodddooc::;clllcx:::ccc:::;.\n ,xxkkkkk00O0kkOkkO00KK00OxddodddxkkO000KK0ddddddooc,:lcloloxccc;;;:clc:'\n okkkkkxk0000xollloxO00000XKKOxxdkOkox00KK0ddddoodo:::;:ccllc:::ccc::;,,.\n .xkkkkkkkkkkkO0XX00OxollokOOkkxd,.cddk00KK0dddooool,,,,;'.':cccc:;;;,..\n 'xxkkkkkkkkkkkkkOO0kdddxdodddddd'.cd:'cd000ddoool:,:clllllcc:;;;;,.\n .kkxdxkkkkkkkkkkkkkkOOXkdddddxddc:ld:',ld:lcc,.';::;;;lcc:;;:;,..\n .0XXKdoxxxkkkkkkkkkkxxXkddddxO0kolloc,cod:',lll:,,',;;;:;;,'..\n .OXXXKxOKOxxxkkkkkkkxxXkdxxxxOXkxoc:::oll'';colcc:::;;;'..\n .0NNNXk0NXKdldxxxkkkxk0kxxxxx0XOdd;,:looll:;;::;:;;,...\n .kKXXXOOXXN0kkXKOxdxxxxxxdxxxOXkc::oooolc::;;;;,'..\n .':lkkONNNXkkXXX0xddxxxxxxxxOXOl:cllc:;;;;,'..\n ':ldOXXX0kXXNXkdxxxxxxxxxOXOoc:;;;;,'..\n .':lcdkxXNNNXdxxxxxxxxdool;;;,'...\n .':cod000Kxxxxxxoc:;;;,,'..\n .',;::cxxxdl:;;;;,'..\n ...,,;;;,,,,'...\n ....''..\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/14114\/images.txt","categories":[{"316":"Voltage"},{"157":"Kits"},{"282":"SparkFun"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/2\/0\/0\/0\/14114-Assembled_SparkFun_MOSFET_Power_Control_Kit-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/2\/0\/0\/0\/14114-Assembled_SparkFun_MOSFET_Power_Control_Kit-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/2\/0\/0\/0\/14114-Assembled_SparkFun_MOSFET_Power_Control_Kit-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/0\/0\/0\/14114-Assembled_SparkFun_MOSFET_Power_Control_Kit-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/2\/0\/0\/0\/14114-Assembled_SparkFun_MOSFET_Power_Control_Kit-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/2\/0\/0\/0\/14114-Assembled_SparkFun_MOSFET_Power_Control_Kit-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/2\/0\/0\/0\/14114-Assembled_SparkFun_MOSFET_Power_Control_Kit-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/0\/0\/0\/14114-Assembled_SparkFun_MOSFET_Power_Control_Kit-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/2\/0\/0\/0\/14114-Assembled_SparkFun_MOSFET_Power_Control_Kit-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/2\/0\/0\/0\/14114-Assembled_SparkFun_MOSFET_Power_Control_Kit-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/2\/0\/0\/0\/14114-Assembled_SparkFun_MOSFET_Power_Control_Kit-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/0\/0\/0\/14114-Assembled_SparkFun_MOSFET_Power_Control_Kit-03.jpg"}],"related_products":[11214,9914,15353,9915,14640,10349,9918,14449]}