"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"14136","COM-14136","Sewable LED Ribbon - 1m, 50 LEDs (Red)","
Sewable LED Ribbon is quite possibly one of the easiest ways to incorporate simple illumination and color effects into your next e-textiles project! Each strand of this ribbon is a meter long with 50 small red LEDs. These LED ribbons are highly flexible, foldable, and can even make knots. Unlike traditional LED strips, the LEDs in these ribbons have 360 degrees of luminosity, so you can see them no matter how they are positioned or sewn!
Attaching the ribbon is easy; the sewable tabs on each ribbon allow for a 1/4\"" area that can be sewn down onto clothing, accessories and more. Attaching power to the ribbon is also easy; just strip the protective sleeve below the fabric and connect the exposed leads to power. The LED ribbon requires an input voltage of 4.5V with a maximum current of 250mA.
Documents:
Videos
","Sewable LED Ribbon is quite possibly one of the easiest ways to incorporate simple illumination and color effects into your next e-textiles project! Each strand of this ribbon is a meter long with 50 small red LEDs. These LED ribbons are highly flexible, foldable, and can even make knots. Unlike traditional LED strips, the LEDs in these ribbons have 360 degrees of luminosity, so you can see them no matter how they are positioned or sewn!
Attaching the ribbon is easy; the sewable tabs on each ribbon allow for a 1/4\"" area that can be sewn down onto clothing, accessories and more. Attaching power to the ribbon is also easy; just strip the protective sleeve below the fabric and connect the exposed leads to power. The LED ribbon requires an input voltage of 4.5V with a maximum current of 250mA.
**Documents:**
* [Datasheet](https://cdn.sparkfun.com/assets/home_page_posts/2/4/2/3/LED_Fabric_MX01_Series.pdf)
**Videos**
","2017-06-29 15:16:17.483972-06","14.95","14.9514.213.46","","","1","","","","","","8541.40.2000","150mm","102mm","11mm","0.0198lbs","KKKKKKKKKKKKKKKKKKKKKK0000000KKK00000OkkOO0KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK
KKKKKKKKKKKKKKKKKKKK000000000000000000OkkO00KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK
KKKKKKKKKKKKKKKKKKKK0000000000000000000OkkOO0KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK
KKKKKKKKKKKKKKKKKKK000000000000000000000Okxkk0KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK
XKKKKKKKKKKKKKKKKK0000000000000000000OOOOkdxxkkO0000000KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK
XXKKKKKKKKKKKKKKK0000000000000000000000OOOOOkkkOOOO0000000000KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK
XXKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK00OOOOOkkxkOOOOkkO00000000KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK
XXKKKKKKKKKKXXXXXXKKKKKKKKKKKKKKKKKKKKKK00OOOkkkkkOOOkkxxkkOO0000000KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK
XXXXXXXXXXXXXXKKKKKKK0000000000O000KKKK00OOOkkkkkkkkxkooxxxxkOO0000000000KKKKKKKKKKKKKKKKKKKKKKKKKKK
XXXXXXXXKKKKKKKK000000000000OOOOOkkOOOkkkkkkkkkkkkkkkkxxkddxkkkkOO000000000000000KKKKKKKKKKKKKKKKKKK
XXKKKKKKKKKKKKK000000000OOOOOOOOkxxOOOOkkkkkOOOOOOkkkkkkkkddkkkkkkkkO000000000000000000KKKKKKKKKKKKK
XKKKKKKKKKKKK0000000OOOOxxkkOOOkkkkkkkkOOOOOOkkkkkkkkOOOOkkkkkdxkkkkkkOO0000000000000000000KKKKKKKKK
KKKKKKKKKKKK000000OOOOkxdkkOOkxodkkkOOOOOOkkkkkkkkkkxkOOOOOkkkoxkkkOkkkkkOOO0000000000000000000KKKKK
KKKKKKKKKK00000OkkkOOkkkkkkkkkkkkkOOOOOOOOkOOOOOOkkkkkOOOOOOkkkkkkkkkkkxodkOOOOO000000000000000000KK
KKKKKKKKK00000OkxkkkkoxkkkkkkkxkkkOOOOOOOOO0000000OOkkkOOOOOOOOkkkkkkxdxxkkxkOOOOOOO0000000000000000
KKKKKKKK000000OkkkkkkkkkxxxxkkkkkO000000000000000000000OkkkkOOOOOOkkkkkkkxkkkkOOOOOOOOOO000000000000
KKKKKKK0000000kkkkkkOkkkkxxkkkkkOOOO00000000000000000000OkkxkOOOOOOkkkkkkkkxkxxkkkxkOOOOOO0000000000
KKKKKKK00KKKKOkkkxxxkkkkxxkkkkOOOOOOOOOOO0000KKKKKK000000OOOOO00OOkkkkkkkxkkkkkddxxkkkkOOOOOO0000000
KKKKKKKKKKK0OkdxxxxxkkkkkkkkkOOOOOOO000000000000KKKKKKKKKK0000000OOOOOOOOkkkkkkkkxkkxkkkkkkkOOOOO000
KKKKKXXXK00OOkkxxxxxkkkkkkkOOOOOOO00000000000000000KKKKKKKKKKKK000000OOOOOOkkkkOOOkkkkkkkkdxkOOOOOOO
KKXXXXXK000OOkOxxxkkxkkkkOOOOOOO000000000000000000000KKKKKKKKKK00000000000OOOOOOOOOkkxOOOOkkxkkkOOOO
XXXXXXKO00OOkkOkdxxxxkkkOOOOOO0000000000000000000000000000KKKKKKK0000000000000OOOOOkOkkOOOOOxxkkkkkO
XXXXXXOO0OOdxkkxodxxxkkOOOOO000000000000000000000000000000O00000KKKKKKK000KK0000OOOOOOkOOOkOkdxxkkkk
KXXXX0x0OOkkkkkkxxdxxxkOOOOO00000000000000000000000000000000OOOO000KKKKKKKKKKKK0000OOkkkkkxkooxxxkkk
XXXXXkxO0OkkkkkkkkdxxxkkOOOOO0000000000000000000000000000000000OOOOO000KKKKKKKKKKK00Okkkkkkkxoxxxkkk
XXXXKxxOOOkOOOkkOkddddxkkOOOOOO000000000000000000000000000000000OOOOOOOOO0KKKKKKKKK0kkkkkkkkxoxxxxkk
XXXXKxxOkkO00OOkkkkxxdxkkkOOOOOOO00000000000000000000000000000000OOOOOOOOO0KKKKKKKK0kOOkkxxxxoxxxxkk
XXXKK0kOxkOO00OkkkkxxkkkkkkkOOOOOOO000000000000000000000000000000OOOOOOOOOO0KKK00000OOkkxxxdddxxxxkk
XXXKK0OOkkOO0000OkkxxxkkkxkkkOOOOOOOO0000000000000000000000000000OOOOOOOOOO0K0kkOOOkdkkkxxdoddxxxxkk
XXXKKK0OOOO0000000OkxxxkkxkkkkOOOOOOOOO000000000000000000000000OOOOOOOOOOOO0OkkOkOOkxxxxxddddxxxxkkk
XXXXKK0OOOO000000000kxxkkxxkkkkkOOOOOOOOO000000000000000000000OOOOOOOOOOO0KOkkkkkOOkkkkkxddddxxxkkkk
XXXXXKK0kkOOOkkOO000OkxxxkkkkkkkkOOOOOOOOOOO00000000000000000OOOOOOOOOO0K0OOOkkkkkkkkkkxddddxxxkkkkk
XXXXKKK0kkkOOOOOOOOOOOkkxxkOkdkkkkkOOOOOOOOOOOO0000000000OOOOOOOOOOOOO0K0OOkkkOkkkkodxdddxxxxxkkkkOO
XXXXKK00OOOOOOOOOOOOOOOOOkkkOxdxOkkkkOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOO00O00OkkkkkkkkxddxxxxxxxkkkkkOOO
XXXXXKKKK000000OOOxxOOOOOOkkkxxxkkkkkkOOOOOOOOOOOOOOOOOOOOOOOOOOOOOKK000OkkkkkkkkxxxxxxxxxkkkkkOOOOO
XXXXXXXKKKKKK000OOxkkkkOOOOkkxkxxxxkkkkkkkOOOOOOOOOOOOOOOOOOOOkkkOKK0OOkkkkkkkkxxxxxxxkkkkkkkkOOOOOO
XXXXXKKKKXKKKKK00OOOOOkkkOOOkkkkxxxxxkxxxxxkkkkkkkkkkkkkkkkxdxxddoxkkkkkxdxkkxxxkkkkkkkkkkkkOOOOOOOO
KKKKKKKKKXXKKKKKK00000kkkxkkkkkOOkxxxkkkxxxkkkkkkkkkkkkkkkxdddxxxxkkkxxxkdxxxkkkkkkkkkkkkkOOOOOOOOO0
KKKKKKKKKXXXKKKKKKK0000OkkkxxxxkOOOkxkkkkkxkkkkkkkkkkkkkOOkxxxxkkOOkkkxxxxxxkkkkkkkkkkkOOOOOOOOOO000
KKKKKKKKXXXXXXKKKKKKKK0000OkkkxxkOkkkkc:oddkkkkkkkkkkkkdokkkkkkkkkkkkkkkxxxkkkkkkkkkkOOOOOOOOOO00000
KKKKKKKKXXXXXXXKKKKKKKKK00000OkkkkOkkkkkxxkxxkxxxdxxxkkkkkkkkkkkkkOOO0OkkkkkkkkkkkkOOOOOOOOO00000000
KKKKKKKKXXXXXXXXXXKKKKKKKK0000000OOOOkkkkxxkkkkOkxkkkkkkkkkkkOkOO0000OkkkkkkkkkOOOOOOOOOOO0000000000
KKKKKKKKKXXXXXXXXXXXKKKK00000000000OOOkkkkkkkkOOkkkkkkxxxxxkO00000OkkkkkkkkkOOOOOOOOOOO0000000000000
KKKKKKKKKXXXXXXXXXXXXXXK000OOOOOOkkkkOOOOOOOkkkxxxxxxxxxxxk00000OkxkkkkkOOOOOOOOOOOO0000000000000000
KKKKKKKKKKXXXXXXXXXXXXXXK000000000000000OOOkxxxxdxxxxxxxkO0000OkxxxkkkOOOOOOOOOO00000000000000000000
KKKKKKKKKKXNNNXXXXXXXXXXXXXXXXXKKKKKKKKK0000OkkkkkkkkOOO000OkkkkkkkkOOOOOOOO000000000000000000000000
XKKKKKKKKKXXNNNNXXXXXXXXKKKKKKKKKXXXXXXKKKKKKK00000000000OOkkkkOOOOOOOOO0000000000000000000000000000
XKKKKKKKKKKKKXXKKKKKKKKKKKKKKKKKKKXXXXXXXXXXKKKKKKK0000OOOOOOOOOOOOOO0000000000000000000000000000000
XKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKXXXXXXXXXXXXKK000000000000000000000000000000000000000000000000KKK
XXKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKXXXXXXXXXXKK00000000000000000000000000000000000000000000K0KKKKKKK","https://www.sparkfun.com/products/14136/images.txt","Other LEDs,
Sewable Electronics","0","","https://www.youtube.com/watch?time_continue=1&v=b2o_qzmr8II","13902,
14013,
14012,
14014,
14010,
14011,
8822,
10405,
11347"