"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"14137","COM-14137","Sewable LED Ribbon - 1m, 50 LEDs (Green)","
Sewable LED Ribbon is quite possibly one of the easiest ways to incorporate simple illumination and color effects into your next e-textiles project! Each strand of this ribbon is a meter long with 50 small green LEDs. These LED ribbons are highly flexible, foldable, and can even make knots. Unlike traditional LED strips, the LEDs in these ribbons have 360 degrees of luminosity, so you can see them no matter how they are positioned or sewn!
Attaching the ribbon is easy; the sewable tabs on each ribbon allow for a 1/4\"" area that can be sewn down onto clothing, accessories and more. Attaching power to the ribbon is also easy; just strip the protective sleeve below the fabric and connect the exposed leads to power. The LED ribbon requires an input voltage of 4.5V with a maximum current of 250mA.
Documents:
Videos
","Sewable LED Ribbon is quite possibly one of the easiest ways to incorporate simple illumination and color effects into your next e-textiles project! Each strand of this ribbon is a meter long with 50 small green LEDs. These LED ribbons are highly flexible, foldable, and can even make knots. Unlike traditional LED strips, the LEDs in these ribbons have 360 degrees of luminosity, so you can see them no matter how they are positioned or sewn!
Attaching the ribbon is easy; the sewable tabs on each ribbon allow for a 1/4\"" area that can be sewn down onto clothing, accessories and more. Attaching power to the ribbon is also easy; just strip the protective sleeve below the fabric and connect the exposed leads to power. The LED ribbon requires an input voltage of 4.5V with a maximum current of 250mA.
**Documents:**
* [Datasheet](https://cdn.sparkfun.com/assets/home_page_posts/2/4/2/3/LED_Fabric_MX01_Series.pdf)
**Videos**
","2017-06-29 15:15:46.673199-06","14.95","14.9514.213.46","","","1","","","","","","8541.40.2000","150mm","95mm","15mm","0.0192lbs","XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK
XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK
XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXKKKKKKKKKKK0KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK
XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXKKKKKKK00000000000000000000000000000KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK
XXXXXXXXXXXXXXXXXXXXXXXXXXKKKKKKK0000000000000000000000000000000000000000000KKKKKKKKKKKKKKKKKKKKKKKK
XXXXXXXXXXXXXXXXXXXXXKKKKKKKKK0000000000000000000000000000000000000000000000000000KKKKKKKKKKKKKKKKKK
XXXXXXXXXXXXXXXXXKKKKKKKKK00000000000000OOOOOO000000000000000000000000000000000000000000KKKKKKKKKKKK
XXXXXXXXXXXXKKKKKKKKK00000000000OOOOOOkkkkkOOOOOOOOOOOOOOOOOkkxxxxxOO00000000000000000000000KKKKKKKK
XXXXXXXKKKKKKKKKK0000000OOOOOOOOkxol:\'.. .:loddddddo:,;ooolcccc:; .loxxkOOO000000000000000000KKKKKK
XKKKKKKKKKKKK0000000OOOOkkxo::lccccccc:,\',cclllcc::;...::::ccccc::::::ccccldkOOOOO000000000000000KKK
KKKKKKK000000000OOOOkkxdl:,. ;cloooollooodddoolc:::::,\';:cclllcloolcc::cc:;;okkkOOOO00000000000000K
kOOOkkkxkkkkkkkkkkkkxxdlccllllloooooodoooddddoollc;\'..\':cloodddoodddoc.\':cc, .dxkkkOOO0OO0000000000
xl:,okkkkkkkkxxxxxxxxkkxxxxxxddddddddooodddddoooooolllcloooooooooooll:;:::::,.,coxxxkkOOOOO000000000
0Od,,coxkkkkxxkkxxxxxkkxxxxxxxxxxkkkkxxxxxdooxxkxxdolc::cllllc:cc::::::::::::::cldxxxkkOOOOO00000000
OOOOkxxxxxxdllxkOOOOOOOOxdxkxxxxxxxxxxxxxxxxxdlcc:::;\'.\';::::::::::::::::::,::ccloxxkkOOOOO000000000
OkkkkkkxxxddolclodxxddddoloxkOOOOOOOkkxoooollllllccc::::::ccccccccccccc::::\'.:cclloddxkOOO0000000000
kkkkxxxxddoc,;cllooollloddolllddddooollllooloooooolllccclllllllcccccccccccc:::cllcodoodOOO0000000000
kxxxxdddooc \'cclllllodolcccc::\'.;:cclloooodddddddddoooooooooollllllllllllllllllllddlooxOO0000000000
xxxddoooll:;;::ccllloolc::cc:;. .::cllooddddxxxxxxxdddddddddooooooooooooooooooooddocclokOO000000000
xxdddoolll::::cllllccc,\'::::::;,\';:ccloodddxxxxxxxxxxxxxdddddddddddddddddddddddooxooolllokOOO0000000
xxdddoolcc:ccclcccc::. .;::::::ccclloodddxxxxxxxxxxxxxxxxxxxxxdddddddddddddddddodloooolloxkOOOOO000
ddddddc.,cclccccccc::\' \';:::,.\'ccccllooddxxxxxxxxkxxxxxxxxxxxxxxxxdddddddxxddddoolcooollclcdxkkOOOOO
dddddd:.;clccclllllccccccc::, ;lllllooddxxxxxxxxxxxxxxxxxxxxxxxxxxdddddxxddddoooolllcc:,.::cldxkOOO
dddddoccccccclllooooooollcc::,,:cccllooodddxxxxxxxxxxxxxxxxxxxxxxxxxddddddddlllodllllc::,cd;:cldxkOO
ddddddocccccclloooddddoooollccc::c:ccclooodddxxxxxxxxxxxxxxxxxxxxxxddddoooc::coooloooollcooclodxkkOO
xxdddoccccclllooodddddddddooolcc:..;::ccllooddxxxxxxxxxkkxxxxxxxxxddoollc. .:llllodxxxxxdddxxkkkOOOO
xxxxo..ccclloooddddxxxxxdddollc::..:::cclllooddxxxxxxxxxxxxxxxxxxddoolcc:,,:clllloxkkkkkxddkkkOOOOO0
xxxdo\'.:llloooddddxxxxxxxddolcc:;..;cclllllloodxxxxxxxxxxxxxxxxxxddollcclooolllcldkkOOOkdodkkOOO0000
ddooolcccooooodddxxxxxxxxxddollcc::::cccccccllodxxxxxxxxxxxxxdddddoolcloddddolcldxkOOOkdddxkkOO00000
dolllloollloodddxxxxxxxxxxxxdddoooollcc:\' .;:ccldddddddddddddoolc\'.\':coodddolloxkkOOOOddxxkkOO000000
doolllloc,,loodxxxxxxkkxxxxxxxxddddoolc::..\':ccllollccccloooollc;.\'cclloooloodkkOOOOOkdxxkOOO0000000
xdddoolol..,cloddxxxxxxxxxxxxxxxdddolcc::;;;::cllllcc::clllloooollccc:ccloddxkOOOOOOxxxxkOO000000000
kxxxddoooolccclloddddddddxxxxxxxddddollccc::::cccc::,...;:ccllllc:::ccloodxkkOOOOkkxxdxkOO0000000000
kkxxddoolllllllcccc:cloddxxxddddddddddoooooollllccc:::::::cclooooooooddxxkkOOOkkkkxxxxkOOO0000000000
Okkxddollccccclllc; ,ldxxxxxdddddddddddddxxdddollc::::cllodxxxxxxxxkkkkkOkxxxkxxkkkkOOO000000000K0
Okkxddoollcccclllll:..\':coxxxxdolllodddxxxxxxxxxdddoollooddxxxxkkkkkkkkkkxxxxxxxxkkOOOO00000000000K0
OOkkxxddoolccclllllccccccllodooolloddxxxxxxxxxxxxxxxxddxxxxxxxkkkkkkkkkxxxxxdxxxkOOOO000000000000000
0OOOkkxxddoollllllllccclllllllc: .;lodxxxkkxkkkkxxxxxxxxxxxxxxxxxxxkkkkxxdolxxkOOO000000000000KKK00
000OOkkkxxxddoooollllllllloooollc;,;::cllodxxxkkkkkkxxxxxxxxxdddddxxxxddxxxdxkkOOO00000000000KKKK000
K0000OOOkkkxxxdddooolllooooooolllllllooodddxxxddxkkkkkkkxxxddol::cllloxkkkkkkOOOO0000000000KKKK00000
KKK00000OOOOkkxxxxddooodddddoolllllllooddxxkkkkkkkkkkkkxdolc:; ..,:ldxkkkOOOOO000000000000000000000
KKKKKK00000OOOOOkkkxxxxxxxdddoolllclloddxxkkkkkkkkkkkkkkxdlc::..;::codxkkOOOO0000000000000000000000K
0000000000000000OOOOOOkkkkkxxxddolloddxxkkOOOOOO00000OOOkxdlccc:cclodxkkkOOOO000000000000000000KKKKK
00000000000000000000000OOOOOkkkxxxxxxkkOOO0000000000000OOkxxddoooddxxkkOOOOO000000000000000000KKKKKK
00000000000000000KK000000000OOOOOOOOOO000000KKKKKKKKKK0OOkkkkkkkkkkkkOOOOOO000000000000000000KKKKKKK
0000000000000000000KKKKKKK0000000000000KKKKKKKKKKK000OOOOOOOOOOOOOOOOOOO0000000000000000000KKKKKKKKK
000000000000000000000KKKKKKKK00000000000000000000000000OOOOOOOOOOOOOO00000000000000000000K0KKKKKKKKK
KKK00000000000000000000000000000000O000000000000000000000000000000000000000000000000000KKKKKKKKKKKKK
KKKKK00000000000000000000000000000000000000000000000000000000000000000000000000000000KKKKKKKKKKKKKKK
KKKKKKKK00000000000000000000000000000000000000000000000000000000000000000000000000000K0KKKKKKKKKKKKK","https://www.sparkfun.com/products/14137/images.txt","Other LEDs,
Sewable Electronics","0","","https://www.youtube.com/watch?time_continue=1&v=b2o_qzmr8II","13902,
14012,
14013,
14010,
14014,
14011,
8822,
10405,
11347"