"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"14141","COM-14141","Sewable LED Ribbon - 1m, 25 LEDs (Green)","
Sewable LED Ribbon is quite possibly one of the easiest ways to incorporate simple illumination and color effects into your next e-textiles project! Each strand of this ribbon is a meter long with 25 small green LEDs. These LED ribbons are highly flexible, foldable, and can even make knots. Unlike traditional LED strips, the LEDs in these ribbons have 360 degrees of luminosity, so you can see them no matter how they are positioned or sewn!
Attaching the ribbon is easy; the sewable tabs on each ribbon allow for a 1/4\"" area that can be sewn down onto clothing, accessories and more. Attaching power to the ribbon is also easy; just strip the protective sleeve below the fabric and connect the exposed leads to power. The LED ribbon requires an input voltage of 4.5V with a maximum current of 250mA.
Documents:
Videos
","Sewable LED Ribbon is quite possibly one of the easiest ways to incorporate simple illumination and color effects into your next e-textiles project! Each strand of this ribbon is a meter long with 25 small green LEDs. These LED ribbons are highly flexible, foldable, and can even make knots. Unlike traditional LED strips, the LEDs in these ribbons have 360 degrees of luminosity, so you can see them no matter how they are positioned or sewn!
Attaching the ribbon is easy; the sewable tabs on each ribbon allow for a 1/4\"" area that can be sewn down onto clothing, accessories and more. Attaching power to the ribbon is also easy; just strip the protective sleeve below the fabric and connect the exposed leads to power. The LED ribbon requires an input voltage of 4.5V with a maximum current of 250mA.
**Documents:**
* [Datasheet](https://cdn.sparkfun.com/assets/home_page_posts/2/4/2/3/LED_Fabric_MX01_Series.pdf)
**Videos**
","2017-06-29 15:15:23.730163-06","9.95","9.959.458.96","","","1","","","","","","8541.40.2000","150mm","100mm","10mm","0.0180lbs","0000000000OOOOOOOOOOOOOOOOOOOOOOOkxkkx0000000000000000000000000000000000KKKKKKKKKKKKKKKKKKKKKKKKKKKK
0000000000OOOOOOOOOOOOOOOOOOOOOOOddxkxk0000000000000000000000000000000000000KKKKKKKKKKKKKKKKKKKKKKKK
00000000OOOOOOOOOOOOOOOOOOOOOOOOkxxxxxxO0000000000000000000000000000000000000000KKKKKKKKKKKKKKKKKKKK
000000OOOOOOOOOOOOOOOOkkkkkkOOOOOkkkkddOOOO00000000000000000000000000000000000000000000KKKKKKKKKKKKK
000OOOOOOOOOOOOOOOOkkkkkkkkkkkkOOOkkdodOOOOOOOOO0O0O0OO000000000000000000000000000000000000KKKKKKKKK
000OOOOOOOOOOOOOOkkkkkkkkkkkkkkkkxxdc:okOOOOOOOOOOOOOOO0OOOOOOOOOO00000000000000000000000000000KKKKK
00000OOOOOOOOOOOkkkkkkkkkkkkkkkxdol,..dkkkkOOOOOOOOOOOOOOOOOOkkkkOkkkkOOO00000000000000000000000000K
0000000OOOOOOOOkkkkkkkkkkkkxxxxdolc .dxkkkkkkOOOOOOOOOOkkxdoooooodddooxOOOOO00000000000000000000000
0000000OOOOOOOkkkkkkkkkxxxxxxxdoool. :xxxxxkkkkkkkkkkxxddoc;\'...\'clloooodkOOOOOO00000000000000000000
00000000OOOOOOkkkkkxxxxxxxxxxddddol,\'oddxxxxxxkxxdddddolc:;.....\':cllooooodxOOOOO0000000000000000000
000000000OOOOOkkkkxxxxxxxxxddddoddl:codddddxxdooooooollcllllllllllloooooooolloxOOO000000000000000000
0000000000OOOOOkkkkxxxxxxxdddddoooocloooooolllooooollloooooooollcclllllcoddddoclxxO00000000000000000
00000000000OOOOkkkkkkxxxxxdddddooolccclllcccclll::cclloooooooolcccloooooddxxxxkxdo:dO000000000000000
000000000000OOOOOkkkkkkxxxxddddollllllllccccclc..,:clloooddooooooooooooododdxkxxxddodOO0000000000000
00000000000000OOOOOOkkkkkxxxdddoclooolc;...;:::::::ccllooooooooooodddddddddoodxxxxddokOOOOOO00000000
000000000000000OOOOOOOkkkkkdolllcodolc,. .\'::::::::ccclllooooodddddxxxxxxdxxxxddxddddxOOOOOOOOO00000
000000000000000000OOOOOOOkdlllclddllc::;;::::::::::cccllloooooddddddddxxxxddxxxddddddkOOOOOOOOOOOOO0
00000000000000000000OOOOOklllllodllcccclc:c::::::::cccllooooooodddddddxxxxxddddddddddkkkOOOOOOOOOOOO
KKKKKKKKKKKKKKK000000OOOOxllllodlcccccldocc:::::::cccllllooooooodddddddddddddddddxoodkkkkkOOOOOOOOOO
KKKKKKKKKKKKKKK000OOOkkkxolllcoxccccccldocc:::::cccllllloooooooodddddddddddddxxdc::okkkkkkkkOOOOOOOO
K0KKKKKKKKKKKK00OOkxdoolllccc::ooccccclllccccccccllllloooooooooodddddddddddkxd; .oxkkkkkkkkkOOOOOOO
K000000KKKKKK00OOkdoc:;\'oc.;:cccllcclolcllccccllllllooooooooooodddddddxxddxxdc:;;oxxkkkkkkkkkkOOOOOO
KK0000000KKKK00Okxdoc:;ld:.;::cccc:;ldcllccclllllooooooooddddddddddddxkkkkkkxdoloodkkkkkkkkkkkOOOOOO
KKK0000000000K00OOkxdllxddc::c:ccc: .doccccllllloooooodddddddddddxxxxxxxxkkOkollloxkkkkkkkkkkkkOOOOO
KKK00000000000KK000OOxdxxxocccc:cc:, .ldllllllooooooodddddddddddddddxxxkOOOxllccoxkkkkkkkkkkkkkOOOOO
KKKK000000000KKKKKKK0xxkkkdlll::ccc:, .:dkxdddddxxxxxdooooooooodxkkOO00OkxollccoxkkkkkkkkkkkkkkkOOOO
KKKKK000000KKKXKXXXXKkkOOkoool::;\'\',,,\';:cdxxxxxxxxxxxxdclxkO0000OOOOkkxxdooodxkkkkkkkkkkkkkkkkkOOOO
KKKKK0000KKXXXXXXXXX0kOkkddddoc;. ..\'::cclloxxxddddddxdddxkkkkkkkkxxxxxxxxxxkkkkkkkkkkkkkkkkkkkOOOO
KKKKKKKKKXXXXXXXXXKOOOkkxddddocc:::cloddddddxxddooooddxxxxxxxxxxxxdxxxxxxxkkkkkkkkxxkkkkkkkkkkkkkOOO
KKKKKKKKKXXXXXXXXX0Okkkxddddolcc:::ccllooddddddoooooooooddddddooooddddxxxkkkkkkkkkxxkkkkkkkkkkkkkOOO
KKKKKKKKKKKKKKXXXKkkOOkxdddoolcc:::::::::ccccccccccccllllllloooooodddxxxkkkkkkkkkkxxkkkkkkkkkkkkkkOO
KKKKKKKKKKKKKXXKK0kdOOOkkxdoollcc::::::cccccccccccccclllllllooooodddxxxkkkkkkkkkkkkkkkkkkkkkkkkkkOOO
KKKKKKKKKKKKXXKKK0OkOOOOOkkdoolllcc:ccccclllllllcclllllllllooooodddxxxkkkkkkkkkkkkkkkkkkkkkkkkkkkOOO
KKKKKKKKKKKXXXKKKK0O00OOOOOkxdooolllllllllllllllllllllllloooooodddxxxkkkkkkxxxxkkkkkkkkkkkkkkkkkkOOO
KKKKKKKKKKXXXXXKKKK00KK0OOOOOkddddoooooooooooooooolllloooooddddddxxxkkkkkxxxxxxkkkkkkkkkkkkkkkkkOOOO
KKKKKKKKKXXXXXXXKKKK00KKK0OOOOkxxxxddddddddddddoooooloooddddddxxxxxxxxxxxxxxxxxkkkkkkkkkkkkkkkkkOOOO
KKKKKKKKXXXXXXXXXXKKK000KK0OOOOOkxxxxxxxxxxxxxdddddoooodddddxxxxxxxxkkkkxxxxxxxkkkkkkkkkkkkkkOOOOOOO
KKKKKKKKKKKKKKXXXXXXKKK00KK0OOOOOOOOkkkkkkkkkxxxxxxdddxdddxxxxxxkkkkkkkkkkxxxxkkkkkkkkkkkkkkOOOOOOOO
KKKKKKKKKKKKKKKXXXXXXKKKK0KKK0OOOO000OOOOOOkkkkkkkkxxxxxxxxxkkkkkkkkkkkkkkkkkkkkkkkkkkkkkOOOOOOOOOOO
KKKKKKKKKKKKKKKKXXXXXXXKKK000KKOxkOO000OOOOOOOOOOkkkkxkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkOOOOOOOOOOOOO
KKKKKKKKKKKKKKKKXXXXXXXXKKKK00OOlcok000OOOOOOOOOOkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkOOOOOOOOOOOOOOOO
KKKKKKKKKKKKKKKKKXXXXXXXXKKKK0OOkxxkOO0OkxkOOkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkOOOOOOOOOOOOOOOOOOO
KKKKKKKKKKKKKKKKKXXXXXXXXXKKKK0OOkkO00OkxxxxxkkkkkkkkkkkkkkkkkkkOOOOOOOOOkOOOOOOOOOOOOOOOOOOOOOOOO00
KKKKKKKKKKKKKKKKKXXXXXXXXXKKKKK00OOOO00OkkxxxkkkkOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOO00000
KKKKKKKKKKKKKKKKXXXXXXXXXXXXKKKKK00000OOOOkxkkkOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOO000000000
KKKKKKKKKKKKKKKKXXXXXXXXXXXXXXXXKKKKK00OOkkkkkOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOO00000000000000
KKKKKKKKKKKKKKKXXXXXXXXXXXXXXXXXXXXXKKK00OOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOO00000000000000000000000
KKKKKKKKKKKKKKKXXXXXXXXXXXXXXXXXXKKKKKK000000O0000000O0O00000000000000000000000000000000000000000000
KKKKKKKKKKKKKKXXXNNNNXXXXXXXKKKKKKKKK000000000000000000000000000000000000000000000000000000000000000
KKKKKKKKKKKKKKXXXXNNNXXXXXKKKKKKKKKKK000000000000000000000000000000000000000000000000000000000000000","https://www.sparkfun.com/products/14141/images.txt","Other LEDs,
Sewable Electronics","0","","https://www.youtube.com/watch?time_continue=1&v=b2o_qzmr8II","13902,
14013,
14012,
14014,
14010,
14011,
8822,
10405,
11347"