"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"14143","COM-14143","Sewable LED Ribbon - 1m, 25 LEDs (White)","
Sewable LED Ribbon is quite possibly one of the easiest ways to incorporate simple illumination and color effects into your next e-textiles project! Each strand of this ribbon is a meter long with 25 small white LEDs. These LED ribbons are highly flexible, foldable, and can even make knots. Unlike traditional LED strips, the LEDs in these ribbons have 360 degrees of luminosity, so you can see them no matter how they are positioned or sewn!
Attaching the ribbon is easy; the sewable tabs on each ribbon allow for a 1/4\"" area that can be sewn down onto clothing, accessories and more. Attaching power to the ribbon is also easy; just strip the protective sleeve below the fabric and connect the exposed leads to power. The LED ribbon requires an input voltage of 4.5V with a maximum current of 250mA.
Documents:
Videos
","Sewable LED Ribbon is quite possibly one of the easiest ways to incorporate simple illumination and color effects into your next e-textiles project! Each strand of this ribbon is a meter long with 25 small white LEDs. These LED ribbons are highly flexible, foldable, and can even make knots. Unlike traditional LED strips, the LEDs in these ribbons have 360 degrees of luminosity, so you can see them no matter how they are positioned or sewn!
Attaching the ribbon is easy; the sewable tabs on each ribbon allow for a 1/4\"" area that can be sewn down onto clothing, accessories and more. Attaching power to the ribbon is also easy; just strip the protective sleeve below the fabric and connect the exposed leads to power. The LED ribbon requires an input voltage of 4.5V with a maximum current of 250mA.
**Documents:**
* [Datasheet](https://cdn.sparkfun.com/assets/home_page_posts/2/4/2/3/LED_Fabric_MX01_Series.pdf)
**Videos**
","2017-06-29 15:14:05.252542-06","9.95","9.959.458.96","","","1","","","","","","8541.40.2000","150mm","100mm","10mm","0.0180lbs","NNNNNNNNNNNNNXXXXXXXKKKKXKKKKKKKKKKKKKKKK0000000000000000Okxxdl\' .x00KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK
NNNNNNNNNNNXXXXXXXXKKKKKKKKKKKKKKKKK00000000000000O00000000Okxdxdlcok00KKKKKKKKKKKKKKKKKKKKKKKKKKKKK
NNNNNNNNNXXXXXXXXXXKKKKKKKKKKKKK0000000000OOOOOOOOOOOOOOOO000OOOOOkxdx000000KKKKKKKKKKKKKKKKKKKKKKKK
NNNNNNXXXXXXXXXXXXXKKKKKKKKKKK000000000OOOOOOOOOOOOOOOOOOOOOOOOO000Okxk000000000KKKKKKKKKKKKKKKKKKKK
NNNNXXXXXXXXXXXXXXKKKKKKKKKK00000000OOOOOOOOkkkkkkkkkOOOOOOOOOOOOOOOOkxk0000000000KKKKKKKKKKKKKKKKKK
NNXXXXXXXXXXXXXXXKKKKKKKKK000000000OOOOOOkkkkkkkkkkkkkkkkkkkkOOOOOOOOOxxk0000000000000KKKKKKKKKKKKKK
XXXXXXXXXXXXXXXXXKKKKKKK000000000OOOOOOkkkkkkkkkkkkkkkkkkkkkkkkkkkOOOOOxdxO00000000000000KKKKKKKKKKK
XXXXXXXXXXXXXXXXXKKKKK000000000OOOOOOkkkkkxxxxxxkkkkkkkkkkkkkkkkkkkkkOOOkook000000000000000000KKKKKK
XXXXXXXXXXXXXXXKKKKK000000000OOOOOOkkkkxxxxxxxxxxxxxxxxxxxxxxxxxxxkkkkkkOkodOO0000000000000000000000
XXKXXXXXXXXXXKKKKK00000000OOOOOOkkkkxxxxddddddddddddddddodddddxxxxxxkkkkkOxdxOOO00000000000000000000
KKXXXXXXXXXKKKK00000000OOOOOOkkkxxxoc;\'. .\',;:llllllllcc:::::::::clloooooddloxkOOOOOOOOO00000000000
KKXXXXXXKKKKK0000000OOOOOOkkkxdoc;,.......\';:cclooooooolc:;,\'..\'.. .,:llloo\'olodxkOOOOOOOOOOOO0000
KXXXXXXKKKK0000000OOOOOkkxxdooollc:;;;;:::cccclllooollcc:;,,\'\'.\'\',\'. .,:cloo;collclddxxxxkkkkOOOOO0
XXXXKKKKKKK0000OOOkkxxddoolc;\'... ..\',,,,;:ccccccc:::;,,\'......\',,,;,,;;coooooolcodd,\'codddxkkkOOO
XKKKKKKKK0000OOxollllllccc::;,... ..\',;:cllllllccc::;;,\'......\'\',,,;;:::ooodddooodxo:,;cloddxkkOO
KKKKK0000OOxdllloooolllccc:::;;,\'..\',,;;;;:::cccllllllc:;,\'\'\'\'.\'\'\'\',,,;;:::oood:coodddddxdollodxkkOO
KKK000OOo,..;cl:clc:;;;;;;;;:;;;,,,,;;:::::ccclllooooolc:;\'...\',,,,,,;;:::cldoo;,\';lllccldoxddxkkOOO
0000OOx:...:c, .cc:;;,,,,,,;,\'\'.....\',,;;::ccclloooollcc::;. .\',,,,;;::cccoolc:;,;,;\',;::cxxkkOOOO
0OOOkkd:;:ccc..;:::;;;;;;;;;,,,\'\'\'\'\'\'\',,,;;;::ccclcccc::;;;\'...,:;,,,;;:cccloolllcc:;;:::cccoxkkOOO0
OOOkkOxccoolc\'\'::;;;:;;;;;;;;;;;;;;;;;;::::cccccccccc::;,\'.\',:llool;;;:cclllolooooollllcclllldkkOOOO
OOOOkOkdxdddl,::\'\',,,,;;::::::::ccccccllloooooddoooollc:;,\'...\';ldddlccllloooloddddddoooooocloxkkOOO
OOOOOOOxxxxdo.:;,\'\',;;:::cccclllllloooodddxxxxxxxxxxddolc;,\'....\';codoloooodolldxddddddoooo:codkkkOO
0OOOOOOkxddd,::;,,,,\'\',;cclllloooddddddxxxxxxxkkkkkkxxddolc:;,\',;::cllloooddolcoxxxddddoooo\',loxxkkk
0OOOkOkkxxdl.:c:;;,\'\'\'\'\':lllooooodddddddxxxxxxkkkkkkkxxxdddolccccccloollooddocccddddddoool\' \'ldodxxk
0OOkkOkxxddol:cc::;,\'\'\'\',:cclloooodddddxxxxkkkkkkkkkkkkxxxxxddddoooloolclooool:;ooooollc:\' :olclodx
0OOOkkkkxxdo:\'\':c:::;\'\'.\',::cccllooodddxxxkkkkkkkkkkkkkkkkkkkxxxxdolllcccclll:.;clllcc:;,.,lo;\',:cld
00OOOkkkxxxdl. \'ccc:;,. .,:ccclllooddxxxkkkkkkkkkkkkkkkkkkkkkkxxdoc;:::::::\'\',,;:cccc:loxx;..\';:lo
000OOkkkkxxxd; .cccc;\'. .;::ccllloodxxxkkkkkkkkkkkkkkkkkkkkkkxxoc\'.\',;;;;:c;\',;:lloxxOOl.\',;:cod
K000Okkkxxxxdo:....:ccc:;;,\'..\';::ccllllodxxxxkkkkkkkkkkkkkkkkkxxddl:. .,\';:::;;:clodkkOOd;::cllodx
KK000OOkkxxxddddc,\',;;;:::::::;,,;::cccccloddxxxkkkkkkkkkkkkkkxxdol:\'. ..\':;;:loddooxOkxdloooddxxxk
KK000OOOkkxddddxdo::c,....,;:::c;,,;:cclllllloooddxxxxxxkkkxxxxxdol:\'..\';.;;;;ldxxdldkkxddddxxxxkkkk
0000OOOOkkxxdodxxxdoll;. .,;::cc:;;cllllllllcccloodddddxxxxxxxddolc;;:;\';;:ldxxdcoxxxxxxxxkkkkkOOO
000OOOkkkkxxddooxkkkxdooc,. .;:cccc::ccccccc::::ccclloooodddxdddddoc:::;,\';codddddddxxxxxkkkkOOOOOO
00OOOOkkkkxxddolcoxkkkkkxxxdl:;;ccccc::c::,.....;:ccclloodddddddddoc;,,;;;clodol:cldddxxxkkkkOOOOOOO
00OOOOkkkkxxddolcc::loddxkkkkxxdlllcc:::cc:;. .\';cloooddddddxdddooooddooc,...:llooddxxxkkkOOOOOO0
000OOOkkkkkxxddolcc:;,,\'..\';ldxkxdoc;\'...\';;;,\'.....\';clodddddooooooooolc:,...,,;;:cloddxxkkkOOOOO00
000OOOOkkkkkxxddoolcc::;;,\'\',,;:cllc;\'.....\',;;,\'.. ..\',::::;,\'...\';:c:;,,\'\'...\',;:clodxxkkkOOOOO00
0000OOOOkkkkkxxddooolllccccc:ccccccc:\'....\',:::::,\'.. ....\',;;,\'. .\',;;,\'....\',;:clodxxkkOOOOO000
0000OOOOkkkkkxxxdddooooooooolllllllcccc:,\'.\';:cc::ccccclllodo:\'. ...,;;:;,\'\'\',;:cllodxxkkkOOOO0000
00000OOOOOkkkxxxxddddddddddddooooolllllcccc:;::cccclloddxxdc;,,\'....\',;;:cc::::cclooddxxkkkOOOOO0000
000000OOOOOkkkxxxdddoodddddddddooooollllccccc::cccllooolc:;:::::;,,,;;:clllooooodddxxxkkkOOOOOO00000
K0000000OOOOkkkkxxxddddddddddddooooollllllllcccc:::::;;:::cclllcccccclloodddddxxxxkkkkkOOOOOO0000000
KK0000000OOOOOkkkxxxxxdddxxxddddooooolllllllllllllllllllooodddoooooddddxxxxxxkkkkkkkOOOOOOO000000000
KKKK0000000OOOOOkkkxxxxxxxxxxxddddoooollloooooodddddddxxxxxxxxxxxxxxxxkkkkkkkkOOOOOOOOOOO00000000000
KKKKK0000000OOOOOkkkkkkxxxxxxxxxddddoollloodddxxxxkxxxkkkkkkkkkkkkkkkkOOOOOOOOOOOOOOO000000000000000
KKKKKKK0000000OOOOOOkkkkkkkkkkkxxxxxddoooodxxxkkkkkkkkOOOOOOOOOOOOOOOOOOOOOOOOO000000000000000000000
XXXXXXKKKKK00000OOOOOOOOOOOOOkkkkkkkxxxxddxxkkkkkOOOOOOOOOOOOOOOOO0000000000000000000000000000000000
XXXXXXXXXXXKKKKKK000000000OOOOOOOOkkkkxxxkkkkOOOOOOOO00000000000000000000000000000000000000000000000
XXXXXXXXXXXXXKKKKKKKK00000000OOOOkkkkkkkkkOOOOOOOO00000000000000000000000000000000000000000000000000
XXXXXXXXXXXXXXKKKKKKKKK0000OOOOOOOOOOOOOOOOOOOO0000000000000000000000000000000000000000000000000KKKK","https://www.sparkfun.com/products/14143/images.txt","Other LEDs,
Sewable Electronics","0","","https://www.youtube.com/watch?time_continue=1&v=b2o_qzmr8II","13902,
14013,
14012,
14014,
14010,
14011,
8822,
10405,
11347"