{"id":14199,"sku":"WRL-14199","name":"LightBlue Bean+","description":"
The LightBlue Bean+ is an Arduino-compatible development board from PunchThrough Design that you program wirelessly using Bluetooth Low Energy (BLE). The Bean+ was specifically designed to get your BLE project up and running as quickly as possible, and that\u2019s why PunchThrough has included an onboard lithium polymer battery, solderless headers and even a pair of Grove connectors. The board includes a temperature sensor and an accelerometer, as well as a tricolor LED, which means there are enough inputs and outputs onboard so you can start programming out of the box without the need for any add-on boards!<\/p>\n\n
The Bean+ can be programmed from your favorite platforms: OS X, Windows, iOS and Android. All programming is done wirelessly, and you can even program multiple boards at once --- all thanks to the LBM313 BLE module on the Bean+. PunchThrough has also provided the Bean Loader for Windows and OS X, which relies on the Arduino IDE to compile your Arduino sketches and for other programming purposes. Additionally, with its RF amplifier, the Bean+ can communicate with other Bean+ units from up to 400 meters (1,300 feet) under ideal conditions, or 250 meters (820 feet) to your smartphone.<\/p>\n\n
Every Bean+ has a 600mAh rechargeable battery, running for longer than a year on one charge when programmed with a low-power sketch. The added microUSB port allows you to charge the Bean+ wherever you go. The Bean+ even has a switch that lets you choose between 3.3V or 5V as the operating voltage. So no more voltage level translation to make the Bean+ work with your favorite accessories.<\/p>\n\n
Note:<\/strong> This item may take longer to process due to battery installed in the equipment, and therefore does not qualify for same-day shipping policy<\/a>. Additionally, this board cannot be shipped via Ground or Economy methods to Alaska or Hawaii. Sorry for any inconvenience this may cause.<\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n