Qwiic Shield for ESP32

The product has been retired. We recommend you solder a Qwiic breadboard cable directly to the ESP dev board of your choice.

The Qwiic Shield for ESP32 allows you to quickly and easily connect multiple I2C devices to your SparkFun ESP32 Thing development board, using the Qwiic connect system. Just plug the shield onto your ESP32, plug in a cable, and start playing with a variety of sensors and actuators. There are two connectors on the same I2C bus so you can connect multiple devices.

Additionally, there is a prototyping area with paired holes! Each pair has a horizontal trace connecting them that enables a DIP package or components to be wired together. A white silkscreen line indicates the location of each trace. This trace can be cut with a knife to break the connection if needed.

This product includes male headers to connect the shield to the ESP32.

The Qwiic system enables fast and solderless connection between popular platforms and various sensors and actuators. You can read more about the Qwiic system here. We carry 200mm, 100mm, 50mm, and breadboard friendly Qwiic cables.

We do not plan to regularly produce SparkX products so get them while they’re hot!

Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum for support or to ask a question.
  • Two Qwiic connectors
  • All ESP32 pins are broken out for easy soldering
  • Prototyping area
  • Connector: SM04B-SRSS or equivalent

Tags

Qwiic Shield for ESP32 Product Help and Resources

SparkFun GPS Breakout - XA1110 (Qwiic) Hookup Guide

October 19, 2017

Figure out where in the world you are with the Qwiic SparkFun GPS Breakout - XA1110.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.