HS-35HD<\/a> and is destined to become a fan favorite! Equipped with a fully programmable digital circuit, Metal Karbonite gear train and long life potentiometer, the HS-5035HD provides heavy-hitting performance in a lightweight package. The HS-5035HD is able to take in 4.8 volts and deliver 11.11 oz-in of maximum torque at 0.1 sec\/60\u00b0, and this guy is only about the size of a penny!<\/p>\n\nThis high-quality servo is perfect for your mechatronic needs, and if you are looking to get into robotics, this is where to start. The HS-5035HD servo comes standard with a 3-pin power and control cable and all hardware listed below.<\/p>\n\n
Note:<\/strong> Check the neutral position before linkage connection. Be advised that this servo is designed to rotate in 360\u00b0 when the power is off due to its tiny structure. Check the \"Neutral Position Warning Instruction\" (included with each HS-5035HD) for more information.<\/p>\n\nIncludes:<\/strong><\/p>\n\n\n- 1x HS-5035HD Servo<\/li>\n
- 3x Double Arm Micro Horn<\/li>\n
- 1x Long Double Arm Micro Horn<\/li>\n
- 1x Four Point Micro Horn<\/li>\n
- 2x 4x9mm Phillips Screw<\/li>\n
- 2x 3x5mm Phillips Screw<\/li>\n<\/ul>\n\n
Features:<\/strong><\/p>\n\n\n- Voltage: 4.8 volts<\/li>\n
- Torque: 11.11 oz-in<\/li>\n
- Speed: 0.1 sec\/60\u00b0<\/li>\n
- Direction: Clockwise<\/li>\n
- Rotation: 180\u00b0<\/li>\n
- Bushing Bearing<\/li>\n
- Dual Metal Karbonite Gears<\/li>\n
- 3-Pole Ferrite Motor<\/li>\n
- A1 Micro Spline<\/li>\n
- Clear Enclosure* 18.6mm x 7.6mm x 15.5mm<\/li>\n
- Wire Length: 160mm<\/li>\n
- Weight: 4.5g<\/li>\n<\/ul>","description_markdown":"This is one of the smallest servos we carry, but don't let its size fool you! The HS-5035HD is the digital version of the popular [HS-35HD](https:\/\/www.sparkfun.com\/products\/11882) and is destined to become a fan favorite! Equipped with a fully programmable digital circuit, Metal Karbonite gear train and long life potentiometer, the HS-5035HD provides heavy-hitting performance in a lightweight package. The HS-5035HD is able to take in 4.8 volts and deliver 11.11 oz-in of maximum torque at 0.1 sec\/60\u00b0, and this guy is only about the size of a penny!\r\n\r\nThis high-quality servo is perfect for your mechatronic needs, and if you are looking to get into robotics, this is where to start. The HS-5035HD servo comes standard with a 3-pin power and control cable and all hardware listed below.\r\n\r\n**Note:** Check the neutral position before linkage connection. Be advised that this servo is designed to rotate in 360\u00b0 when the power is off due to its tiny structure. Check the \"Neutral Position Warning Instruction\" (included with each HS-5035HD) for more information.\n\n**Includes:**\n\n* 1x HS-5035HD Servo\r\n* 3x Double Arm Micro Horn\r\n* 1x Long Double Arm Micro Horn\r\n* 1x Four Point Micro Horn\r\n* 2x 4x9mm Phillips Screw\r\n* 2x 3x5mm Phillips Screw\n\n**Features:**\n\n* Voltage: 4.8 volts\r\n* Torque: 11.11 oz-in\r\n* Speed: 0.1 sec\/60\u00b0\r\n* Direction: Clockwise\r\n* Rotation: 180\u00b0\r\n* Bushing Bearing\r\n* Dual Metal Karbonite Gears\r\n* 3-Pole Ferrite Motor\r\n* A1 Micro Spline\r\n* Clear Enclosure* 18.6mm x 7.6mm x 15.5mm\r\n* Wire Length: 160mm\r\n* Weight: 4.5g\n\n","date_published":"2017-03-30 15:33:26.891606-06","price":30.95,"qty_price":{"1":30.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8501.10.4080","pack_length":"152mm","pack_width":"107mm","pack_height":"45mm","packed_weight":"0.0650lbs","ascii_art":"\n\n\n\n\n\n\n\n\n\n ,::;:.\n cKdOkOKc\n .,xKKK0d;.\n ..''..\n\n .......\n .;. ................\n ........,;;,','..,;....\n ..... ..':loooool;;:c;;;,coc;..\n .........;:ccccc:,;llllllllldxxc,.\n ..........,cl:,',:ccccloxdxxxOOkxo:,.\n ,. ...',,'.''',;::;;:;odxkxdxkdxddxxl'..\n .cx. ...,;::,'',;;;,,''..,cdddkxooldxx,.......\n ck. ...'looo:;,:oooddl:,'.;xo;:clkxxkxdl.........\n ;xl ...,.;xkxxc:;lxddxxddlc:;',:cll:'';:;'..'.......\n .,o0;....',':xkxkcc:loolllllc:;;;,'...,,,cc:'';;'.. .\n .,odo.;'''.'.:dxxxc:;ll:;:;:;;,,''..'..;;cooc;,;'... ..\n ':okO,.;;,;,,;,:clo::;ll:,,,'''......'.. ..,''......... .\n .;cdx0x;..';;;:,olox:,'.:l:;,:c:,,,,'........ . ..... ....\n .;dlcxxx0Ko..:cldkOllx::;,,;ldlcc::cc:;........ . . .. .\n .;ddc:lOOxk0Kd..:ccokdxkcx:ol;coool:coool,',..... ....... ..\n .:ddc::cK000OOk0k,.;l,'':l:okoldol:;;:loooc;,,'...... . . .....\n .:ddc:ldcdOKOOOc.'kO:.'dd;...,:c:cclddoc:;:c,'';,...... .. .'.\n .:xxlc:dX0kolOOOo....dOl..:xo:,..',:::c:cooc;,,..;:,...........'.'.'ll'.\n :xlcllcOOo::lOOOd.....lko;..lxoc;'.,::;,;;:,,:l..,:;,''....,,';,';';ox;.\n .ccckKkko::::ldkOd'.....;xxo,..lOkxo;.':lc;;,,;c..':c;,'....,,'''.,,cllc'.\n .c:cKko:::cok0Odoo,,,'....ckko;.'l0KOxc'.,coo:',...':,.'........',::,:'',.\n .oxl:::cdOklxklxc',,,,'....ckko:..cOXKOd:'.,::l:,. ..........,ll;,.,: ..\n ;:::cok0OOkdod,...'''''.....:xkx:..,lkKKOo:..',;;,'...';..:dxl,..cl. ..,\n ;::cdkoxXkokd,. ............. 'lkd:....;oO0Odc,......';;,::,..'ld:....c'\n .;:okOkkoclc. ........... .;do;.... .;lxOOxl:,'......':ol;....:c.\n .cdxKKdxkl. ..... 'ldc'.... ..;ldxkkkxdoc:,....,c:.\n .;cclc. .;odc,................',;clc,.\n ... .':lollccccccclooddl:,.\n .',;;::;,'..\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/14210\/images.txt","categories":[{"245":"Servo Motor"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/2\/1\/5\/2\/14210-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/2\/1\/5\/2\/14210-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/2\/1\/5\/2\/14210-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/1\/5\/2\/14210-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/2\/1\/5\/2\/14210-04.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/2\/1\/5\/2\/14210-04.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/2\/1\/5\/2\/14210-04.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/1\/5\/2\/14210-04.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/2\/1\/5\/2\/14210-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/2\/1\/5\/2\/14210-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/2\/1\/5\/2\/14210-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/1\/5\/2\/14210-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/2\/1\/5\/2\/14210-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/2\/1\/5\/2\/14210-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/2\/1\/5\/2\/14210-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/1\/5\/2\/14210-03.jpg"}],"related_products":[9065,10189,9347,14760,15316,11884,11887,11883,11881]}