"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"14219","PRT-14219","Battery Holder - 2xAAA with Cover and Switch","
This 2xAAA battery holder puts a nice finishing touch on your battery-powered project. This holder features a sliding, removable cover as well as an ON/OFF switch that can be used to control power to your project.
The leads are about 150mm long, and the last 5mm of them are tinned.
Features:
","This 2xAAA battery holder puts a nice finishing touch on your battery-powered project. This holder features a sliding, removable cover as well as an ON/OFF switch that can be used to control power to your project.
The leads are about 150mm long, and the last 5mm of them are tinned.
**Features:**
* 63 x 25 x 15mm
","2017-04-20 15:20:00.777413-06","1.6","1.61.521.44","1","1","1","","","","","","8536.90.8085","26mm","16mm","65mm","0.0275lbs","
......\'\'\'\'\'\'\'\'\'\'\'.
.,:cllodddoxxdl;;;;;;;;.
\';:clc;;;,,.. .ld;
\'kOx:. :k:
o0o. 0c.
.oooo; ;k:
,co:..,coc\' .lx:
\'c:\',. \':lol:,....,:ldo;.
.cc,.,. ..,:oxxxol;\'.
;lc,\'\'.
\'loc,.
.oo;.
. :xc.
\'kKK00l.
.oKXXXXXXKd:.
c0KXXXXXXXXXKX0d;.
;OKXXXXXXKKNWK00KXXX0o,
.xKKKXXXKK0KKXXXXXWNKKKXXKk:.
.oKKKKKKKXXXXKKXKKKKXXXKKKKKOxd,
c0KKKKKKKKKXXXXXXKK0KXXXXXKOxkkk,
;OKKKKKKKKKKKXXKKKKKKKXXXXX0kxOxox\'
.xKKKKKKKKKKKKKKKKKKKKKKXXXKOxkkxddo.
.o0KKKKKKKKKKKKKKKKKKKKKKKKK0xkOxddd:
:0KKKKKKKKKKKKKKKKKKKKKKKKKKkxOkddxo.
,kKKKKKKKKKKKKKKKKKKKKKKKKKKOxkOxddd,
.x0KKKKKKKKKKKKKKKKKKKKKKKKK0xkOkdddc.
.o00KKKKKKKKKKKKKKKKKKKKKKKKKkxOkxddd\'
:O0KKKKKKKKKKKKKKKKKKKKKKKKKOxkOxddxc
,k0KKKKKKKKKKKKKKKKKKKKKKKKK0kkOkxdxl.
\'x00KKKKKKKKKKKKKKKKKKKKKKKKKkxOOxdxd\'
.o00KKKKKKKKKKKKKKKKKKKKKKKKKOxkOkddxc
:O00KKKKKKKKKKKKKKKKKKKKKKKK0kkOkxdxo.
,k000000000KKKKKKKKKKKKKKKKKKOxkOxddd:
.d0000000000KKKKKKKKKKKKKKKKKOxkOkxdxl.
oO0K0000000KKKKKKK0000KKKKKK0kxOkxdxd,
dxkO00K000KKKKKKK00000000K0kxkOxdxxc
cxxdxkO0KKKKKKK0KKKKK00KKOxxOkxxxd\'
.oxxxdddxkO00KKKKKKKKKK0kxOOxxxx:
\'cdxxxxxdxkOKKKKKKK0OxkOkxxxl.
\'ckxxxxddxkO00K0kkOOxxxx,
\'cxkxxddddk0OOOkxxkl.
.cxkxddddxOxxkx\'
.,lddddxxkc
\'codl.
","https://www.sparkfun.com/products/14219/images.txt","Battery","257","","15101,
9835,
8084,
12052,
8432,
14299,
9547,
9925,
15593,
18769,
8100,
8095,
10891,
23156,
24509,
24510",""