"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "14220","TOL-14220","Hex Key - Plas-T-Key T Handle (Straight End, 7/64\"")","
This is a T-Handle 7/64\"" Hex Key from Allen. The Plas-T-Key is Allen\'s standard handle and features a plastic grip, which provides durability and extra torque while in use. Each hex key is 2.125\"" long with a shaft composed of a black oxide-finished, tempered steel alloy that is terminated in a straight end.
These hex keys can be used in a variety of ways, including robotics or for the 6-32 screws used by most Actobotics products.
","This is a T-Handle 7/64\"" Hex Key from Allen. The Plas-T-Key is Allen\'s standard handle and features a plastic grip, which provides durability and extra torque while in use. Each hex key is 2.125\"" long with a shaft composed of a black oxide-finished, tempered steel alloy that is terminated in a straight end. These hex keys can be used in a variety of ways, including robotics or for the 6-32 screws used by most [Actobotics](https://www.sparkfun.com/pages/Actobotics) products. ","2017-05-25 15:02:09.99729-06","4.95","4.954.74.46","","","1","","","","","","8203.20.2000","102mm","79mm","18mm","0.0600lbs"," ...\';::, ...\',:cllooooolll:. ...\';:clooooooooollllcccc::; ...,;:cllooooooooooolllcccccccccccccc\' .\';cllooolooooollllllllcccc::ccccllloooool; ..\';clolllllllolloooolcccccccccclllooooooooollcc. .\';clooooooolooolllollllllllllllooooddddooolllcc;,.. .\',:loooooooooooollloooollllc:::codddddddooolllcc;,.. ..,:clloooooooollllllllooooooc:lool::::clooooolll:;,... .;clllooollllllloooooooooodddddo:;;clool:::llcll:;\'.. .:clllllllllllloooodddddxxxxxxxxlc;,;clolc::cl:.. .,:clllloooooodddxxxxxxxxxxxxxxdooc;,;clllc::cc. \':looodddddddddddddddddddddxxdodooc;,;clllc::c; .,ldddddddoooooooooollllllllc::coolc;;:clll:;::. .:lollllllcc::;;,,\'\'....\'\'.....,lllc;;:cllc:;:; ..\'\'\'......... .... .cllc;;:cllc:::\' .:clc;;:cllc;;:. .:clc;;:cll:;:;. .;ccc;;:llc:;:, ;:cc;;:llc;;:. ,:cc:looocc:; \':llcoOkoc:. .:::cddl, .. ,cc. ;c: ;c: :c: cl; .cl, .cl\' .cl. .ll. ,cl. ,:c ;cc clc .ll: .lo; .ll, \'oo. ,oo. ;ol. ;ll ;l; ","https://www.sparkfun.com/products/14220/images.txt","Screwdrivers and Hex Keys","0","","10865, 14235",""